Swagelok® Ultrahigh-Purity Valves for High-Flow Atomic Layer Processing Applications (ALD20 Series)
Swagelok ALD20 ultrahigh-purity valves offer a high flow capacity ideal for atomic layer deposition processes that require low-vapor pressure precursor gases.
Request ALD20 Valve InformationThe high-flow Swagelok® ALD20 ultrahigh-purity valve provides the reliability and performance expected of Swagelok® ALD valves while also enabling previously unattainable temperature stability and flow possibilities. It enables manufacturers to experiment with different processes and low-vapor pressure chemistries to achieve the uniform gas deposition needed to develop advanced technology without significantly changing processes.
The Swagelok ALD20 valve can:
- Deliver a of 1.2 Cv flow rate in the same footprint (1.5 in.) as existing ALD valves, offering improved performance without requiring retooling
- Provide an even greater 1.7 Cv with a slightly larger (1.75 in.) standard variant—the highest flow rate currently available from an ultrahigh-cycle life, ultrahigh-purity valve
- Be immersed in a gas box from 50°F (10°C) up to 392°F (200°C), eliminating the need to isolate the actuator during heating and improving deposition consistency
- Provide enhanced corrosion resistance with 316L VIM-VAR stainless steel or Alloy 22 body material options
- Support clean operation over the course of an ultrahigh cycle life for process integrity thanks to a highly polished bellows with a 5 μin. Ra finish
- Deliver high-speed (<10ms) repeatable actuation for precise, consistent flow to meet dosing requirements
Custom-set flow coefficients are also available.
Learn How The ALD20 Valve Helps Overcome Semiconductor Processing Hurdles
ALD20 Valve Specifications
| Working Pressure | Vacuum to 20 psig (1.4 bar) |
| Burst Pressure | >3200 psig (220 bar) |
| Actuation Pressure | 70 to 90 psig (4.9 to 6.2 bar) |
| Temperature | 50° to 392°F (10° to 200°C) |
| Flow Coefficient (Cv) | 1.2 (MSM) or 1.7 (straight pattern) |
| Body Materials | 316L VIM-VAR or Alloy 22 |
| Bellows Material | Alloy 22 (5 μin. Ra finished) |
| End Connections | Type (Size): Female VCR® fitting (1/2 in.), rotatable male VCR fitting (1/2 in.), tube butt weld, 0.50 in. long (1/2 in. x 0.049 in.), modular surface-mount high-flow C-seal (1.5 in.) |
Need help with ALD valve selection?
ALD20 Series Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
ALD 3, 6, and 7 Diaphragm Valves and ALD20 Bellows: Ultrahigh cycle life, high-speed actuation; Up to 392°F (200°C) w thermal actuators; Electronic actuator position-sensing; ultrahigh-purity applications; High flow capacity, PFA seat, Normally closed pneumatic actuation, Alloy 22 available
One New Valve: Three Reasons It Could Change Semiconductor Manufacturing
Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.
Unlock More of the Periodic TableSwagelok Resources Curated for You
Améliorer les rendements de fabrication des semi-conducteurs avec des alliages optimisés
Découvrez comment les fabricants de semi-conducteurs peuvent améliorer leurs rendements de fabrication d’un bout à l’autre de la chaîne et accroître leur rentabilité à long terme en choisissant les bons métaux pour les composants de leurs systèmes fluides critiques.
Q&R : le passé, le présent et l’avenir de la fabrication des semi-conducteurs
Découvrez comment la collaboration entre des équipementiers du secteur des semi-conducteurs, des fabricants de puces et des fournisseurs de solutions pour systèmes fluides a permis au marché de tenir le rythme imposé par la loi de Moore pendant des décennies, et ce que nous réserve l’avenir.
Un fabricant d’équipements pour le secteur des fibres optiques gagne en efficience grâce à des solutions sur mesure
Depuis les années 1980, Rosendahl Nextrom s’appuie sur Swagelok pour développer ses activités. Découvrez les solutions qui ont permis à l’entreprise de devancer ses concurrents et de rester leader dans son secteur.
Des systèmes fluides pour des applications aux confins de la science
Découvrez pourquoi Bluefors, fabricant finlandais de réfrigérateurs à dilution, fait confiance aux composants et solutions Swagelok pour les systèmes fluides de réfrigérateurs nécessaires à l’informatique quantique, à la physique expérimentale et à bien d’autres applications.