text.skipToContent text.skipToNavigation
ニードル・バルブ

Swagelok® Needle and Metering Valves

Swagelok needle valve and metering valves allow for precise flow control in a wide range of applications.

Needle Valves | Provide reliable flow control using a variety of stem designs, flow patterns, materials, and end connections
Metering Valves | Provide the ability to make fine adjustments to system flow across pressures and flow rates

View Needle and Metering Valves

Swagelok 니들 밸브는 사용자가 성능 요구와 시스템 구조에 적합한 옵션을 찾을 수 있도록 다양한 구성으로 공급 가능합니다. Swagelok 니들 밸브는 기본적인 저압 계장 애플리케이션에서 부식성, 고온, 고압 애플리케이션까지 신뢰성 높은 사용 성능을 제공합니다. Swagelok 니들 밸브는 0.12~2.4 범위의 유량 계수로 공급 가능합니다. 또한, API 624에 따른 누출 저감(Low-E) 인증 옵션으로도 공급 가능합니다.

Swagelok 미터링 밸브는 또한 다양한 구성으로 공급 가능하며, 저압 및 고압 사용에 적합하고, 분석, 계장, 연구 애플리케이션에서 정확한 유량 제어 기능을 제공할 수 있습니다. 이 제품은 0.004~0.16의 유량 계수를 제공하므로, 정밀한 수준의 유량이 필요한 애플리케이션에서 미세 조정이 가능합니다. 미터링 밸브의 다양한 핸들 옵션을 통해 저압 애플리케이션에서 반복 가능한 유량 조정, 유량 설정에서 강화된 제어 기능, 드라이버를 사용한 유량 설정 조정 등이 가능합니다.

애플리케이션에 적합한 니들 밸브 선택하기

현지 전문가에게 문의

Needle and Metering Valve Categories

Blowdown Valves, 6DB Series

Blowdown Valves, 6DB Series

Our 316 stainless steel blowdown valves feature union-bonnet construction for safety and Grafoil® packing for high-temperature performance.

Compact Gauge Valves

Compact Gauge Valves

Designed for fast installation, leak-resistance, and durability to ensure safety in industrial applications.

General Utility Needle Valves, GU and F10 Series

General Utility Needle Valves, GU and F10 Series

For use in general-purpose applications to isolate system media. The stainless steel, nonrotating needle promotes leak-tight shutoff and long service life.

High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series

High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series

Sno-Trik needle valves meet the requirements of high-pressure applications—up to 45 000 psig (3100 bar)—and feature a weep hole for leak detection.

Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series

Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series

Featuring a live-loaded packing system and compact design, these valves ensure optimal performance in pressures up to 6000 psig and temperatures up to 600°F.

Medium-Pressure Needle Valves, NV and NVT Series

Medium-Pressure Needle Valves, NV and NVT Series

NVT Series medium-pressure needle valves have a non-rotating stem and are available in straight and angle-patterns for pressures up to 60 000 psi (4134 bar).

Metering Valves, S, M, and 31 Series

Metering Valves, S, M, and 31 Series

Explore Swagelok metering valves, available in straight and angle patterns, 316 SS and brass, and with a variety of and connections and handle styles.

Rising Plug Valves, 4P and 5P Series

Rising Plug Valves, 4P and 5P Series

Swagelok rising plug valves offer a nonrotating stem tip that creates a positive seal and a straight-through orifice for maximum flow and easy cleaning.

Screwed-Bonnet Gauge Valves

Screwed-Bonnet Gauge Valves

Screwed-bonnet gauge valves provide controlled isolation and connection of process measurement devices to protect them from hydraulic shock and pressure surges.

Severe-Service Needle Valves, N and HN Series

Severe-Service Needle Valves, N and HN Series

Severe-service union-bonnet needle valves feature SS stem threads to enhance cycle life and a packing bolt designed to permit adjustments in the open position.

Spare Parts and Accessories

Spare Parts and Accessories

Find a variety of replacement parts and accessories for needle valves and metering valves—valve locks, rupture discs, handle kits—and more.

Toggle Valves

Toggle Valves

Explore compact toggle valves, available in stainless steel and brass, manual and pneumatically actuated models, and straight and angle body patterns.

Needle and Metering Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

고객별 맞춤 선별 Swagelok 리소스

Selección de válvulas para sistemas de toma de muestra de fluidos
산업용 유체 시스템에 적합한 밸브를 선정하는 방법

산업용 유체 혹은 샘플링 시스템 설계 애플리케이션에 가장 적합한 밸브를 선정할 때 유용한 STAMPED 방법을 어떻게 적용하는지 소개합니다.

화학 및 정유 산업에서 비산 누출 감축
누출 저감(Low-E) 밸브로 비산 누출 비용 최소화

비산 누출은 화학 및 정유 산업에서 점점 더 큰 문제로 대두되고 있습니다. 인증 받은 누출 저감(Low-E) 밸브를 사용하면 시설과 수익성을 보호할 수 있습니다. 이 게시글에서 누출 저감 밸브가 무엇인지, 어떤 테스트를 거치는지, 플랜트에 어떻게 도움이 되는지 알아보십시오.

산업용 유체 시스템의 블록 밸브
블록 밸브로 산업용 유체 시스템을 격리하는 방법

플랜트 안전을 유지하려면 유지보수 작업 전에 산업용 유체 시스템 라인을 격리하는 것이 필수입니다. 유체 시스템 라인을 격리하는 가장 안전한 방법은 블록 밸브 두 개를 설치하는 것입니다. 시스템에 적합한 구성을 설계하는 방법을 알아보십시오.

Montage eines ALD20-UHP-Ventils von Swagelok für den Reinraumeinsatz in der Halbleiterindustrie
Kleines Ventil mit großer Wirkung: Warum ein neues Ventil die Halbleiterproduktion verändern könnte

Erfahren Sie mehr darüber, wie die neueste Innovation in der ALD-Ventiltechnologie neue Möglichkeiten für Hersteller modernster Halbleiter schafft.

Nadel- und Dosierventile

Nadelventile

Nadelventile von Swagelok sind erhältlich für den allgemeinen Einsatz, mit Regulierspindel, mit verschraubtem Ventilhals, mit geschmiedetem Körper, mit Kipphebel, mit Regulier- und Absperrfunktion für den Einsatz unter rauen Bedingungen, mit Abblasefunktion für Instrumentierung, als kompakte Manometerventile, mit nichtdrehender Spindel sowie als Absperrventile mit geradem Durchgang und eignen sich für Druckstufen bis zu 3.100 bar (45.000 psig). Für unterschiedliche Strömungsmuster sind die Nadelventile von Swagelok in gerader, Winkel- und Kreuzausführung und optional mit pneumatischer oder manueller Betätigung erhältlich.

Dosierventile

Die Dosierventile von Swagelok sorgen für eine präzise Regelung in Anwendungen für sowohl niedrige, mittlere als auch hohe Durchflussmengen. Für unterschiedliche Strömungsmuster sind die Dosierventile in gerader, Winkel- und Kreuzausführung erhältlich und eignen sich für Druckstufen bis zu 344 bar (5.000 psig). Die Handgriffe der Dosierventile von Swagelok sind in gerändelter, runder und geschlitzter Ausführung sowie mit Mikrometerkopf oder anpassbarem Drehmoment erhältlich und ermöglichen damit wiederholbare Durchflussanpassungen, eine verbesserte Kontrolle bei der Durchflusseinstellung oder die Durchflusseinstellung mittels Schraubenzieher in Niederdruckanwendungen.

Этот процесс может занять несколько минут. Дождитесь его завершения и не покидайте страницу.