Needle and Metering Valves — Blowdown Valves, 6DB Series
Valves available with these specifications:
- 1/8 to 1/2 in. (10 to 12 mm)
- –65°F (–53°C) to 1200°F (648°C)
- 316 stainless steel
- 1715 psig (118 bar) to 6000 psig (413 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Needle and Metering Valves — Blowdown Valves, 6DB Series — Straight Pattern
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-6DBS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting SS-6DBS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-6DBS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting
Product Availability by Store Location
Hours