Needle and Metering Valves — General Utility Needle Valves, GU and F10 Series
Valves available with these specifications:
- 1/4 to 1 in. (6 to 25 mm)
- –20°F (–28°C) to 650°F (343°C)
- 316 stainless steel, carbon steel
- 3660 psig (252 bar) to 6000 psig (413 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Needle and Metering Valves — General Utility Needle Valves, GU and F10 Series — Straight Pattern
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-8GUF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-4GUF6 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT SS-4GUF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-4GUF8-G 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-4GUM4-F4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT SS-4GUM8-F8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT SS-8GUF12 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT SS-4GUF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT
Product Availability by Store Location
Hours