text.skipToContent text.skipToNavigation

Stainless Steel PR Regulator, 0 to 250 psig (17.2 bar), 3600 psig (248 bar) inlet, A Config, PCTFE Seat, 1/4 in. FNPT, 0.06 Cv

Part #: KPR1GRA412A20000

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Flow Coefficient 0.06 Cv
Handle Green Knob Handle
Maximum Inlet Pressure 3600 psig (248 bar)
Maximum Temperature, °F (°C) 176 (80)
Port Configuration A
Ports 1/4 in. Female NPT
Pressure Control Range 0 to 250 psig (17.2 bar)
Sensing Mechanism X750 Diaphragm
eClass (4.1) 37011108
eClass (5.1.4) 37011108
eClass (6.0) 37011108
eClass (6.1) 37011108
eClass (10.1) 37011108
UNSPSC (4.03) 41112404
UNSPSC (10.0) 40142202
UNSPSC (11.0501) 40142202
UNSPSC (13.0601) 40142202
UNSPSC (15.1) 40142202
UNSPSC (17.1001) 40142202
Single Stage

Achieve reliable pressure reduction while minimizing droop and maintaining a constant downstream pressure with Swagelok pressure reducing regulators.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Stainless Steel PR Regulator, 0 to 250 psig (17.2 bar), 3600 psig (248 bar) inlet, A Config, PCTFE Seat, 1/4 in. FNPT, 0.06 Cv

Part #: KPR1GRA412A20000
View Catalog

Add To Favorites

Catalogs

Single Stage
Achieve reliable pressure reduction while minimizing droop and maintaining a constant downstream pressure with Swagelok pressure reducing regulators.

Specifications

KPR1GRA412A20000 — Stainless Steel PR Regulator, 0 to 250 psig (17.2 bar), 3600 psig (248 bar) inlet, A Config, PCTFE Seat, 1/4 in. FNPT, 0.06 Cv

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Flow Coefficient 0.06 Cv
Handle Green Knob Handle
Maximum Inlet Pressure 3600 psig (248 bar)
Maximum Temperature, °F (°C) 176 (80)
Port Configuration A
Ports 1/4 in. Female NPT
Pressure Control Range 0 to 250 psig (17.2 bar)
Sensing Mechanism X750 Diaphragm
eClass (4.1) 37011108
eClass (5.1.4) 37011108
eClass (6.0) 37011108
eClass (6.1) 37011108
eClass (10.1) 37011108
UNSPSC (4.03) 41112404
UNSPSC (10.0) 40142202
UNSPSC (11.0501) 40142202
UNSPSC (13.0601) 40142202
UNSPSC (15.1) 40142202
UNSPSC (17.1001) 40142202
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Maximum Inlet Pressure
Pressure Control Range
Ports
Port Configuration
KPR1DFC412A20000 316 Stainless Steel 100 psig (6.8 bar) 0 to 25 psig (1.7 bar) 1/4 in. Female NPT C View Product
KPR1DRB412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 25 psig (1.7 bar) 1/4 in. Female NPT B View Product
KPR1DRF412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 25 psig (1.7 bar) 1/4 in. Female NPT F View Product
KPR1ERB412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 50 psig (3.4 bar) 1/4 in. Female NPT B View Product
KPR1ERF412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 50 psig (3.4 bar) 1/4 in. Female NPT F View Product
KPR1FJA415A20000 316 Stainless Steel 500 psig (34.4 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT A View Product
KPR1FJC412A20000 316 Stainless Steel 500 psig (34.4 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT C View Product
KPR1FJF412A20000 316 Stainless Steel 500 psig (34.4 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT F View Product
KPR1FRA412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT A View Product
KPR1FRB417A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT B View Product
KPR1FRB417A30000 316 Stainless Steel 3600 psig (248 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT B View Product
KPR1FRC412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT C View Product
KPR1FRF412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT F View Product
KPR1GJF412A20000 316 Stainless Steel 500 psig (34.4 bar) 0 to 250 psig (17.2 bar) 1/4 in. Female NPT F View Product
KPR1GRB412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 250 psig (17.2 bar) 1/4 in. Female NPT B View Product
KPR1GRF412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 250 psig (17.2 bar) 1/4 in. Female NPT F View Product
KPR1JRA412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 500 psig (34.4 bar) 1/4 in. Female NPT A View Product
KPR1JRE412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 500 psig (34.4 bar) 1/4 in. Female NPT - View Product
KPR1JRF412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 500 psig (34.4 bar) 1/4 in. Female NPT F View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.