text.skipToContent text.skipToNavigation

Трубный обжимной фитинг Swagelok из латуни, соединитель с наруж. резьбой, наруж. диам. трубки 8 мм – наруж. коническая резьба ISO 1/4 дюйма

Part #: B-8M0-1-4RT

Specifications

Attribute Value
Body Material Латунь
Bored Through No
Cleaning Process Стандартная инструкция по очистке и упаковке (SC-10)
Connection 1 Size 8 мм
Connection 1 Type Трубный обжимной фитинг Swagelok®
Connection 2 Size 1/4 дюйма
Connection 2 Type Наруж. коническая резьба ISO
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Запрещается совместное использование и замена продуктов или компонентов Swagelok, на производство которых не распространяются отраслевые стандарты проектирования (в том числе торцевых соединений трубных обжимных фитингов Swagelok), продуктами или компонентами других производителей.

Трубный обжимной фитинг Swagelok из латуни, соединитель с наруж. резьбой, наруж. диам. трубки 8 мм – наруж. коническая резьба ISO 1/4 дюйма

Part #: B-8M0-1-4RT
View Catalog

Add To Favorites

Catalogs

Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

Specifications

B-8M0-1-4RT — Трубный обжимной фитинг Swagelok из латуни, соединитель с наруж. резьбой, наруж. диам. трубки 8 мм – наруж. коническая резьба ISO 1/4 дюйма

Attribute Value
Body Material Латунь
Bored Through No
Cleaning Process Стандартная инструкция по очистке и упаковке (SC-10)
Connection 1 Size 8 мм
Connection 1 Type Трубный обжимной фитинг Swagelok®
Connection 2 Size 1/4 дюйма
Connection 2 Type Наруж. коническая резьба ISO
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1210-1-12-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
2507-1210-1-8-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-1-4-SG2 Super Duplex Stainless Steel 1/4 po Raccord pour tube Swagelok® 1/4 po filetage NPT mâle 3/8 po View Product
2507-400-1-8-SG2 Super Duplex Stainless Steel 1/4 po Raccord pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po View Product
2507-400-2-4-SG2 Super Duplex Stainless Steel 1/4 po Raccord pour tube Swagelok® 1/4 po filetage NPT mâle 3/8 po View Product
2507-400-3-SG2 Super Duplex Stainless Steel 1/4 po Raccord pour tube Swagelok® 1/4 po Raccord pour tube Swagelok® View Product
2507-600-1-4-SG2 Super Duplex Stainless Steel 3/8 po Raccord pour tube Swagelok® 1/4 po filetage NPT mâle 3/8 po View Product
2507-600-1-6MP-SG2 Super Duplex Stainless Steel 3/8 po Raccord pour tube Swagelok® 3/8 po Conique et fileté mâle View Product
2507-600-1-6-SG2 Super Duplex Stainless Steel 3/8 po Raccord pour tube Swagelok® 3/8 po filetage NPT mâle 3/8 po View Product
2507-600-1-8-SG2 Super Duplex Stainless Steel 3/8 po Raccord pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po View Product
2507-600-2-4-SG2 Super Duplex Stainless Steel 3/8 po Raccord pour tube Swagelok® 1/4 po filetage NPT mâle 3/8 po View Product
2507-600-2-8-SG2 Super Duplex Stainless Steel 3/8 po Raccord pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po View Product
2507-810-1-4-SG2 Super Duplex Stainless Steel 1/2 po Raccord pour tube Swagelok® 1/4 po filetage NPT mâle 3/8 po View Product
2507-810-1-6-SG2 Super Duplex Stainless Steel 1/2 po Raccord pour tube Swagelok® 3/8 po filetage NPT mâle 3/8 po View Product
2507-810-1-8-SG2 Super Duplex Stainless Steel 1/2 po Raccord pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po View Product
2507-810-1-9MP-SG2 Super Duplex Stainless Steel 1/2 po Raccord pour tube Swagelok® 9/16 po Conique et fileté mâle View Product
2507-810-2-8-SG2 Super Duplex Stainless Steel 1/2 po Raccord pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po View Product
6MO-400-1-4 6-Moly 1/4 po Raccord pour tube Swagelok® 1/4 po filetage NPT mâle 3/8 po View Product
6MO-600-1-4 6-moly 3/8 po Raccord pour tube Swagelok® 1/4 po filetage NPT mâle 3/8 po View Product
6MO-600-1-8 6-moly 3/8 po Raccord pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po View Product
6MO-810-1-4 6-moly 1/2 po Raccord pour tube Swagelok® 1/4 po filetage NPT mâle 3/8 po View Product
6MO-810-1-8 6-moly 1/2 po Raccord pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po View Product
825-400-1-6BT Alliage 825 1/4 po Raccord pour tube Swagelok® 3/8 po filetage NPT mâle 3/8 po View Product
B-100-1-2 Laiton 1/16 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
B-1010-1-12 Laiton 5/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
B-1010-1-6 Laiton 5/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
B-1010-1-8 Laiton 5/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
B-1010-1-8RT Laiton 5/8 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
B-10M0-1-4 Laiton 10 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
B-10M0-1-4RS Laiton 10 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
B-10M0-1-4RT Laiton 10 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
B-10M0-1-6RT Laiton 10 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
B-10M0-1-8RT Laiton 10 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
B-1210-1-12 Laiton 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
B-1210-1-12RT Laiton 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle View Product
B-1210-1-16 Laiton 3/4 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
B-1210-1-8 Laiton 3/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
B-1210-1-8RT Laiton 3/4 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
B-12M0-1-6RS Laiton 12 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
B-12M0-1-6RT Laiton 12 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
B-12M0-1-8 Laiton 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
B-12M0-1-8RS Laiton 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
B-12M0-1-8RT Laiton 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
B-1410-1-12 Laiton 7/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
B-1410-1-16 Laiton 7/8 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
B-1410-1-8 Laiton 7/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
B-15M0-1-8RT Laiton 15 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
B-1610-1-12 Laiton 1 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
B-1610-1-16 Laiton 1 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
B-1610-1-16RT Laiton 1 po Raccord Swagelok® pour tubes 1 po Filetage conique ISO mâle View Product
B-1610-1-8 Laiton 1 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
B-1810-1-12 Laiton 1 1/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
B-1810-1-16 Laiton 1 1/8 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
B-18M0-1-8RT Laiton 18 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
B-200-1-2 Laiton 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
B-200-1-2BT Laiton 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
B-200-1-2RS Laiton 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
B-200-1-2RT Laiton 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
B-200-1-2ST Laiton 1/8 po Raccord Swagelok® pour tubes 5/16-24 po Filetage cylindrique SAE/MS mâle View Product
B-200-1-4 Laiton 1/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
B-200-1-OR Laiton 1/8 po Raccord Swagelok® pour tubes 5/16-24 po Filetage cylindrique SAE/MS mâle View Product
B-300-1-2 Laiton 3/16 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
B-300-1-2BT Laiton 3/16 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
B-300-1-4BT Laiton 3/16 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
B-3M0-1-2RT Laiton 3 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
B-400-1-1 Laiton 1/4 po Raccord Swagelok® pour tubes 1/16 po Filetage NPT mâle View Product
B-400-1-2 Laiton 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
B-400-1-2RT Laiton 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
B-400-1-4 Laiton 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
B-400-1-4BT Laiton 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
B-400-1-4RS Laiton 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
B-400-1-4RT Laiton 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
B-400-1-4ST Laiton 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
B-400-1-6 Laiton 1/4 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
B-400-1-8 Laiton 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
B-400-1-OR Laiton 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
B-600-1-12 Laiton 3/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
B-600-1-2 Laiton 3/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
B-600-1-4 Laiton 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
B-600-1-4RT Laiton 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
B-600-1-6 Laiton 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
B-600-1-6RT Laiton 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
B-600-1-6ST Laiton 3/8 po Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
B-600-1-8 Latón 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
B-600-1-8RT Latón 3/8 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
B-600-1-OR Latón 3/8 pulg. Racor Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela View Product
B-6M0-1-2 Latón 6 mm Racor Swagelok® 1/8 pulg. NPT macho View Product
B-6M0-1-2RS Latón 6 mm Racor Swagelok® 1/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
B-6M0-1-2RT Latón 6 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
B-6M0-1-4 Latón 6 mm Racor Swagelok® 1/4 pulg. NPT macho View Product
B-6M0-1-4RT Latón 6 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
B-810-1-12 Latón 1/2 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
B-810-1-16 Latón 1/2 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
B-810-1-2 Latón 1/2 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
B-810-1-4 Latón 1/2 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
B-810-1-6 Latón 1/2 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
B-810-1-6RT Latón 1/2 pulg. Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
B-810-1-8 Latón 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
B-810-1-8RT Latón 1/2 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
B-8M0-1-2RT Latón 8 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
B-8M0-1-4 Latón 8 mm Racor Swagelok® 1/4 pulg. NPT macho View Product
B-8M0-1-4RS Latón 8 mm Racor Swagelok® 1/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
B-8M0-1-6RT Latón 8 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
HC-200-1-2 Aleación C-276 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
HC-400-1-2 Aleación C-276 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
HC-400-1-4 Aleación C-276 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
HC-400-1-8 Aleación C-276 1/4 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
HC-600-1-4 Aleación C-276 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
HC-600-1-6 Aleación C-276 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
HC-600-1-8 Aleación C-276 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
HC-810-1-12 Aleación C-276 1/2 pulg. Racor Swagelok® 3/4 pulg. NPT Macho View Product
HC-810-1-4 Aleación C-276 1/2 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
HC-810-1-6 Alloy C-276 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
HC-810-1-8 Aleación C-276 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
M-1210-1-12 Aleación 400/R-405 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT Macho View Product
M-400-1-2 Aleación 400/R-405 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
M-400-1-4 Aleación 400/R-405 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
M-400-1-4BT Aleación 400/R-405 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
M-400-1-8 Aleación 400/R-405 1/4 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
M-600-1-4 Aleación 400/R-405 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
M-600-1-6 Aleación 400/R-405 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
M-600-1-8 Aleación 400/R-405 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
M-810-1-12 Aleación 400/R-405 1/2 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
M-810-1-4 Aleación 400/R-405 1/2 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
M-810-1-8 Aleación 400/R-405 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
PFA-220-1-2 PFA 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
PFA-420-1-2 PFA 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
PFA-420-1-4 PFA 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
PFA-620-1-4 PFA 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
PFA-620-1-6 PFA 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
PFA-820-1-8 PFA 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
S-10M0-1-4RT Acero al carbono 10 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
S-1210-1-12 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
S-1210-1-8 Carbon Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-12M0-1-8RP Carbon Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
S-1610-1-16 Carbon Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
S-2000-1-20 Carbon Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT View Product
S-2400-1-24 Carbon Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male NPT View Product
S-400-1-2 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
S-400-1-4 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
S-400-1-4ST Carbon Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
S-600-1-2 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
S-600-1-4 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
S-600-1-6 Carbon Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
S-600-1-8 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-810-1-12 Carbon Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
S-810-1-4 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
S-810-1-8 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-100-1-1 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-100-1-1BT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-100-1-2 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-100-1-2BT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-100-1-2RS 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-100-1-2RT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-100-1-2RTBT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-100-1-4 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-100-1-4BT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-100-1-OR 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread View Product
SS-1010-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-1010-1-12 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1010-1-12BT 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1010-1-4 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-1010-1-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-1010-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1010-1-8BT 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1010-1-8RS 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1010-1-8RT 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-1010-1-8ST 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-1010-1-8W 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-10M0-1-12 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-10M0-1-12RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-10M0-1-2 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-10M0-1-2RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-2RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-10M0-1-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-10M0-1-4RP 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-10M0-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-10M0-1-4W 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-10M0-1-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-10M0-1-6BT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-10M0-1-6RP 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-10M0-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-10M0-1-6ST 316 Stainless Steel 10 mm Swagelok® Tube Fitting 9/16 in. Male SAE/MS Straight Thread View Product
SS-10M0-1-6W 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-10M0-1-8 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-10M0-1-8BT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-10M0-1-8RP 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-10M0-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-8RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-10M0-1-8RTBT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-10M0-1-8ST 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-10M0-1-8W 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-10M0-2-8ST 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-1210-1-10ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-1210-1-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12-52167 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12BT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12RP 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-1210-1-12RS 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1210-1-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-1210-1-12SC11 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-1210-1-12W 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-1210-1-16 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1210-1-16BT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1210-1-16RS 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1210-1-16RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
SS-1210-1-16ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-1210-1-4 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-1210-1-6 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-1210-1-8 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1210-1-8-52167 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1210-1-8RP 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-1210-1-8RS 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1210-1-8RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-1210-1-8ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-1210-1-8W 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-1210-1-OR 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 1/16-12 in. Male O-Seal SAE/MS Straight Thread View Product
SS-12M0-1-12 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-12M0-1-12RP 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-12M0-1-12RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-12RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-12M0-1-12W 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-12M0-1-16 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-12M0-1-16RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-2 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-12M0-1-2RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-12M0-1-4 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-12M0-1-4RP 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-12M0-1-4RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-4RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-12M0-1-4W 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-12M0-1-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-12M0-1-6RP 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-12M0-1-6RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-6RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-12M0-1-6ST 316 Stainless Steel 12 mm Swagelok® Tube Fitting 9/16 in. Male SAE/MS Straight Thread View Product
SS-12M0-1-6W 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-12M0-1-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-12M0-1-8BT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-12M0-1-8RP 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-12M0-1-8RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-8RSBT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-8RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-12M0-1-8ST Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique SAE/MS mâle View Product
SS-12M0-1-8W Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-12M0-1-8WBT Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-12M0-1-M16X1.5RS Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 16 mm Filetage cylindrique ISO mâle View Product
SS-12M0-1-M18X1.5RS Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes M18 x 1,5 Filetage métrique mâle View Product
SS-1410-1-12 Acier inoxydable 316 7/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-14M0-1-4 Acier inoxydable 316 14 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-14M0-1-8 Acier inoxydable 316 14 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-14M0-1-8RS Acier inoxydable 316 14 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-15M0-1-6RS Acier inoxydable 316 15 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-15M0-1-8 Acier inoxydable 316 15 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-15M0-1-8RP Acier inoxydable 316 15 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
SS-15M0-1-8RS Acier inoxydable 316 15 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-15M0-1-8RT Acier inoxydable 316 15 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-15M0-1-8W Acier inoxydable 316 15 mm Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-1610-1-12 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-1610-1-12RS Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-1610-1-12RT Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle View Product
SS-1610-1-12ST Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 1/16-12 po Filetage cylindrique SAE/MS mâle View Product
SS-1610-1-16 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-1610-1-16BT Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-1610-1-16RP Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Filetage cylindrique ISO mâle View Product
SS-1610-1-16RS Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-1610-1-16RT Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Filetage conique ISO mâle View Product
SS-1610-1-16ST Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 5/16-12 po Filetage cylindrique SAE/MS mâle View Product
SS-1610-1-16W Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Embout à souder mâle View Product
SS-1610-1-20 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 1/4 po Filetage NPT mâle View Product
SS-1610-1-20ST Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 5/8-12 po Filetage cylindrique SAE/MS mâle View Product
SS-1610-1-24 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 1/2 po Filetage NPT mâle View Product
SS-1610-1-8 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-1610-1-8RS Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-1610-1-OR Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 5/16-12 po Filetage cylindrique SAE/MS mâle View Product
SS-16M0-1-12 Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-16M0-1-12RS Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-16M0-1-12RT Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle View Product
SS-16M0-1-4RT Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-16M0-1-6 Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-16M0-1-6RS Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-16M0-1-6RT Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-16M0-1-8 Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-16M0-1-8RP Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
SS-16M0-1-8RS Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-16M0-1-8RT Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-16M0-1-8W Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-18M0-1-12 Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-18M0-1-12RP Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO mâle View Product
SS-18M0-1-12RS Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-18M0-1-12RT Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle View Product
SS-18M0-1-8 Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-18M0-1-8RP Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
SS-18M0-1-8RS Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-18M0-1-8RT Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-18M0-1-8W Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-2000-1-16 Acier inoxydable 316 1 1/4 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-2000-1-20 Acier inoxydable 316 1 1/4 po Raccord Swagelok® pour tubes 1 1/4 po Filetage NPT mâle View Product
SS-2000-1-20BT Acier inoxydable 316 1 1/4 po Raccord Swagelok® pour tubes 1 1/4 po Filetage NPT mâle View Product
SS-2000-1-20RS Acier inoxydable 316 1 1/4 po Raccord Swagelok® pour tubes 1 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-2000-1-20ST Acier inoxydable 316 1 1/4 po Raccord Swagelok® pour tubes 1 5/8-12 po Filetage cylindrique SAE/MS mâle View Product
SS-2000-1-20W Acier inoxydable 316 1 1/4 po Raccord Swagelok® pour tubes 1 1/4 po Embout à souder mâle View Product
SS-2000-6-20AN Acier inoxydable 316 1 1/4 po Raccord Swagelok® pour tubes 1 1/4 po Évasement AN 37° mâle View Product
SS-200-1-0157 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes #10-32 Filetage mâle View Product
SS-200-1-1 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/16 po Filetage NPT mâle View Product
SS-200-1-1BT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/16 po Filetage NPT mâle View Product
SS-200-1-2 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-200-1-2BT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-200-1-2-OR Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle avec joint torique View Product
SS-200-1-2RP Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle View Product
SS-200-1-2RS Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-200-1-2RT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-200-1-2RTBT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-200-1-2ST Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 5/16-24 po Filetage cylindrique SAE/MS mâle View Product
SS-200-1-2STBT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 5/16-24 po Filetage cylindrique SAE/MS mâle View Product
SS-200-1-2W Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-200-1-2WBT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-200-1-4 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-200-1-4BT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-200-1-4RP Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-200-1-4RS Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-200-1-4RT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-200-1-4RTBT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-200-1-4ST Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-200-1-6 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-200-1-6BT Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-200-1-6RS Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-200-1-6ST Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 9/16-18 Zoll Gerades SAE/MS-Außengewinde View Product
SS-200-1-8 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-200-1-8BT Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-200-1-OR Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 5/16-24 Zoll Zylindrisches SAE/MS-Gewinde mit O-Ring View Product
SS-200-1-ORAS Edelstahl 316 1/8 Zoll Swagelok®-Rohrverschraubung 5/16-24 Zoll Außengewinde mit O-Ring, SAE/MS-Außengewinde View Product
SS-200-1-ORBT Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 5/16-24 Zoll Zylindrisches SAE/MS-Gewinde mit O-Ring View Product
SS-20M0-1-12 Edelstahl 316 20 mm Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-20M0-1-12RP Edelstahl 316 20 mm Swagelok® Rohrverschraubung 3/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-20M0-1-12RS Edelstahl 316 20 mm Swagelok® Rohrverschraubung 3/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-20M0-1-12RT Edelstahl 316 20 mm Swagelok® Rohrverschraubung 3/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-20M0-1-16 Edelstahl 316 20 mm Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-20M0-1-8 Edelstahl 316 20 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-20M0-1-8RP Edelstahl 316 20 mm Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde View Product
SS-20M0-1-8RS Edelstahl 316 20 mm Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-20M0-1-8RT Edelstahl 316 20 mm Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-22M0-1-12 Edelstahl 316 22 mm Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-22M0-1-12RS Edelstahl 316 22 mm Swagelok® Rohrverschraubung 3/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-22M0-1-12RT Edelstahl 316 22 mm Swagelok® Rohrverschraubung 3/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-22M0-1-16 Edelstahl 316 22 mm Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-22M0-1-16RS Edelstahl 316 22 mm Swagelok® Rohrverschraubung 1 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-22M0-1-16RT Edelstahl 316 22 mm Swagelok® Rohrverschraubung 1 Zoll Kegeliges ISO-Außengewinde View Product
SS-2400-1-16 Edelstahl 316 1 1/2 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-2400-1-20 Edelstahl 316 1 1/2 Zoll Swagelok® Rohrverschraubung 1 1/4 Zoll NPT Außengewinde View Product
SS-2400-1-24 Edelstahl 316 1 1/2 Zoll Swagelok® Rohrverschraubung 1 1/2 Zoll NPT Außengewinde View Product
SS-2400-1-24RS Edelstahl 316 1 1/2 Zoll Swagelok® Rohrverschraubung 1 1/2 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-2400-1-24RT Edelstahl 316 1 1/2 Zoll Swagelok® Rohrverschraubung 1 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-2400-1-24ST Edelstahl 316 1 1/2 Zoll Swagelok® Rohrverschraubung 1 7/8-12 Zoll Gerades SAE/MS-Außengewinde View Product
SS-2400-1-24W Edelstahl 316 1 1/2 Zoll Swagelok® Rohrverschraubung 1 1/2 Zoll Winkelanschweißverschraubung View Product
SS-25M0-1-12 Edelstahl 316 25 mm Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-25M0-1-12RS Edelstahl 316 25 mm Swagelok® Rohrverschraubung 3/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-25M0-1-12RT Edelstahl 316 25 mm Swagelok® Rohrverschraubung 3/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-25M0-1-16 Edelstahl 316 25 mm Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-25M0-1-16RP Edelstahl 316 25 mm Swagelok® Rohrverschraubung 1 Zoll Zylindrisches ISO-Außengewinde View Product
SS-25M0-1-16RS Edelstahl 316 25 mm Swagelok® Rohrverschraubung 1 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-25M0-1-16RT Edelstahl 316 25 mm Swagelok® Rohrverschraubung 1 Zoll Kegeliges ISO-Außengewinde View Product
SS-25M0-1-16W Edelstahl 316 25 mm Swagelok® Rohrverschraubung 1 Zoll Winkelanschweißverschraubung View Product
SS-25M0-1-8 Edelstahl 316 25 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-28M0-1-16 Edelstahl 316 28 mm Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-28M0-1-16RS Edelstahl 316 28 mm Swagelok® Rohrverschraubung 1 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-28M0-1-16RT Edelstahl 316 28 mm Swagelok® Rohrverschraubung 1 Zoll Kegeliges ISO-Außengewinde View Product
SS-300-1-2 Edelstahl 316 3/16 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-300-1-2BT Edelstahl 316 3/16 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-300-1-4 Edelstahl 316 3/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-300-1-4BT Edelstahl 316 3/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-300-1-OR Edelstahl 316 3/16 Zoll Swagelok® Rohrverschraubung 3/8-24 Zoll Gerades SAE/MS-Außengewinde View Product
SS-3200-1-32 Edelstahl 316 2 Zoll Swagelok® Rohrverschraubung 2 Zoll NPT Außengewinde View Product
SS-3M0-1-2 Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-3M0-1-2BT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-3M0-1-2RP Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-3M0-1-2RS Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-3M0-1-2RSBT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-3M0-1-2RT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-3M0-1-2RTBT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-3M0-1-2W Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Winkelanschweißverschraubung View Product
SS-3M0-1-2WBT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Winkelanschweißverschraubung View Product
SS-3M0-1-4 Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-3M0-1-4BT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-3M0-1-4RS Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-3M0-1-4RT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-3M0-1-4RTBT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-400-1-0256 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung #10-32 Außengewinde View Product
SS-400-1-1 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/16 Zoll NPT Außengewinde View Product
SS-400-1-10ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 7/8-14 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-12 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-400-1-12BT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-400-1-16 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-400-1-2 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-400-1-2BT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-400-1-2-OR Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT-Außengewinde mit O-Ring View Product
SS-400-1-2RP Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-400-1-2RS Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-400-1-2RT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-400-1-2SC11 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-400-1-2ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 5/16-24 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-2W Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Winkelanschweißverschraubung View Product
SS-400-1-3ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8-24 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-4 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-400-1-4BT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-400-1-4JA Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-400-1-4-OR Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT-Außengewinde mit O-Ring View Product
SS-400-1-4RP Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-400-1-4RS Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-400-1-4RT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-400-1-4RTBT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-400-1-4SC11 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-400-1-4ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-4STBT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-4STDE Edelstahl 316 1/4 Zoll Swagelok®-Rohrverschraubung 7/16-20 Zoll SAE/MS-Außengewinde View Product
SS-400-1-4W Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Winkelanschweißverschraubung View Product
SS-400-1-4WBT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Winkelanschweißverschraubung View Product
SS-400-1-5ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-6 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-400-1-6BT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-400-1-6RS Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-400-1-6RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ View Product
SS-400-1-6ST 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 9/16-18 インチ SAE/MS平行おねじ View Product
SS-400-1-6STDE 316ステンレス鋼 1/4 インチ Swagelok®チューブ継手 9/16-18 SAE/MS平行おねじ View Product
SS-400-1-8 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-400-1-8BT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-400-1-8RS 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-400-1-8RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ View Product
SS-400-1-8ST 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 3/4-16 インチ SAE/MS平行おねじ View Product
SS-400-1-8W 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/2 インチ おすパイプ溶接エルボー View Product
SS-400-1L-4ST 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 7/16-20 インチ SAE/MS平行おねじ View Product
SS-400-1-OR 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 7/16-20 インチ SAE/MS平行おねじ View Product
SS-400-1-ORBT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 7/16-20 インチ SAE/MS平行おねじ View Product
SS-402-1 316 ステンレス鋼 1/4 インチ めすSwagelok®チューブ継手 - - View Product
SS-4M0-1-2 316 ステンレス鋼 4 mm Swagelok®チューブ継手 1/8 インチ NPTおねじ View Product
SS-4M0-1-2BT 316 ステンレス鋼 4 mm Swagelok®チューブ継手 1/8 インチ NPTおねじ View Product
SS-4M0-1-2RP 316 ステンレス鋼 4 mm Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ View Product
SS-4M0-1-2RS 316 ステンレス鋼 4 mm Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-4M0-1-2RT 316 ステンレス鋼 4 mm Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ View Product
SS-4M0-1-2W 316 ステンレス鋼 4 mm Swagelok®チューブ継手 1/8 インチ おすパイプ溶接エルボー View Product
SS-4M0-1-4 316 ステンレス鋼 4 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-4M0-1-4RT 316 ステンレス鋼 4 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ View Product
SS-500-1-2 316 ステンレス鋼 5/16 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ View Product
SS-500-1-4 316 ステンレス鋼 5/16 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-500-1-4BT 316 ステンレス鋼 5/16 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-500-1-4RT 316 ステンレス鋼 5/16 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ View Product
SS-500-1-5ST 316 ステンレス鋼 5/16 インチ Swagelok®チューブ継手 1/2-20 インチ SAE/MS平行おねじ View Product
SS-500-1-6 316 ステンレス鋼 5/16 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ View Product
SS-500-1-OR 316 ステンレス鋼 5/16 インチ Swagelok®チューブ継手 1/2-20 インチ OシールSAE/MS平行おねじ View Product
SS-600-1-10ST 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 7/8-14 インチ SAE/MS平行おねじ View Product
SS-600-1-12 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-600-1-12BT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-600-1-12RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/4 インチ ISO管用テーパーおねじ View Product
SS-600-1-12ST 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1 1/16-12 インチ SAE/MS平行おねじ View Product
SS-600-1-12W 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/4 インチ おすパイプ溶接エルボー View Product
SS-600-1-16 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1 インチ NPTおねじ View Product
SS-600-1-16BT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1 インチ NPTおねじ View Product
SS-600-1-2 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ View Product
SS-600-1-2RS 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-600-1-2RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ View Product
SS-600-1-4 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-600-1-4BT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-600-1-4-OR 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ Oシール NPTおねじ View Product
SS-600-1-4RS 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-600-1-4RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ View Product
SS-600-1-4ST 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 7/16-20 インチ SAE/MS平行おねじ View Product
SS-600-1-4W Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-600-1-6 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-600-1-6BT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-600-1-6MP Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 9/16-18 po Conicité de 59 degrés View Product
SS-600-1-6RS Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-600-1-6RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-600-1-6RTBT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-600-1-6ST Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-600-1-6STDE Acier inoxydable 316 3/8 po Raccord pour tube Swagelok® 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-600-1-6W Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Embout à souder mâle View Product
SS-600-1-6WBT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Embout à souder mâle View Product
SS-600-1-8 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-600-1-8BT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-600-1-8RS Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-600-1-8RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-600-1-8ST Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-600-1-8W Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-600-1-OR Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 9/16-18 po Raccord mâle à filetage cylindrique SAE/MS avec joint torique View Product
SS-600-9-4 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-602-1 Acier inoxydable 316 3/8 po Raccord pour tubes Swagelok® femelle - - View Product
SS-6M0-1-0046 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes M5 x 0,8 Filetage métrique mâle View Product
SS-6M0-1-2 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-6M0-1-2BT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-6M0-1-2RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-2RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-6M0-1-2RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-6M0-1-2RTBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-6M0-1-2W Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-6M0-1-2WBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-6M0-1-4 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-6M0-1-4BT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-6M0-1-4RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-4RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-6M0-1-4RSBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-4RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-6M0-1-4RTBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-6M0-1-4W Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-6M0-1-4WBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-6M0-1-6 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-6M0-1-6RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-6RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-6M0-1-6RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-6M0-1-6ST Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-6M0-1-8 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-6M0-1-8BT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-6M0-1-8RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-8RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-6M0-1-8RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-6M0-1-M10X1.0RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 10 mm Filetage cylindrique ISO mâle View Product
SS-6M0-1-M12X1.0RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes M12 x 1,0 Filetage métrique mâle View Product
SS-810-1-10ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 7/8-14 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-12 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-810-1-12BT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-810-1-12RS Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-810-1-12RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle View Product
SS-810-1-12ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1 1/16-12 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-12W Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Embout à souder mâle View Product
SS-810-1-16 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-810-1-16BT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-810-1-16ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1 5/16-12 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-16W Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1 po Embout à souder mâle View Product
SS-810-1-2 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-810-1-4 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-810-1-4RS Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-810-1-4RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-810-1-4SC11 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-810-1-4ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-6 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-810-1-6BT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-810-1-6RP Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle View Product
SS-810-1-6RS Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-810-1-6RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-810-1-6ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-6W Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Embout à souder mâle View Product
SS-810-1-8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-810-1-8-49485 Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po View Product
SS-810-1-8-50553 Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po View Product
SS-810-1-8-52166 Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
SS-810-1-8-52167 Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
SS-810-1-8BT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-810-1-8-OR Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle avec joint torique View Product
SS-810-1-8RP Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
SS-810-1-8RS Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-810-1-8RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-810-1-8RTBT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-810-1-8SC11 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-810-1-8ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-8STWD Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-8W Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-810-1-8WBT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-810-1-OR Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-812-1 Acier inoxydable 316 1/2 po Raccord pour tubes Swagelok® femelle - - View Product
SS-8M0-1-2 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-8M0-1-2RP Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle View Product
SS-8M0-1-2RS Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-8M0-1-2RT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-8M0-1-2W Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-8M0-1-4 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-8M0-1-4BT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-8M0-1-4RP Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-8M0-1-4RS Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-8M0-1-4RT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-8M0-1-4RTBT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-8M0-1-4W Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-8M0-1-4WBT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-8M0-1-6 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-8M0-1-6RP Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle View Product
SS-8M0-1-6RS Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-8M0-1-6RT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-8M0-1-8 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-8M0-1-8BT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-8M0-1-8RP Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
SS-8M0-1-8RS Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-8M0-1-8RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-8M0-1-8W 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
T-400-1-2 PTFE 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
T-400-1-4 PTFE 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
TI-810-1-8 Titanium 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.