text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Union, 1/4 in. Tube OD with Sulfinert

Part #: SS-400-6JA

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
Flow Restrictor No
Platings/Coatings Sulfinert Coated Wetted Components
eClass (4.1) 37030701
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183103
Straights

Provides robust, leak-tight tube-to-tube connections ideal for maintaining flow integrity in linear system layouts.

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.


Selección fiable de un producto:

El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Union, 1/4 in. Tube OD with Sulfinert

Part #: SS-400-6JA
View Catalog

Add To Favorites

Catalogs

Straights

Provides robust, leak-tight tube-to-tube connections ideal for maintaining flow integrity in linear system layouts.

Specifications

SS-400-6JA — Stainless Steel Swagelok Tube Fitting, Union, 1/4 in. Tube OD with Sulfinert

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
Flow Restrictor No
Platings/Coatings Sulfinert Coated Wetted Components
eClass (4.1) 37030701
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183103
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1210-3-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
2507-1210-6-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
2507-1210-9-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
2507-400-6-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-400-9-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-600-3-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
2507-600-6-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
2507-600-9-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
2507-810-3-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
2507-810-6-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
2507-810-9-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
6MO-400-6 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
6MO-600-6 6-Moly 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
6MO-810-6 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
825-400-6 Alloy 825 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-100-6 Brass 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
B-1010-6 Brass 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
B-10M0-6 Brass 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
B-10M0-6-6 Brass 10 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-1210-6 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
B-12M0-6 Brass 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
B-1410-6 Brass 7/8 in. Swagelok® Tube Fitting 7/8 in. Swagelok® Tube Fitting View Product
B-15M0-6 Brass 15 mm Swagelok® Tube Fitting 15 mm Swagelok® Tube Fitting View Product
B-1610-6 Brass 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
B-1810-6 Brass 1 1/8 in. Swagelok® Tube Fitting 1 1/8 in. Swagelok® Tube Fitting View Product
B-200-6 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
B-300-6 Brass 3/16 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Fitting View Product
B-400-6 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-600-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-6M0-6 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-6M0-6-4 Brass 6 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-810-6 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-8M0-6 Brass 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
HC-200-6 Alloy C-276 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
HC-400-6 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
HC-400-61 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
HC-600-6 Alloy C-276 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
HC-810-6 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
M-400-6 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
M-600-6 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
M-810-6 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
PFA-220-6 PFA 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
PFA-420-6 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
PFA-620-6 PFA 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
PFA-820-6 PFA 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
S-1210-6 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
S-300-6 Carbon Steel 3/16 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Fitting View Product
S-400-6 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
S-600-6 Carbon Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
S-810-6 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-100-6 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-100-6BT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-1010-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
SS-10M0-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-10M0-6-2 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-10M0-6-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-10M0-6-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-10M0-6-8 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1210-6 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-1210-6-0021 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Long Swagelok® Tube Fitting View Product
SS-1210-6-12AN 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. AN Tube Flare View Product
SS-1210-6BT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-1210-6SC11 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12M0-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-12M0-6-4 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-12M0-6-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-12M0-6-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1410-6 316 Stainless Steel 7/8 in. Swagelok® Tube Fitting 7/8 in. Swagelok® Tube Fitting View Product
SS-14M0-6 316 Stainless Steel 14 mm Swagelok® Tube Fitting 14 mm Swagelok® Tube Fitting View Product
SS-14M0-6-8 316 Stainless Steel 14 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-15M0-6 316 Stainless Steel 15 mm Swagelok® Tube Fitting 15 mm Swagelok® Tube Fitting View Product
SS-15M0-6-8 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1610-6 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-1610-6-16AN 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. AN Tube Flare View Product
SS-1610-6BT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16M0-6 316 Stainless Steel 16 mm Swagelok® Tube Fitting 16 mm Swagelok® Tube Fitting View Product
SS-16M0-6-10 316 Stainless Steel 16 mm Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
SS-18M0-6 316 Stainless Steel 18 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Fitting View Product
SS-18M0-6-12 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-1F0-6GC 316 Stainless Steel 1/16 in. Female Swagelok® Tube Fitting 1/16 in. Female Swagelok® Tube Fitting View Product
SS-2000-6 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Swagelok® Tube Fitting View Product
SS-200-6 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-200-6-2AN 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. AN Tube Flare View Product
SS-200-6-4AN 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. AN Tube Flare View Product
SS-20M0-6 316 Stainless Steel 20 mm Swagelok® Tube Fitting 20 mm Swagelok® Tube Fitting View Product
SS-20M0-6-12 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-22M0-6 316 Stainless Steel 22 mm Swagelok® Tube Fitting 22 mm Swagelok® Tube Fitting View Product
SS-2400-6 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Swagelok® Tube Fitting View Product
SS-25M0-6 316 Stainless Steel 25 mm Swagelok® Tube Fitting 25 mm Swagelok® Tube Fitting View Product
SS-28M0-6 316 Stainless Steel 28 mm Swagelok® Tube Fitting 28 mm Swagelok® Tube Fitting View Product
SS-2M0-6 316 Stainless Steel 2 mm Swagelok® Tube Fitting 2 mm Swagelok® Tube Fitting View Product
SS-2M0-6-1 316 Stainless Steel 2 mm Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-2M0-6-2 316 Stainless Steel 2 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2M0-6-4 316 Stainless Steel 2 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-300-6 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Fitting View Product
SS-30M0-6 316 Stainless Steel 30 mm Swagelok® Tube Fitting 30 mm Swagelok® Tube Fitting View Product
SS-3200-6 316 Stainless Steel 2 in. Swagelok® Tube Fitting 2 in. Swagelok® Tube Fitting View Product
SS-38M0-6 316 Stainless Steel 38 mm Swagelok® Tube Fitting 38 mm Swagelok® Tube Fitting View Product
SS-3M0-6 316 Stainless Steel 3 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Fitting View Product
SS-3M0-6-2 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-400-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-400-6-1FGC 316 Stainless Steel 1/4 in. Female Swagelok® Tube Fitting 1/16 in. Female Swagelok® Tube Fitting View Product
SS-400-6-4AN 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. AN Tube Flare View Product
SS-400-6SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4M0-6 316 Stainless Steel 4 mm Swagelok® Tube Fitting 4 mm Swagelok® Tube Fitting View Product
SS-4M0-6-2 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-4M0-6-4 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-500-6 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 5/16 in. Swagelok® Tube Fitting View Product
SS-600-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-600-6-4AN 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. AN Tube Flare View Product
SS-600-6-6AN 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. AN Tube Flare View Product
SS-600-6BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-600-6SC11 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6M0-6 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-6M0-6-2 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-6M0-6-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-6M0-6-6 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6M0-6-8 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-810-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-810-6-0030 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-810-6-8AN 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. AN Tube Flare View Product
SS-810-6SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8M0-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-8M0-6-2 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-8M0-6-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-8M0-6-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
T-400-6 PTFE 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
TI-400-6 Titanium 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
TI-810-6 Titanium 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.