|
Sechskantreduziernippel, Edelstahl, 3/8 Zoll NPT-Außengewinde x 1/4 Zoll NPT-Außengewinde
Part #: SS-6-HRN-4
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsStraight reducer fitting connects different pipe sizes in a linear run—ideal for maintaining flow efficiency in demanding piping systems. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Sechskantreduziernippel, Edelstahl, 3/8 Zoll NPT-Außengewinde x 1/4 Zoll NPT-Außengewinde
Log in or Register to view price
Catalogs
Straights
Straight reducer fitting connects different pipe sizes in a linear run—ideal for maintaining flow efficiency in demanding piping systems.
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-6-HRN-4 — Sechskantreduziernippel, Edelstahl, 3/8 Zoll NPT-Außengewinde x 1/4 Zoll NPT-Außengewinde
| Attribute | Value |
|---|---|
| Body Material | Edelstahl 316 |
| Cleaning Process | Standardreinigung und -verpackung (SC-10) |
| Connection 1 Size | 3/8 Zoll |
| Connection 1 Type | NPT Außengewinde |
| Connection 2 Size | 1/4 Zoll |
| Connection 2 Type | NPT Außengewinde |
| Flow Restrictor | No |
| eClass (4.1) | 37021016 |
| eClass (5.1.4) | 37020514 |
| eClass (6.0) | 37020514 |
| eClass (6.1) | 37020514 |
| eClass (10.1) | 37020514 |
| UNSPSC (4.03) | 40141715 |
| UNSPSC (10.0) | 40173607 |
| UNSPSC (11.0501) | 40142305 |
| UNSPSC (13.0601) | 40173607 |
| UNSPSC (15.1) | 40141719 |
| UNSPSC (17.1001) | 40173303 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-8-RA-4 | Brass | 1/2 in. | Female NPT | 1/4 in. | Male NPT | View Product |
| B-8-RB-4 | Brass | 1/2 in. | Male NPT | 1/4 in. | Female NPT | View Product |
| SS-12-HRCG-4 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| SS-12-HRCG-8 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/2 in. | Female NPT | View Product |
| SS-12-HRN-4 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| SS-12-HRN-6 | 316 Stainless Steel | 3/4 in. | Male NPT | 3/8 in. | Male NPT | View Product |
| SS-12-HRN-8 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/2 in. | Male NPT | View Product |
| SS-12-RA-4 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/4 in. | Male NPT | View Product |
| SS-12-RA-6 | 316 Stainless Steel | 3/4 in. | Female NPT | 3/8 in. | Male NPT | View Product |
| SS-12-RA-8 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/2 in. | Male NPT | View Product |
| SS-12-RB-4 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/4 in. | Female NPT | View Product |
| SS-12-RB-6 | 316 Stainless Steel | 3/4 in. | Male NPT | 3/8 in. | Female NPT | View Product |
| SS-12-RB-8 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/2 in. | Female NPT | View Product |
| SS-16-HRCG-12 | 316 Stainless Steel | 1 in. | Female NPT | 3/4 in. | Female NPT | View Product |
| SS-16-HRCG-8 | 316 Stainless Steel | 1 in. | Female NPT | 1/2 in. | Female NPT | View Product |
| SS-16-HRN-12 | 316 Stainless Steel | 1 in. | Male NPT | 3/4 in. | Male NPT | View Product |
| SS-16-HRN-8 | 316 Stainless Steel | 1 in. | Male NPT | 1/2 in. | Male NPT | View Product |
| SS-16-RA-12 | 316 Stainless Steel | 1 in. | Female NPT | 3/4 in. | Male NPT | View Product |
| SS-16-RA-4 | 316 Stainless Steel | 1 in. | Female NPT | 1/4 in. | Male NPT | View Product |
| SS-16-RA-8 | 316 Stainless Steel | 1 in. | Female NPT | 1/2 in. | Male NPT | View Product |
| SS-16-RB-12 | 316 Stainless Steel | 1 in. | Male NPT | 3/4 in. | Female NPT | View Product |
| SS-16-RB-4 | 316 Stainless Steel | 1 in. | Male NPT | 1/4 in. | Female NPT | View Product |
| SS-16-RB-6 | 316 Stainless Steel | 1 in. | Male NPT | 3/8 in. | Female NPT | View Product |
| SS-16-RB-8 | 316 Stainless Steel | 1 in. | Male NPT | 1/2 in. | Female NPT | View Product |
| SS-20-RB-16 | 316 Stainless Steel | 1 1/4 in. | Male NPT | 1 in. | Female NPT | View Product |
| SS-20-RB-8 | 316 Stainless Steel | 1 1/4 in. | Male NPT | 1/2 in. | Female NPT | View Product |
| SS-24-RB-12 | 316 Stainless Steel | 1 1/2 in. | Male NPT | 3/4 in. | Female NPT | View Product |
| SS-24-RB-16 | 316 Stainless Steel | 1 1/2 in. | Male NPT | 1 in. | Female NPT | View Product |
| SS-24-RB-8 | 316 Stainless Steel | 1 1/2 in. | Male NPT | 1/2 in. | Female NPT | View Product |
| SS-2-HRN-1 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/16 in. | Male NPT | View Product |
| SS-2-RA-1 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/16 in. | Male NPT | View Product |
| SS-32-RB-16 | 316 Stainless Steel | 2 in. | Male NPT | 1 in. | Female NPT | View Product |
| SS-32-RB-8 | 316 Stainless Steel | 2 in. | Male NPT | 1/2 in. | Female NPT | View Product |
| SS-4-HRCG-2 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/8 in. | Female NPT | View Product |
| SS-4-HRN-2 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/8 in. | Male NPT | View Product |
| SS-4-RA-2 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/8 in. | Male NPT | View Product |
| SS-4-RB-2 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/8 in. | Female NPT | View Product |
| SS-4-RBT-2RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/8 in. | Female ISO Tapered Thread | View Product |
| SS-6-HRCG-4 | 316 Stainless Steel | 3/8 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| SS-6-HRN-2 | 316 Stainless Steel | 3/8 in. | Male NPT | 1/8 in. | Male NPT | View Product |
| SS-6-RA-2 | 316 Stainless Steel | 3/8 in. | Female NPT | 1/8 in. | Male NPT | View Product |
| SS-6-RA-4 | 316 Stainless Steel | 3/8 in. | Female NPT | 1/4 in. | Male NPT | View Product |
| SS-6-RAT-4RT | 316 Stainless Steel | 3/8 in. | Female ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-6-RB-2 | 316 Stainless Steel | 3/8 in. | Male NPT | 1/8 in. | Female NPT | View Product |
| SS-6-RB-4 | 316 Stainless Steel | 3/8 in. | Male NPT | 1/4 in. | Female NPT | View Product |
| SS-6-RBT-4RT | 316 Stainless Steel | 3/8 in. | Male ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-8-HRCG-2 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/8 in. | Female NPT | View Product |
| SS-8-HRCG-4 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| SS-8-HRCG-6 | 316 Stainless Steel | 1/2 in. | Female NPT | 3/8 in. | Female NPT | View Product |
| SS-8-HRN-2 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/8 in. | Male NPT | View Product |
| SS-8-HRN-4 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| SS-8-HRN-6 | 316 Stainless Steel | 1/2 in. | Male NPT | 3/8 in. | Male NPT | View Product |
| SS-8-HRNT-6RT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-8-RA-2 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/8 in. | Male NPT | View Product |
| SS-8-RA-4 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/4 in. | Male NPT | View Product |
| SS-8-RA-6 | 316 Stainless Steel | 1/2 in. | Female NPT | 3/8 in. | Male NPT | View Product |
| SS-8-RAT-4RT | 316 Stainless Steel | 1/2 in. | Female ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-8-RB-2 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/8 in. | Female NPT | View Product |
| SS-8-RB-4 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/4 in. | Female NPT | View Product |
| SS-8-RB-6 | 316 Stainless Steel | 1/2 in. | Male NPT | 3/8 in. | Female NPT | View Product |
| SS-8-RBT-4RT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-8-RBT-6RT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | 3/8 in. | Female ISO Tapered Thread | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
