|
PFA 캡, 1/4인치 OD 튜빙용
Réf. pièce : PFA-420-C
|
||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
캡견고한 튜브 조임(Grip)과 진동 저항성으로 누설에 강합니다. 스웨즈락 튜브 피팅의 놀라운 신뢰성은 65년 간의 성공으로 증명됐으며, 극단적인 환경에서 실시된 것을 포함해 수많은 테스트 보고서가 문서로 기록되고 있습니다. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
PFA 캡, 1/4인치 OD 튜빙용
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
캡
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Spécifications
PFA-420-C — PFA 캡, 1/4인치 OD 튜빙용
| Attribut | Valeur |
|---|---|
| 몸체 재질 | PFA |
| 관통형 | 아니오 |
| 세정 공정 | 표준 세정 및 포장(SC-10) |
| 연결구 1 크기 | 1/4인치 |
| 연결구 1 종류 | Swagelok® 튜브 피팅 |
| 유량 제한기 | 아니오 |
| eClass (4.1) | 37060708 |
| eClass (5.1.4) | 37070517 |
| eClass (6.0) | 22560207 |
| eClass (6.1) | 37070517 |
| eClass (10.1) | 37019190 |
| UNSPSC (4.03) | 40141813 |
| UNSPSC (10.0) | 40142607 |
| UNSPSC (11.0501) | 40142607 |
| UNSPSC (13.0601) | 40183104 |
| UNSPSC (15.1) | 40183104 |
| UNSPSC (17.1001) | 40183104 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| 2507-400-C-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| 2507-600-C-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| 2507-810-C-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| 6MO-400-C | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| 6MO-810-C | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| B-100-C | Brass | 1/16 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| B-1010-C | Brass | 5/8 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| B-200-C | Brass | 1/8 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| B-400-C | Brass | 1/4 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| B-600-C | Brass | 3/8 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| B-810-C | Brass | 1/2 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-100-C | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-1010-C | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-10M0-C | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-1210-C | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-12M0-C | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-14M0-C | 316 Stainless Steel | 14 mm | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-15M0-C | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-1610-C | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-16M0-C | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-18M0-C | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-2000-C | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-200-C | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-20M0-C | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-22M0-C | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-2400-C | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-25M0-C | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-300-C | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-3200-C | 316 Stainless Steel | 2 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-3M0-C | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-400-C | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-4M0-C | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-500-C | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-600-C | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-6M0-C | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-810-C | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-8M0-C | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | - | - | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
