Medium-Pressure Tube Fittings — Female Connectors
Fittings available with these specifications:
- 1/4 to 1 in.
- NPT
- 316 stainless steel
- Maximum 6250 psig (430 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Raccords pour tubes moyenne pression — Connecteurs femelles — Droits
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4FK0-7-4 Acier inoxydable 316 1/4 po Raccord pour tubes moyenne pression Swagelok® 1/4 po Filetage NPT femelle SS-8FK0-7-8 Acier inoxydable 316 1/2 po Raccord pour tubes moyenne pression Swagelok® 1/2 po Filetage NPT femelle
Product Availability by Store Location
Hours