text.skipToContent text.skipToNavigation
工艺接口阀 (DBB)

世伟洛克®工艺接口阀(双关断和排放)

世伟洛克工艺接口阀通过单一结构实现从工艺管路系统到仪表的平滑过渡,潜在泄漏点少、安装重量低、所需空间小。

索取更多信息

世伟洛克工艺接口阀(双关断与排放阀)通常用于油气化工和精炼以及发电市场,可用于工艺管道安装点、排放口或排水口、化学品注入点和取样点、直接安装在仪表上、仪表紧密连接、双关断和排放隔离或极端服务应用中。

与具有多个阀门和接头的组件相比,世伟洛克工艺阀的安装重量至多可以降低 75%,占用空间更小,潜在的泄漏点更少。它们还可以缩短安装时间、减少振动应力并减少逸散性排放(可提供符合 API 641、API 624、ISO 15848-1、ISO 15848-2 的低排放选项),以及采用符合 NACE MR0175/ISO 15156 的材料的设计,可用于酸性气体工况。还可提供集成世伟洛克卡套管接头连接选项。

世伟洛克工艺接口阀系列包括:

此外,还可提供单关断和排放、关断组合以及关断和排放球阀模块。

规格

工作压力150 到 2500 等级,符合 ASME B16.5,可提供如下所列最高工作温度
有关具体压力额定值,请参阅产品目录
工作温度不锈钢和双相不锈钢阀门组件为 –58 至 400°F(–50 至 204°C)
有关具体温度额定值,请参阅产品目录
可提供的尺寸包括1、1 1/2 和 2 in.(25、38 和 50 mm)孔径—VS03 系列
3/8 in. (9.5 mm) 孔径—VS04 系列
1/2 和 3/4 in.(14 和 20 mm)孔径—VB04 系列

了解更多内容

工艺接口阀目录

查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。

世伟洛克阀门流量系数 (C<sub>v</sub>) 计算器

计算流量以选择正确的阀门

使用我们的阀门流量系数 (Cv) 计算器选择适合您需求的阀门尺寸。

使用工具

世伟洛克为您精心准备的产品、服务和解决方案

Block valves in an industrial fluid system
How to Isolate Industrial Fluid Systems with Block Valves

The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.

Valve selection for fluid systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Workers discuss process measurement in a plant
Process Measurement – Impulse Line Best Practices

It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.

Analytical instrumentation panel with Swagelok valves and gauges
Tips to Maintaining a Representative Sample in an Analytical Instrumentation System

Maintaining a representative sample within an analytical instrumentation system can be difficult. Learn how to identify major issues and avoid complications associated with a compromised representative sample from the experts at Swagelok.

请稍候几分钟,不要关闭此页面