Ultra-Torr Vacuum Fittings — Spare Parts and Accessories
Fittings available with these specifications:
- 1/16 to 1 1/2 in.
- Union, reducing union, union elbow, union tee
- Stainless steel
- –25 to 400°F (–31 to 204°C)
Your local authorized Swagelok sales and service center may have additional options.
-
Ultra-Torr Vacuum Fittings — Spare Parts and Accessories — 슬리브
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-UTS 316 스테인리스강 1/4인치 Ultra-Torr® 진공 슬리브 - - -
Ultra-Torr Vacuum Fittings — Spare Parts and Accessories — 암나사 너트
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-6-UTN 316 스테인리스강 3/8인치 암나사 Ultra-Torr® 진공 피팅 - - SS-4-UTN 316 스테인리스강 1/4인치 암나사 Ultra-Torr® 진공 피팅 - - SS-8-UTN 316 스테인리스강 1/2인치 암나사 Ultra-Torr® 진공 피팅 - -
Product Availability by Store Location
Hours