Торцевое соединение для универсального вставного шланга, наруж. резьба NPT 3/8 дюйма из латуни, размер шланга 3/8 дюйма
Part #: B-PB6-PM6
|
||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
연결구다양한 스웨즈락 호스 및 플렉시블 튜빙용 연결구들은 현장 설치를 쉽게 해줍니다. 스웨즈락 튜브 피팅, 스웨즈락 튜브 어댑터, 수나사 NPT 피팅, 수나사 ISO/BSP 경사나사 피팅 및 유니온이 포함됩니다. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Запрещается совместное использование и замена продуктов или компонентов Swagelok, на производство которых не распространяются отраслевые стандарты проектирования (в том числе торцевых соединений трубных обжимных фитингов Swagelok), продуктами или компонентами других производителей. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Запрещается совместное использование и замена продуктов или компонентов Swagelok, на производство которых не распространяются отраслевые стандарты проектирования (в том числе торцевых соединений трубных обжимных фитингов Swagelok), продуктами или компонентами других производителей.
Торцевое соединение для универсального вставного шланга, наруж. резьба NPT 3/8 дюйма из латуни, размер шланга 3/8 дюйма
Log in or Register to view price
Catalogs
연결구
다양한 스웨즈락 호스 및 플렉시블 튜빙용 연결구들은 현장 설치를 쉽게 해줍니다. 스웨즈락 튜브 피팅, 스웨즈락 튜브 어댑터, 수나사 NPT 피팅, 수나사 ISO/BSP 경사나사 피팅 및 유니온이 포함됩니다.
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Features: Step-by-step identification procedure for threads and end connections.
Specifications
B-PB6-PM6 — Торцевое соединение для универсального вставного шланга, наруж. резьба NPT 3/8 дюйма из латуни, размер шланга 3/8 дюйма
Attribute | Value |
---|---|
몸체 재질 | Латунь |
연결구 1 크기 | 3/8 дюйма |
연결구 1 종류 | Наруж. резьба NPT |
연결구 재질 | Латунь |
호스 크기 | 3/8 дюйма |
eClass (4.1) | 37110306 |
eClass (5.1.4) | 37110390 |
eClass (6.0) | 37119200 |
eClass (6.1) | 37119200 |
eClass (10.1) | 37119200 |
UNSPSC (4.03) | 27121707 |
UNSPSC (10.0) | 40141734 |
UNSPSC (11.0501) | 40141734 |
UNSPSC (13.0601) | 40141734 |
UNSPSC (15.1) | 40141734 |
UNSPSC (17.1001) | 39120000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-PB12-PM12 | Brass | 3/4 in. | Male NPT | - | - | View Product |
B-PB12-TA12 | Brass | 3/4 in. | Swagelok® Tube Adapter | - | - | View Product |
B-PB4-MT4 | Brass | 1/4 in. | Male ISO Tapered Thread | - | - | View Product |
B-PB4-PM4 | Brass | 1/4 in. | Male NPT | - | - | View Product |
B-PB4-TA4 | Brass | 1/4 in. | Swagelok® Tube Adapter | - | - | View Product |
B-PB6-MT6 | Brass | 3/8 in. | Male ISO Tapered Thread | - | - | View Product |
B-PB6-PM4 | Brass | 1/4 in. | Male NPT | - | - | View Product |
B-PB6-TA6 | Brass | 3/8 in. | Swagelok® Tube Adapter | - | - | View Product |
B-PB6-TM10 | Brass | 10 mm | Swagelok® Tube Adapter | - | - | View Product |
B-PB8-PM8 | 황동 | 1/2인치 | 수나사 NPT | - | - | View Product |
B-PB8-TA8 | 황동 | 1/2인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
B-PB8-TM12 | 황동 | 12mm | 스웨즈락 튜브 어댑터 | - | - | View Product |
SS-PB12-PM12 | 316 스테인리스강 | 3/4인치 | 수나사 NPT | - | - | View Product |
SS-PB12-TA12 | 316 스테인리스강 | 3/4인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
SS-PB16-TA16 | 316 스테인리스강 | 1인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
SS-PB4-6 | 316 스테인리스강 | 1/4인치 | 다목적 푸쉬-온(Push-On) 호스 인서트 | - | - | View Product |
SS-PB4-MT4 | 316 스테인리스강 | 1/4인치 | 수나사 ISO 경사나사 | - | - | View Product |
SS-PB4-PM4 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | - | - | View Product |
SS-PB4-SL4 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | - | - | View Product |
SS-PB4-TA4 | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
SS-PB4-TM6 | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | - | - | View Product |
SS-PB4-TM8 | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | - | - | View Product |
SS-PB6-6 | 316 스테인리스강 | 3/8인치 | 다목적 푸쉬-온(Push-On) 호스 인서트 | - | - | View Product |
SS-PB6-MT6 | 316 스테인리스강 | 3/8인치 | 수나사 ISO 경사나사 | - | - | View Product |
SS-PB6-PM4 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | - | - | View Product |
SS-PB6-PM6 | 316 스테인리스강 | 3/8인치 | 수나사 NPT | - | - | View Product |
SS-PB6-SL6 | Acier inoxydable | 3/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-PB6-TA4 | Acier inoxydable | 1/4 po | Adaptateur pour tube Swagelok® | - | - | View Product |
SS-PB6-TA6 | Acier inoxydable | 3/8 po | Adaptateur pour tube Swagelok® | - | - | View Product |
SS-PB6-TA8 | Acier inoxydable | 1/2 po | Adaptateur pour tube Swagelok® | - | - | View Product |
SS-PB6-TM10 | Acier inoxydable | 10 mm | Adaptateur pour tube Swagelok® | - | - | View Product |
SS-PB6-TM8 | Acier inoxydable | 8 mm | Adaptateur pour tube Swagelok® | - | - | View Product |
SS-PB8-6 | Acier inoxydable | 1/2 po | Insert pour flexible push-on multifonctions | - | - | View Product |
SS-PB8-MT8 | Acier inoxydable | 1/2 po | Filetage conique ISO mâle | - | - | View Product |
SS-PB8-PM8 | Acier inoxydable | 1/2 po | Filetage NPT mâle | - | - | View Product |
SS-PB8-SL8 | Acier inoxydable | 1/2 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-PB8-TA8 | Acier inoxydable | 1/2 po | Adaptateur pour tube Swagelok® | - | - | View Product |
SS-PB8-TM12 | Acier inoxydable | 12 mm | Adaptateur pour tube Swagelok® | - | - | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.