|
6BK용 PCTFE 스템 팁/어댑터 키트, 8BK, 6UK 및 8UK 시리즈 벨로우즈 밸브
Réf. pièce : SS-8BA-K5
|
||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
Kit d’embout de tigeFaites votre choix parmi une vaste sélection de pièces détachées et d'accessoires pour votre vanne Swagelok. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
6BK용 PCTFE 스템 팁/어댑터 키트, 8BK, 6UK 및 8UK 시리즈 벨로우즈 밸브
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Kit d’embout de tige
Swagelok® B series bellows-sealed valves are available in a range of configurations to meet a variety of system needs. Gasketed and weld body-to-bellows seals, shutoff and regulating stem tips, and several end connections are offered.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
The Swagelok® 3-valve manifold uses bellows-sealed valves for systems with difficult fluid containment requirements. Features: 316 stainless steel bodies, Swagelok B or U series bellows valves for general or severe service, pipe fitting, flange, and Swagelok tube fitting end connections
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Bellows, Stem Tip/Adapter, Bellows/Stem/Stem Tip/Adapter, and Gasket Kits for Swagelok® bellows-sealed valves
Spécifications
SS-8BA-K5 — 6BK용 PCTFE 스템 팁/어댑터 키트, 8BK, 6UK 및 8UK 시리즈 벨로우즈 밸브
| Attribut | Valeur |
|---|---|
| Matériau du corps | PCTFE |
| eClass (4.1) | 37010602 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37019102 |
| eClass (6.1) | 37019102 |
| eClass (10.1) | 37019102 |
| UNSPSC (4.03) | 40141616 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40183102 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| KF-BN4-K5 | PCTFE | - | - | - | - | Afficher le produit |
| SS-12U-ST-K5 | - | - | - | - | - | Afficher le produit |
| SS-4BA-K5 | PCTFE | - | - | - | - | Afficher le produit |
| SS-4BK-K5 | PCTFE | - | - | - | - | Afficher le produit |
| SS-4B-VP-K5 | Polyamide | - | - | - | - | Afficher le produit |
| SS-8BK-K5 | PCTFE | - | - | - | - | Afficher le produit |
| SS-8B-VP-K5 | Polyimide | - | - | - | - | Afficher le produit |
| SS-BN4-K1 | PCTFE | - | - | - | - | Afficher le produit |
| SS-BN8-K1 | PCTFE | - | - | - | - | Afficher le produit |
| SS-HB-KF-K5 | PCTFE | - | - | - | - | Afficher le produit |
| SS-HB-V-K5 | ポリイミド | - | - | - | - | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
