Swagelok®圧力計、汎用圧力計(ECE R110認証)(PGNシリーズ)
圧縮天然ガス(CNG)自動車アプリケーションにおいて、ECE R110認証の圧力計を使用すると、正確な圧力測定を行うことができます。
圧力計について問い合わせるSwagelok®汎用圧力計 PGNシリーズは、ECE R110認証を取得しており、圧縮 天然ガス(CNG)自動車での使用に適しています。ポリカーボネイト製レンズを採用して保護の強化を図ることで、過酷な環境下での耐久性を実現しています。
目盛板の外径サイズは50 mmおよび63 mmで、目盛範囲は0~40 MPaです。オリフィスのサイズは0.58 mmです。
ブルドン管付きの真ちゅう製エンド・コネクション[50 mm目盛板圧力計(モデル50のみ)、トランスデューサー出力(真ちゅう製エンド・コネクションの50 mm目盛板の圧力計の場合)、校正証明書、材料証明書などのオプションがあります。
目盛範囲 | 圧力計:0~40 MPa | |
エンド・コネクション | ||
50 mm目盛板 | ||
ステンレス鋼製エンド・コネクション・タイプ(サイズ) |
| |
真ちゅう製エンド・コネクション・タイプ(サイズ) |
| |
63 mm目盛板 | ||
ステンレス鋼製エンド・コネクション・タイプ(サイズ) |
|
Pressure Gauges Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: ECE R110 approval for use on compressed natural gas vehicles; 50 and 63 mm (2 and 2 1/2 in.) dial sizes; Orifice: 0.023 in. (0.58 mm); Polycarbonate lens for additional protection; Transducer output available on 50 mm gauge with brass end connections

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures
Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.
Learn to Prevent Gauge FailureSwagelok Resources Curated for You

Common Causes and Costs of Fluid System Leaks
Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.

Green Alternative Systems Manufacturing Starts at Swagelok Through Custom Solutions
Learn how collaboration with Swagelok helped Green Alternative Systems accelerate production, lower labor costs, and achieve greater system reliability.

How Fluid System Fabrication can Alleviate Resource Constraints
There are several common fluid systems that successful plant operations depend on, and choosing the right fabrication provider can be highly beneficial if you’re short on resources.

Process Measurement – Impulse Line Best Practices
It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.