Swagelok® Sealants
Swagelok® pipe thread sealants enable leak-tight sealing in a variety of applications, enhancing system safety. Swagelok® TP series heat exchanger tube plugs can extend the life of your heat exchanger, reducing maintenance costs.
View SealantsSwagelok pipe thread sealants provide leak-tight sealing in a variety of applications due to compatibility with a variety of chemicals. They are rated for a range of system pressures and temperatures.
- Swagelok SWAK™ anerobic pipe thread sealant is quick and easy to apply and clings to threads without shredding or tearing on assembly. It lubricates threads, preventing costly thread damage due to galling and seizing during assembly. SWAK also cures to a bond that resists vibration or shock and allows low-breakaway torque for easy-to-break connections even after fully cured.
- Swagelok® PTFE-free thread sealant works similarly to SWAK, sealing immediately in applications where PTFE-based sealants are undesirable
- Swagelok® PTFE tape pipe thread sealant conforms to Commercial Item Description A-A-58092 and can be used on male tapered pipe threads at temperatures up to 450°F (232°C)
Swagelok® TP series heat exchanger tube plugs can extend the life of your heat exchanger by sealing the ends of leaking tubes. A uniform taper and smooth surface finish promote positive sealing with minimum force required for installation. Tube plugs are available in a variety of materials for system compatibility.
Have questions about thread sealants?
밀폐제 카테고리
Sealants Catalog
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
제품; Snoop누설 검사액; Goop™ 나사 윤활제; SWAK, 테프론 테이프 및 PTFE 가 포함되지 않은 파이프 나사 밀폐제
Heat exchanger tube plugs seal the ends of leaking tubes, providing longer use of the heat exchanger. The uniform taper and the smooth surface finish assure positive sealing with minimum installation force.
Compressed Gas Leak Detection Services
Receive help identifying and quantifying compressed gas leaks so you can prioritize the most critical issues to address based on potential for emissions reduction and safety, cost, and productivity improvement.
Learn About Leak Detection ServicesSwagelok Resources Curated for You
Fallstudien im Bereich Leckageerkennung
Mit ihren umfassenden technischen und anwendungsspezifischen Kenntnissen unterstützen die Fluidsystemexperten von Swagelok Kunden regelmäßig dabei, Fluidsystemleckagen zu ermitteln, zu beseitigen und vorzubeugen. Erfahren Sie mehr darüber, wie Swagelok seine Kunden bei der Leckageerkennung unterstützt.
Häufigste Ursachen und Kosten von Fluidsystemleckagen
Selbst kleinste Leckagen können ein schwerwiegendes Problem für die Sicherheit und Profitabilität Ihrer Anlage darstellen. Erfahren Sie mehr darüber, wie und warum Leckagen entstehen, wie Sie diese anhand von entsprechenden Tests im System ermitteln und wie Sie eine geeignete Strategie entwickeln, um Leckagen im Systembetrieb optimal vorzubeugen.
Wie sich gängige Fluidsystemleckagen in der Reifenherstellung vermeiden lassen
Undichte Rohrleitungen sind in der Reifenproduktion zwar keine Seltenheit, können aber sowohl Sicherheitsrisiken als auch erhebliche Umsatzeinbußen nach sich ziehen. Erfahren Sie, wie Sie gängige Leckagestellen in Ihrer Anlage ausfindig machen und beheben.
L’importance d’une bonne préparation des tubes pour éviter les fuites dans un système
L’installation réussie d’un raccord pour tube dépend de nombreux critères, mais l’un des plus importants est le soin apporté à la préparation des tubes avant le montage. Découvrez comment éviter des fuites coûteuses ou dangereuses en utilisant des tubes non endommagés qui ont été coupés et ébavurés correctement.