Swagelok® Hose Insulation
Insulation for hoses helps keep system fluid inside the hose at desired temperature levels, especially important when maintaining hot or cold fluid temperatures is required.
Connect with a Hose SpecialistSwagelok hoses wrapped in low thermal conductivity aerogel insulation allow you to keep fluids within desired temperature ranges and minimize safety risks and high energy costs related to working with those fluids. Factors such as free air convection, air flow, humidity and dew point, energy savings, and safe-to-touch recommendations can all be influences in determining when additional hose insulation will benefit your system. Considerations for Hose Insulation has more information.
Learn How to Solve Semiconductor Fabrication Challenges with Insulated Hoses
Swagelok offers the Y insulation option for when that additional insulation is needed. The low thermal conductivity aerogel insulation material minimizes the bulk needed to achieve desired surface temperatures. The flexible polyolefin heat shrink insulated hose cover enables the hose to be flexible, vapor permeation resistant, and abrasion resistant. It is rated for continuous hose surface temperature use from –65°F (–53°C) up to 257°F (125°C).
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® предлагает шланги и трубки нестандартной длины, диаметром 2 дюйма и меньше, с разными типами торцевых соединений и материалов изготовления, схемами армирования, подходящих для эксплуатации в широком диапазоне рабочих параметров среды.

Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You

3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands
Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

Industrial Hose Replacement: Core Tube Material Considerations
When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.

How to Select the Right Hose Reinforcement
Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.