스웨즈락® 밸브
먼 우주에서 대양의 해저 그리고 그 사이의 모든 곳에 이르기까지 중요한 애플리케이션들에 누설 없이 오래 사용하는 스웨즈락 밸브가 신뢰를 받고 있습니다. 신중히 관리되는 제조 관리기준에서 유래된 내구성으로 잘 알려진 당사 밸브는 까다로운 사용 환경에서도 오랫동안 사용한 후에도 신뢰할 수 있는 성능을 유지합니다.
View ValvesKnown for their quality of design and durability derived from carefully controlled materials procurement and manufacturing processes, Swagelok valves perform dependably even after years of service in demanding applications. We rigorously test every valve we make to ensure it meets our quality standards, so you can be confident they will deliver long-term performance as needed in your end-use environment.
Swagelok valves are available:
- With a wide variety of end connections, including gaugeable Swagelok tube fittings
- In a variety of materials, allowing you to find products that will be compatible with operating environment conditions and fluids
- In standard and special cleaning options for high-purity and ultrahigh-purity (UHP) applications as well as low-emission certifications from API
Find help selecting the right valves for your applications, installation and maintenance training, or troubleshooting assistance through a global network of nearly 200 authorized Swagelok sales and service locations.
Valves Categories

Ball and Quarter-Turn Plug Valves
- Full-Flow Ball Valves, GB Series
- Medium-Pressure Double Block and Bleed Valves, IPT Series
- Medium-Pressure Trunnion-Style Ball Valves, CTB Series
- Medium-Pressure Trunnion-Style Ball Valves, FKB Series
- Multipurpose Ball Valves, AFS Series

Bellows-Sealed Valves
- Bellows-Sealed Multi-Valve Manifolds, V3 Series
- Bellows-Sealed Valves for Switching Service, BY Series
- General-Service Bellows Valves, B and H Series
- High-Pressure Bellows Valves, HB Series
- High-Purity Bellows Valves, BN Series

Check Valves
- Excess Flow Valves
- High-Purity Welded Check Valves, CW Series
- スペアー・パーツ/アクセサリー
- ポペット式逆止弁、C / CP / CH シリーズ
- ミディアム・プレッシャー逆止弁、CV シリーズ

Diaphragm-Sealed Valves
- サーマル・イマージョン・ダイヤフラム・バルブ、DHシリーズ
- スペアー・パーツ/アクセサリー
- バルク・ガス供給用ダイヤフラム・バルブ、LDシリーズ
- マルチ・バルブ・マニホールド
- 超高純度 / 高圧用ダイヤフラム・バルブ、DPHシリーズ

Process Interface Valves (DBB)
Ensure a smooth transition from process piping to instrumentation in tight spaces while minimizing potential leak points.
밸브 카탈로그
구성 부품의 재질, 압력 및 온도 등급, 선택 사양 및 액세서리를 포함한 상세 제품 정보를 찾아보십시오.
■ 計装用マニホールド V/VB/VLシリーズ(2バルブ/3バルブ/5バルブ)/■ ダイレクト・マウント用マニホールド VEシリーズ(2バルブ/3バルブ/5バルブ)/■ リモート・マウント用マニホールド(2バルブ)/■ 計装用モジュラー85システム/■ API 624による低排出認証付き製品もございます(ダイレクト・マウント用/リモート・マウント用マニホールドおよびモジュラー85システムの場合)
ベローズをステム・シールに使用したパックレス構造/最高使用圧力:24.1 MPa/最高使用温度:204℃/エンド・コネクション:VCR® 面シール継手、Swagelok® チューブ継手、溶接
■ 最高使用圧力:68.9 MPa/■ エンド・コネクション・タイプ:Swagelok® チューブ継手、NPTねじ/■ エンド・コネクション・サイズ:1/8 インチから1/2 インチまで、6 mmから12 mmまで/■ 材質:316ステンレス鋼
■ 次世代PTFE製接液・接ガス部コンポーネント:超高純度システム・コンポーネント向けのSEMI F57-0301 に適合/■ エンド・コネクション:フレアー継手、スーパー300 タイプピラーフィッティング/■ 低いクラッキング圧力および再シール圧力
■ 構成部品はすべてステンレス鋼製で、頑丈/■ 逆方向からの流れの流量係数は、正方向の流量係数の0.1%未満/■ スプリング、エラストマーの使用なし/■ コンパクトなデザイン
■ 材質:高純度PFA/■ 最高使用圧力:1.24 MPa/■ 最高使用温度:148℃/■ エンド・コネクション・タイプ(サイズ):Swagelok® PFAチューブ継手(1/4 インチ、3/8 インチ、1/2 インチ)
Swagelok thermal-immersion diaphragm valves offer high-speed actuation and are designed for optimum performance at 220 degrees C (428 degrees F) for high-temperature processes.
■ 最高使用圧力:41.3 MPa/■ 流量係数(Cv値): 4.0から13.8まで/■ エンド・コネクション:Swagelokチューブ継手(インチ・サイズ・タイプ、ミリ・サイズ・タイプ)、管用ねじ(ISO、NPT)/■ ボディおよびエンド・コネクションの材質:316ステンレス鋼/■ アクチュエーター・タイプ:手動式、空気式
■ 液体用/ガス用/■ 設定圧力:0.07 MPaから41.3 MPaまで/■ エンド・コネクション・サイズ:1/4 インチ、1/2 インチ、6 mmから12 mmまで
ライブ・ロード式パッキン/コンパクトなデザイン/最高使用圧力:41.3 MPa/最高使用温度:315℃
■ 超高純度用/■ ボディ材質:316L VIM-VAR ステンレス鋼/■ モデル:低圧型、高圧型/■ エンド・コネクション・タイプ:VCR® メタル・ガスケット式面シール継手、チューブ突き合わせ溶接、集積モデル/■ アクチュエーター・タイプ:手動式、空気式
■ 1/4回転で最大流量に達するデザイン/■ 軽量/■ 低溶出の高純度PFA材質により、優れた耐薬品性を実現/■ エンド・コネクション・タイプ(サイズ):Swagelok® PFAチューブ継手(1/4 インチ)により信頼性のある性能を実現
流量係数(Cv値):0.004から0.15まで(ストレート型の場合)/モデル:低圧型/高圧型/ハンドル各種(バーニア・ハンドルもございます)/材質:真ちゅう、316ステンレス鋼
■ 1個のコンパクトなモジュール内に、ダブル・ブロック/ブリード(DBB)機能を搭載/■ NPT ねじやMPC(ANSI/ISA 76.00.02 準拠)に適合/■ 最高システム圧力:1.72 MPa(アクチュエーター作動圧力が0.28 MPaの場合)/■ 内蔵式フロー・ループにより、出口の流れが一定/■ 一目で開状態を確認できる大型のインジケーター・リング
■ サイクル・ライフが非常に優れ、高速で開閉可能/■ 流量係数(Cv 値):0.27 から1.7 まで/■ 最高使用温度:200°C(ALD20 の場合)/■ オプション:電気式インジケーター、光学式ポジション・センサーなど/■ 超高純度用途に適した316L VIM-VAR ステンレス鋼製ボディ/■ エンド・コネクション・タイプ:集積モデル、チューブ突き合わせ溶接、VCR ® メタル・ガスケット式面シール継手
■ 空気作動式バルブ(2方タイプ/3方タイプ)、1/4 回転手動式バルブ(2方タイプ)、手動式流量調節バルブ、空気作動式流量調節バルブ(開度調節機能付き、ストローク・リミッター)、空気作動式流量調節バルブ(バイバス流量調節機能付き、トリックル・フロー)/■ 接液・接ガス部の材質:次世代PTFE/アクチュエーターの材質:ポリプロピレン/■ 超高純度システム・コンポーネント向けのSEMI F57-0301に適合/■ 標準のエンド・コネクション:フレアー継手、スーパー300 タイプピラーフィッティング/Flowell(フロウエル)、スペース・セーバーなど/その他のエンド・コネクションもございます/■ カスタム・マニホールドやサブアセンブリーもございます
■ パッキンを用いておらず、耐圧部材はすべて金属/■ 使用圧力範囲:真空から24.1 MPaまで/■ 使用温度範囲:273℃から121℃まで
■ 最高使用圧力:68.9 MPa/■ 使用温度範囲:PTFE製パッキンの場合:-53℃から232℃まで/Grafoil® 製パッキンの場合:648℃まで/■ 材質:316ステンレス鋼、316/316Lステンレス鋼(デュアル・グレード品)、合金400、合金600、合金C-276、チタニウム/■ API 624 による低排出認定付きもございます
■ 溶接式デザインにより、システム流体を確実に封止/■ 0.014 MPaまでの差圧で正方向へ流れ出す/■ 0.014 MPaまでの逆圧で再シールを行う。/■ 316Lステンレス鋼製ボディにより、ボディ材の清浄度/純度が向上/■ 接液・接ガス部の表面仕上げの選択が可能(標準または高純度プロセス仕上げ)/■ 超高純度工程仕様(Swagelok SC-01仕様)に基づいたクリーニングとパッケージングを行うこともできます(オプション)。/■ エンド・コネクション:チューブ突き合わせ溶接、めすVCR® 継手、一体型おすVCR継手、回転可能型おすVCR継手、Swagelokチューブ継手
■ 最高使用圧力:2.06 MPa/■ 用途:締め切り用、バルク・ガス供給用、アイソレーション用/■ ボディ材質:ステンレス鋼(鋳造製/鍛造製/バー・ストック製)/■ エンド・コネクション・サイズ:1/4 インチから1 インチまで、12 mmから25 mmまで
■ 材質:ステンレス鋼、炭素鋼、2相ステンレス鋼/■ 最高使用圧力:ASME B16.5準拠/■ フランジ接続:ASME B16.5適合/■ ボール・バルブ内径サイズ:9.5 mmから50.8 mmまで
ベローズの上に組み込んだ補助シール機構/最高使用圧力:17.2 MPa/最高使用温度:648°C/エンド・コネクション・サイズ:1/4 インチ、3/8 インチ、1/2 インチ、3/4 インチ、1 インチ、6 mm、10 mm、12 mm/材質:ステンレス鋼
■ ベローズをステム・シールに使用したパックレス構造/■ 最高使用圧力:3.44 MPa/■ 最高使用温度:93℃/■ エンド・コネクション・サイズ:1/4 インチから1/2 インチまで、6 mmから12 mmまで
■ 最高使用圧力:20.6 MPa/■ エンド・コネクション・タイプ:Swagelok® チューブ継手、NPT ねじ、ISO管用テーパーねじ/■ エンド・コネクション・サイズ:1/8 インチから1/2 インチまで、6 mmから12 mmまで/■ 材質:真ちゅう、316ステンレス鋼
■ 細い棒などでクリーニングが可能なストレート・スルー(まっすぐな流路)形オリフィスにより、大流量を実現/■ 最高使用圧力:41.3 MPa/■ ステム・ネジ部の下に位置するパッキン/■ シートとステム・チップが交換可能なデザイン/■ API 624 による低排出認証付きもございます
■ チューブ・アダプター・エンド・コネクション付きのSwagelok圧力計用に設計しているため、目盛板の位置合わせが容易で、圧力計の取り付け時間の短縮およびコストの削減が可能/■ Swagelokチューブ継手エンド・コネクションにより、バルブの取り付け時間の短縮およびコストの削減が可能/チューブをしっかりとグリップし、耐振性に優れる/■ 一体型パージ・バルブにより、ねじ接続部分がなく、漏れの可能性がある接続部分を削減/バルブ・ボディから外れないようにパージ・キャップにかしめ加工を施すことで、安全性を高め、偶発的な分解を防止
■ 開閉用、切り替え用、クロスオーバー用/■ 最高使用圧力:20.6 MPa/■ 使用温度範囲:-53℃から148℃まで/■ 温度の変化がある屋外での用途や熱処理を伴う用途に対応/■ エンド・コネクション・サイズ:1/16 インチから3/4 インチまで、3 mmから12 mmまで
■ 最高使用圧力:413.4 MPa/■ エンド・コネクション・サイズ:1 1/2 インチ、12 mmまで/■ NACE® MR0175/ISO 15156に準拠した製品もございます
■ ラインの切り替えを行うコンパクトなパックレス・バルブ/■ ステム・ガイド(Torlon® 製)により、常に正確なアライメントと確実な締め切りが可能/■ 作動型式:手動式、空気式(スプリング・リターン型、複動型)/■ エンド・コネクション・タイプ(サイズ):Swagelok® VCR® メタル・ガスケット式面シール継手(1/4 インチ)、Swagelok チューブ継手(1/4 インチ)(その他のエンド・コネクションにつきましては、スウェージロック指定販売会社までお問い合わせください)
■ ボディ材質:316L VAR ステンレス鋼/■ 最高使用圧力:2.06 MPa/■ エンド・コネクション・サイズ:1/4 インチ、3/8 インチ、1/2 インチ、10 mm、12 mm
■ 材質:316ステンレス鋼/■ 安全性の高いユニオン・ボンネット構造/■ Grafoil® 製パッキンの採用により、高温でも使用可能/■ エンド・コネクション・タイプ:Swagelok®チューブ継手、NPTめねじ、チューブ差し込み溶接、パイプ差し込み溶接/■ オリフィス:6.4 mm、流量係数(Cv値):0.86/■ 全開あるいは全閉状態にて使用するよう設計されています
■ OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy に準拠/■ カラーは明るいオレンジなので、一目で分かります。オレンジ以外のカラーもございます/■ プラスチック製ビード・チェーン(25 cm)を付けることができ、未使用時の保管に便利/■ 材質:頑丈なポリプロピレン(優れた耐薬品性)、使用温度範囲:-28~148℃/■ 汎用性に優れたデザインで、直径9.5~108 mmのステムまたはハンドルに対応します。また、南京錠(掛け金部分の長さ:19.0 mm以上、掛け金の直径:9.5 mmまで)を使用することができます
■ 最高使用圧力:41.3 MPa/■ 最高使用温度:204℃/■ エンド・コネクション・サイズ:1/8 インチから1/2 インチまで、6 mmから12 mmまで/■ 材質:ステンレス鋼
■ ボディ型式:ストレート型、アングル型/■ ボディ材質:ステンレス鋼、炭素鋼/■ 最高使用圧力:41.3 MPa/■ 最高使用温度:232℃(PTFE製パッキンの場合)、343℃[グラファイト製パッキン(オプション)の場合]
マイクロメーター・ハンドルにより、繰り返し正確な流量の設定が可能/最高使用圧力:4.82 MPa/最高使用温度:482℃/材質:316ステンレス鋼
■ 着脱時のひねり、回転、レンチ操作が不要/■ 型式: シングル・エンド・シャット・オフ(SESO)型、ダブル・エンド・シャット・オフ(DESO)型、フル・フロー型
The full-flow GB series quarter-turn ball valve provides high flow rates at working pressures up to 6000 psig (413 bar) in several corrosion-resistant body materials.
■ エンド・コネクション・サイズ:1/8 インチから2 インチまで、6 mmから25 mmまで/■ 材質:ステンレス鋼、炭素鋼、真ちゅう、特殊合金/■ 開閉用(2方タイプ)、切り替え用(3方タイプ)/■ 自己補正式シート構造/■ 2ピース構成のライブ・ロード式ステム・パッキン
■ 最高使用圧力:41.3 MPa/■ クラッキング(吹き出し)圧力:調節可能型/固定型/■ 豊富なエンド・コネクション/■ 材質:316ステンレス鋼、真ちゅう
Features: Gas and liquid service; Working pressure: 6000 psig (413 bar); Set pressures from 145 to 6000 psig (10.0 to 413 bar); All 316L stainless steel construction; 1/4 through 1 in. NPT and ISO/BSP parallel thread end connections; Certified to PED 97/23/EC Category IV
Features: 3/8 to 1 in. sizes; alloy 625, alloy 825, Alloy 2507, and alloy 6-moly materials; On-off (2-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
■ 手動式/空気作動式/■ フロー・パターン:ストレート型、アングル型、クロス型/■ ボディ材質:316ステンレス鋼、真ちゅう
■ 材質:ステンレス鋼/■ ステム・デザイン:無回転ボール型、プラグ型/■ 細い棒などでクリーニングが可能(プラグ型ステム・チップ)/■ 断熱被覆用エクステンション付きボディ(ボール型ステム・チップ)により、断熱材使用の際に、ハンドル操作やパッキンのメンテナンスを妨げることのないよう、断熱材との間に必要な間隔を確保/■ エンド・コネクション・タイプ(サイズ):NPT おねじ(1/2 インチ、3/4 インチ)-NPTめねじ(1/2 インチ)/■ ゲージ・ポート:1/2 インチ・サイズNPTめねじ(標準)/■ スケジュール160以上のパイプ肉厚(バルブ一次側の継手)で、強度を確保/■ ボンネット・ロック・プレート付き(標準)
■ ブリード・バルブ:最高使用圧力:68.9 MPa、最高使用温度:454℃、材質:316ステンレス鋼、炭素鋼、合金C-276/■パージ・バルブ:最高使用圧力:27.5 MPa、最高使用温度:315℃、材質:316ステンレス鋼、真ちゅう、炭素鋼
Features: Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1000°F (537°C) with Grafoil® packing; Alloy 625, alloy 825, Alloy 2507, and 6-moly materials
■ 1.125 インチ集積サイズのCシール/Wシール・デザイン/■ 形状:2 ポート/3ポート/■ アクチュエーター作動型式:空気式/手動式/■ ボディに対するアクチュエーターの向きが一定のため、一貫した取り付けが可能/■ 二次側のボディの角を面取りしているため、流れの方向が一目で確認可能
最高使用圧力:6.89 MPa/最高使用温度:482℃/エンド・コネクション・サイズ: 1/4 インチ、3/8 インチ、1/2 インチ、3/4 インチ/6 mm、10 mm、12 mm/材質:真ちゅう、ステンレス鋼、合金400
■ 最高使用圧力:41.3 MPa/■ 使用温度範囲:-40℃から150℃まで/■ コンパクトなボディで大流量を実現/■ エンド・コネクション・サイズ:1/4 インチ から 3/8 インチまで、6 mmから8 mmまで/■ 材質:316ステンレス鋼
■ ラック・アンド・ピニオン式エアー・アクチュエーター、ソレノイド・バルブ、リミット・スイッチ/■ ISO 5211準拠のエアー・アクチュエーター、ソレノイド・バルブ、リミット・スイッチ、ポジション・センサー/■ アクチュエーター付きボール・バルブ・アセンブリーまたは単品(キット)
Features: Alloy 625, alloy 825, and Alloy 2507 super duplex stainless steel materials; Available for CH4 adn Ch8 series check valves; Working pressures up to 6 000 psig (413 bar); 1/4 to 1/2 in. Swagelok tube fitting or NPT end connections; Fixed cracking pressures: 1 to 25 psi (0.07 to 1.8 bar)
■ 最高使用圧力:20.6 MPa/■ 最高使用温度:232℃(PEEK製ステム・チップの場合)/■ 材質:ステンレス鋼、真ちゅう、合金400
Features: Alloy 625, alloy 825, and Alloy 2507 super duplex stainless steel materials; Working pressures up to 6 000 psig (413 bar); 1/4 to 1/2 in. Swagelok® tube fitting or NPT end connections; Compact, maximum-flow design

귀하를 위해 선별된 스웨즈락 리소스

산업용 유체 시스템에 적합한 밸브 선택 방법
산업용 유체 혹은 샘플링 시스템 설계 애플리케이션에 가장 적합한 밸브를 선택할 때 유용한 STAMPED 방법을 어떻게 적용하는지 소개합니다.

누출 저감 밸브(Low-E Valve)로 대기 누출 비용 최소화하기
화학 및 석유 정제 산업에서 대기 누출에 대한 우려가 커지고 있습니다. 인증받은 누출 저감 밸브(Low-E Valve)를 사용하면 시설을 보호하고 비용적 손실을 예방할 수 있습니다. 이 게시글에서 누출 저감 밸브가 무엇인지, 어떤 테스트를 거치는지, 플랜트에 어떤 도움이 될지 알아보십시오.

블록 밸브를 사용하여 산업용 유체 시스템을 차단시키는 방법
유지보수 전 산업용 유체 시스템을 차단하는 것이 플랜트 안전을 위해 중요합니다. 유체 시스템 라인을 차단하는 안전한 방법 중 하나는 블록 밸브 두 개를 설치하는 것입니다. 스웨즈락이 올바른 구성을 설계하는 방법을 소개합니다.

하나의 새로운 밸브 반도체 제조를 바꿀 수 있었던 세 가지 이유
최근의 원자층 증착(atomic layer deposition, ALD) 밸브 기술 혁신이 하이테크 반도체 제조업체의 판도를 어떻게 바꾸고 있는지 알아보십시오.

밸브
스웨즈락은 원피스 계장용 볼 밸브, 쓰리피스 프로세스용 볼 밸브, 중압 볼 밸브, 다목적 볼 밸브, 트러니언 스타일 볼 밸브, 체크 밸브, 다이어프램 밸브, 미터링 밸브, 차단 및 유량 조절 니들 밸브, 프로세스 계장 밸브, 1/4바퀴 회전 플러그 및 릴리프 밸브 그리고 밸브 매니폴드를 공급합니다.
당사 밸브는 다음과 함께 사용할 수 있습니다:
- 측정 가능한 스웨즈락 튜브 피팅을 포함한 광범위한 연결구
- 넓은 범위의 사용 압력과 온도
- 고순도 및 초고순도(UHP) 사용 환경을 위한 표준 및 특수 세정 선택 사양
당사는 최종 사용 환경에서 필요로 하는 장기간의 성능 제공을 고객이 확신할 수 있도록 당사에서 제조하는 모든 밸브와 연결구의 품질과 성능을 엄격하게 테스트합니다. 귀하가 신뢰할 수 있는 공급업체로부터 필요한 유량 제어 방법을 찾아보십시오.