text.skipToContent text.skipToNavigation

Stainless Steel Poppet Check Valve, Fixed Pressure, 1/4 in. Swagelok Tube Fitting, 1/3 psig (0.03 bar), Kalrez O-Ring

Part #: SS-4C-KZ-1/3

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
Cracking Pressure 1/3 psi (0.03 bar, 0.003 MPa)
CV Maximum 0.47
O-Ring Material Kalrez O-Ring
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
Fixed Pressure

Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Poppet Check Valve, Fixed Pressure, 1/4 in. Swagelok Tube Fitting, 1/3 psig (0.03 bar), Kalrez O-Ring

Part #: SS-4C-KZ-1/3
View Catalog

Add To Favorites

Catalogs

Fixed Pressure
Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Specifications

SS-4C-KZ-1/3 — Stainless Steel Poppet Check Valve, Fixed Pressure, 1/4 in. Swagelok Tube Fitting, 1/3 psig (0.03 bar), Kalrez O-Ring

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
Cracking Pressure 1/3 psi (0.03 bar, 0.003 MPa)
CV Maximum 0.47
O-Ring Material Kalrez O-Ring
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-2C2-1/3 Messing 1/8 Zoll NPT Außengewinde 1/8 Zoll NPT Außengewinde View Product
B-4C-1/3 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
B-4C4-1 Messing 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
B-4CP2-1 Messing 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
B-4CP2-1/3 Messing 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
B-4CP2-25 Messing 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde View Product
B-4CP2-RT-1 Messing 1/4 Zoll Kegeliges ISO-Außengewinde 1/4 Zoll Kegeliges ISO-Außengewinde View Product
B-4CP4-1 Messing 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
B-4CP5-1 Messing 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Innengewinde View Product
B-6C-1 Messing 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
B-6C-1/3 Messing 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
B-6C-MM-1 Laiton 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
B-6C-MM-1/3 Laiton 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
B-8C-1 Laiton 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
B-8C-1/3 Laiton 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
B-8C4-1 Laiton 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle View Product
B-8CP2-1 Laiton 1/2 po Filetage NPT mâle 1/2 po Filetage NPT mâle View Product
B-8CP2-10 Laiton 1/2 po Filetage NPT mâle 1/2 po Filetage NPT mâle View Product
SS-10C-MM-1 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 10 mm Raccord Swagelok® pour tubes View Product
SS-10C-MM-1/3 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 10 mm Raccord Swagelok® pour tubes View Product
SS-10C-MM-10 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 10 mm Raccord Swagelok® pour tubes View Product
SS-12C-1 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-12C-1/3 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-12C-10 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-12C4-1 Acero inoxidable 316 3/4 pulg. NPT hembra 3/4 pulg. NPT hembra View Product
SS-12C-MM-1 Acero inoxidable 316 12 mm Racor Swagelok® 12 mm Racor Swagelok® View Product
SS-12C-MM-1/3 Acero inoxidable 316 12 mm Racor Swagelok® 12 mm Racor Swagelok® View Product
SS-16C-1 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® View Product
SS-16C-1/3 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® View Product
SS-16C-10 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® View Product
SS-16C4-1 Acero inoxidable 316 1 pulg. NPT hembra 1 pulg. NPT hembra View Product
SS-2C-1 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-2C-1/3 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-2C-10 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-2C2-1 Нержавеющая сталь 316 1/8 дюйма Наруж. резьба NPT 1/8 дюйма Наруж. резьба NPT View Product
SS-2C-25 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-2C4-1 Нержавеющая сталь 316 1/8 дюйма Внутр. резьба NPT 1/8 дюйма Внутр. резьба NPT View Product
SS-2C4-1/3 Нержавеющая сталь 316 1/8 дюйма Внутр. резьба NPT 1/8 дюйма Внутр. резьба NPT View Product
SS-2C-KZ-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-KZ-1/3 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-2C-KZ-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-4C-1 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4C-1/3 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4C-1/3-SC11 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4C-10 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4C1-1/3 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4C-1-SC11 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4C2-1 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Наруж. резьба NPT View Product
SS-4C2-1/3 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Наруж. резьба NPT View Product
SS-4C2-10 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Наруж. резьба NPT View Product
SS-4C-25 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4C4-1 Нержавеющая сталь 316 1/4 дюйма Внутр. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
SS-4C4-1/3 Нержавеющая сталь 316 1/4 дюйма Внутр. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
SS-4C4-10 Нержавеющая сталь 316 1/4 дюйма Внутр. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
SS-4C-5 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4C-50 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4C-EP-1 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4C-KZ-1 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4C-KZ-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-15 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4C-KZ-30 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-4CP2-1 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Наруж. резьба NPT View Product
SS-4CP2-1/3 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Наруж. резьба NPT View Product
SS-4CP2-10 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Наруж. резьба NPT View Product
SS-4CP2-100 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Наруж. резьба NPT View Product
SS-4CP2-25 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Наруж. резьба NPT View Product
SS-4CP2-5 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Наруж. резьба NPT View Product
SS-4CP2-50 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Наруж. резьба NPT View Product
SS-4CP2-KZ-1 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Наруж. резьба NPT View Product
SS-4CP2-RT-1 Нержавеющая сталь 316 1/4 дюйма Наруж. коническая резьба ISO 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-4CP2-RT-1/3 Нержавеющая сталь 316 1/4 дюйма Наруж. коническая резьба ISO 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-4CP2-RT-10 Нержавеющая сталь 316 1/4 дюйма Наруж. коническая резьба ISO 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-4CP4-1 Нержавеющая сталь 316 1/4 дюйма Внутр. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
SS-4CP4-1/3 Нержавеющая сталь 316 1/4 дюйма Внутр. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
SS-4CP4-RT-1 Нержавеющая сталь 316 1/4 дюйма Внутр. коническая резьба ISO 1/4 дюйма Внутр. коническая резьба ISO View Product
SS-4CP5-1 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
SS-4CP5-1/3 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
SS-4CP5-10 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
SS-4CP5-25 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT femelle View Product
SS-4CP6-1 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT mâle View Product
SS-4C-TR-1 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-4C-VCR-1 Acier inoxydable 316 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle View Product
SS-4C-VCR-1/3 Acier inoxydable 316 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle View Product
SS-4C-VCR-10 Acier inoxydable 316 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle View Product
SS-4C-VCRKZ-1/3 Acier inoxydable 316 1/4 po Raccord à étanchéité de surface (joint métallique) avec écrou mâle 1/4 po Raccord à étanchéité de surface (joint métallique) avec écrou mâle View Product
SS-6C-1 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-6C-1/3 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-6C-10 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-6C-25 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-6C4-1 Acier inoxydable 316 3/8 po Filetage NPT femelle 3/8 po Filetage NPT femelle View Product
SS-6C-5 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-6C-KZ-1 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-6C-KZ-1/3 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-6C-MM-1 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 6 мм Трубный обжимной фитинг Swagelok® View Product
SS-6C-MM-1/3 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 6 мм Трубный обжимной фитинг Swagelok® View Product
SS-6C-MM-10 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 6 мм Трубный обжимной фитинг Swagelok® View Product
SS-6C-MM-25 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 6 мм Трубный обжимной фитинг Swagelok® View Product
SS-6C-TR-1 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-8C-1 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-8C-1/3 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-8C-10 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-8C2-1 Нержавеющая сталь 316 1/2 дюйма Наруж. резьба NPT 1/2 дюйма Наруж. резьба NPT View Product
SS-8C2-25 Нержавеющая сталь 316 1/2 дюйма Наруж. резьба NPT 1/2 дюйма Наруж. резьба NPT View Product
SS-8C-25 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-8C4-1 Нержавеющая сталь 316 1/2 дюйма Внутр. резьба NPT 1/2 дюйма Внутр. резьба NPT View Product
SS-8C4-1/3 Нержавеющая сталь 316 1/2 дюйма Внутр. резьба NPT 1/2 дюйма Внутр. резьба NPT View Product
SS-8C4-10 Нержавеющая сталь 316 1/2 дюйма Внутр. резьба NPT 1/2 дюйма Внутр. резьба NPT View Product
SS-8C-5 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-8C-KZ-1 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-8C-KZ-1/3 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-8CP2-1 Нержавеющая сталь 316 1/2 дюйма Наруж. резьба NPT 1/2 дюйма Наруж. резьба NPT View Product
SS-8CP2-1/3 Нержавеющая сталь 316 1/2 дюйма Наруж. резьба NPT 1/2 дюйма Наруж. резьба NPT View Product
SS-8CP2-10 Нержавеющая сталь 316 1/2 дюйма Наруж. резьба NPT 1/2 дюйма Наруж. резьба NPT View Product
SS-8CP2-25 Нержавеющая сталь 316 1/2 дюйма Наруж. резьба NPT 1/2 дюйма Наруж. резьба NPT View Product
SS-8CP2-KZ-10 Нержавеющая сталь 316 1/2 дюйма Наруж. резьба NPT 1/2 дюйма Наруж. резьба NPT View Product
SS-8CP2-RT-1 Нержавеющая сталь 316 1/2 дюйма Наруж. коническая резьба ISO 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-8CP4-1 Нержавеющая сталь 316 1/2 дюйма Внутр. резьба NPT 1/2 дюйма Внутр. резьба NPT View Product
SS-8CP5-1 Нержавеющая сталь 316 1/2 дюйма Наруж. резьба NPT 1/2 дюйма Внутр. резьба NPT View Product
SS-8C-TR-1 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-8C-VCR-1 Нержавеющая сталь 316 1/2 дюйма Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой 1/2 дюйма Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой View Product
SS-8C-VCR-1/3 Нержавеющая сталь 316 1/2 дюйма Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой 1/2 дюйма Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой View Product
SS-8C-VCR-KZ-1/3 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHF12-1 Нержавеющая сталь 316 3/4 дюйма Внутр. резьба NPT 3/4 дюйма Внутр. резьба NPT View Product
SS-CHF12RT-1 Нержавеющая сталь 316 3/4 дюйма Внутр. коническая резьба ISO 3/4 дюйма Внутр. коническая резьба ISO View Product
SS-CHF16-1 Нержавеющая сталь 316 1 дюйм Внутр. резьба NPT 1 дюйм Внутр. резьба NPT View Product
SS-CHF4-1 Нержавеющая сталь 316 1/4 дюйма Внутр. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
SS-CHF4-1/3 Нержавеющая сталь 316 1/4 дюйма Внутр. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
SS-CHF4-10 Нержавеющая сталь 316 1/4 дюйма Внутр. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
SS-CHF6-1 Нержавеющая сталь 316 3/8 дюйма Внутр. резьба NPT 3/8 дюйма Внутр. резьба NPT View Product
SS-CHF8-1 Нержавеющая сталь 316 1/2 дюйма Внутр. резьба NPT 1/2 дюйма Внутр. резьба NPT View Product
SS-CHF8-1/3 Нержавеющая сталь 316 1/2 дюйма Внутр. резьба NPT 1/2 дюйма Внутр. резьба NPT View Product
SS-CHF8-10 Нержавеющая сталь 316 1/2 дюйма Внутр. резьба NPT 1/2 дюйма Внутр. резьба NPT View Product
SS-CHF8-5 Нержавеющая сталь 316 1/2 дюйма Внутр. резьба NPT 1/2 дюйма Внутр. резьба NPT View Product
SS-CHF8RT-1 Нержавеющая сталь 316 1/2 дюйма Внутр. коническая резьба ISO 1/2 дюйма Внутр. коническая резьба ISO View Product
SS-CHM12-1 Нержавеющая сталь 316 3/4 дюйма Наруж. резьба NPT 3/4 дюйма Наруж. резьба NPT View Product
SS-CHM12-1/3 Нержавеющая сталь 316 3/4 дюйма Наруж. резьба NPT 3/4 дюйма Наруж. резьба NPT View Product
SS-CHM2-10 Нержавеющая сталь 316 1/8 дюйма Наруж. резьба NPT 1/8 дюйма Наруж. резьба NPT View Product
SS-CHM4-1 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Наруж. резьба NPT View Product
SS-CHM4-1/3 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Наруж. резьба NPT View Product
SS-CHM4-10 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Наруж. резьба NPT View Product
SS-CHM4-25 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Наруж. резьба NPT View Product
SS-CHM4-5 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT 1/4 дюйма Наруж. резьба NPT View Product
SS-CHM4RT-1 Нержавеющая сталь 316 1/4 дюйма Наруж. коническая резьба ISO 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-CHM8-1 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-CHM8-10 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-CHS10MM-1 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-CHS10MM-1/3 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-CHS12-1 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-CHS12-1/3 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-CHS12-10 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-CHS12-5 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-CHS12MM-1 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-CHS12MM-1/3 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-CHS12MM-10 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-CHS12MM-5 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-CHS16-1 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-CHS16-1/3 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-CHS16-10 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-CHS2-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-CHS2-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-CHS2-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-CHS2-5 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-CHS2-KZ-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-CHS4-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-1-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-25 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-KZ-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS4-KZ-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-CHS6-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-1/3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-10 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-100 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-25 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-5 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-BU-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6-EP-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-CHS6M8-BU-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-CHS6MM-1 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-CHS6MM-10 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-CHS6MM-25 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-CHS6MM-5 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-CHS8-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-1/3 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-10 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-1-SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-25 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-5 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-BU-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-EP-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-EP-1/3 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8-KZ-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-CHS8MM-1 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-CHS8MM-1/3 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-CHVCR4-1 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHVCR4-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHVCR4-KZ-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHVCR8-1 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR View Product
SS-CHVCR8-1/3 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.