|
Stainless Steel Instrumentation Quick Connect Body, 0.2 Cv, 1/4 in. Male NPT, SC-11 Cleaned
Part #: SS-QC4-B-4PM-SC11
|
||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
BodiesMake quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Produkte oder Komponenten von Swagelok, die nicht mit den Industriestandards übereinstimmen, einschließlich Rohrverschraubungen und Endanschlüsse von Swagelok, dürfen nicht mit solchen anderer Hersteller kombiniert/ausgetauscht werden. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Produkte oder Komponenten von Swagelok, die nicht mit den Industriestandards übereinstimmen, einschließlich Rohrverschraubungen und Endanschlüsse von Swagelok, dürfen nicht mit solchen anderer Hersteller kombiniert/ausgetauscht werden.
Stainless Steel Instrumentation Quick Connect Body, 0.2 Cv, 1/4 in. Male NPT, SC-11 Cleaned
Log in or Register to view price
Catalogs
Bodies
Features: No twisting, turning, or wrenching necessary; Single-end shutoff, double-end shutoff, and full-flow models
Features: Step-by-step identification procedure for threads and end connections.
Warning: System pressure must not exceed 250 psig (17.2 bar) at 70°F (20°C) when coupling and uncoupling this product. When uncoupling single-end shutoff quick-connects, system pressure on stem side will vent to atmosphere.
Specifications
SS-QC4-B-4PM-SC11 — Stainless Steel Instrumentation Quick Connect Body, 0.2 Cv, 1/4 in. Male NPT, SC-11 Cleaned
| Attribute | Value |
|---|---|
| Air Inclusion | 0,3 cm3 |
| Body Material | Edelstahl 316 |
| Cleaning Process | Spezialreinigung und -verpackung (SC-11) |
| Connection 1 Size | 1/4 Zoll |
| Connection 1 Type | NPT-Außengewinde |
| Lubricant | Dow Corning 111 |
| O-Ring Material | Fluorkautschuk (FKM) |
| Pressure Rating Coupled at Max Temp | 250 psig bei 400 °F / 17,2 bar bei 204 °C |
| Pressure Rating Coupled at Room Temp | 3.000 psig bei 70 °F / 206 bar bei 21 °C |
| Pressure Rating Uncoupled at Room Temp | 250 psig bei 70 °F / 17,2 bar bei 21 °C |
| Pressure/Temp Rating (Coupling and Uncoupling) | 250 psig bei 70 °F / 17,2 bar bei 21 °C |
| Series | QC4 |
| Spillage | 0.3 cm3 |
| Testing | 0,3 cm3 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-QC4-B-2PF | Brass | 1/8 in. | Female NPT | - | - | View Product |
| B-QC4-B-2PM | Brass | 1/8 in. | Male NPT | - | - | View Product |
| B-QC4-B-400 | Brass | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| B-QC4-B-4MT | Brass | 1/4 in. | Male ISO Tapered Thread | - | - | View Product |
| B-QC4-B-4PF | Brass | 1/4 in. | Female NPT | - | - | View Product |
| B-QC4-B-4PM | Brass | 1/4 in. | Male NPT | - | - | View Product |
| B-QC4-B-6M0 | Brass | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
| B-QC6-B-4PF | Brass | 1/4 in. | Female NPT | - | - | View Product |
| B-QC6-B-4PM | Brass | 1/4 in. | Male NPT | - | - | View Product |
| B-QC6-B-600 | Brass | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| B-QC6-B-6PF | Brass | 3/8 in. | Female NPT | - | - | View Product |
| B-QC6-B-6PM | Brass | 3/8 in. | Male NPT | - | - | View Product |
| B-QC8-B-810 | Brass | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
| B-QC8-B-8PF | Brass | 1/2 in. | Female NPT | - | - | View Product |
| B-QC8-B-8PM | Brass | 1/2 in. | Male NPT | - | - | View Product |
| SS-QC4-B-200 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-B-2PF | 316 Stainless Steel | 1/8 in. | Female NPT | - | - | View Product |
| SS-QC4-B-2PM | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | View Product |
| SS-QC4-B-400 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-B-400IS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-B-400K1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-B-400K2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-B-400K3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-B-400K4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-B-400K5 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QC4-B-400-SC11 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QC4-B-4FT | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. коническая резьба ISO | - | - | View Product |
| SS-QC4-B-4MT | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. коническая резьба ISO | - | - | View Product |
| SS-QC4-B-4PF | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | - | - | View Product |
| SS-QC4-B-4PFEP | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
| SS-QC4-B-4PFJA | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | - | - | View Product |
| SS-QC4-B-4PFK1 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | - | - | View Product |
| SS-QC4-B-4PFK2 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | - | - | View Product |
| SS-QC4-B-4PFK3 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | - | - | View Product |
| SS-QC4-B-4PFK4 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | - | - | View Product |
| SS-QC4-B-4PFK5 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | - | - | View Product |
| SS-QC4-B-4PM | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC4-B-4PMEP | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC4-B-4PMK1 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC4-B-4PMK2 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC4-B-4PMK3 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC4-B-4PMK4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC4-B-4PMK5 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC4-B-4PMKR | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC4-B-6M0 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-B-10M0 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-B-4PF | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
| SS-QC6-B-4PM | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC6-B-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-B-600IS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-B-600K1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-B-600K2 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-B-600K3 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-B-6MT | 316 Stainless Steel | 3/8 in. | Male ISO Tapered Thread | - | - | View Product |
| SS-QC6-B-6PF | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | View Product |
| SS-QC6-B-6PM | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | View Product |
| SS-QC6-B-6PMIS | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | View Product |
| SS-QC8-B-12M0 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC8-B-810 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC8-B-810K5 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC8-B-8FT | 316 Stainless Steel | 1/2 in. | Female ISO Tapered Thread | - | - | View Product |
| SS-QC8-B-8MT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | - | - | View Product |
| SS-QC8-B-8PF | 316 Stainless Steel | 1/2 in. | Female NPT | - | - | View Product |
| SS-QC8-B-8PM | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
