text.skipToContent text.skipToNavigation
니들 밸브

스웨즈락® 니들 및 미터링 밸브

니들 밸브는 일체형 보닛과 유니언 보닛와 같은 구조로 다양한 스템 구조, 유로 패턴, 재질 및 연결구를 사용하여 광범위한 애플리케이션에 대해 신뢰할 수 있는 유체 제어를 제공합니다. 미터링 밸브는 저압 또는 고압이나 저유량, 중유량, 대유량 애플리케이션에서 시스템 유량을 정확하게 제어하기 위하여 미세 조정 기능을 제공합니다.

View Needle and Metering Valves

Swagelok needle valves are available in a variety of configurations to allow users to find options that suit their performance needs and system designs. These needle valves provide reliable operation from basic, low-pressure instrumentation applications to corrosive, high-temperature, high-pressure applications. Swagelok needle valves are available with flow coefficients ranging from 0.12 to 2.4. They are also available with low emissions (Low-E) certification per API 624.

Swagelok metering valves are also available in a variety of configurations, are suitable for low- and high-pressure use, and can deliver accurate flow rate control in analytical, instrumentation, and research applications. They provide fine adjustments in applications demanding precise levels of flow, delivering flow coefficients from 0.004 to 0.16. Various handle options for metering valves allow for repeatable flow adjustments, enhanced control for setting flows, or flow setting adjustment with a screwdriver in low-pressure applications.

Select the Right Needle Valve for your Application

Contact Local Specialists

Needle and Metering Valve Categories

Blowdown Valves, 6DB Series

Blowdown Valves, 6DB Series

Our 316 stainless steel blowdown valves feature union-bonnet construction for safety and Grafoil® packing for high-temperature performance.

Compact Gauge Valves

Compact Gauge Valves

Designed for fast installation, leak-resistance, and durability to ensure safety in industrial applications.

General Utility Needle Valves, GU and F10 Series

General Utility Needle Valves, GU and F10 Series

For use in general-purpose applications to isolate system media. The stainless steel, nonrotating needle promotes leak-tight shutoff and long service life.

High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series

High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series

Sno-Trik needle valves meet the requirements of high-pressure applications—up to 45 000 psig (3100 bar)—and feature a weep hole for leak detection.

Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series

Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series

Featuring a live-loaded packing system and compact design, these valves ensure optimal performance in pressures up to 6000 psig and temperatures up to 600°F.

Medium-Pressure Needle Valves, NV and NVT Series

Medium-Pressure Needle Valves, NV and NVT Series

NVT Series medium-pressure needle valves have a non-rotating stem and are available in straight and angle-patterns for pressures up to 60 000 psi (4134 bar).

Metering Valves, S, M, and 31 Series

Metering Valves, S, M, and 31 Series

Explore Swagelok metering valves, available in straight and angle patterns, 316 SS and brass, and with a variety of and connections and handle styles.

Rising Plug Valves, 4P and 5P Series

Rising Plug Valves, 4P and 5P Series

Swagelok rising plug valves offer a nonrotating stem tip that creates a positive seal and a straight-through orifice for maximum flow and easy cleaning.

Screwed-Bonnet Gauge Valves

Screwed-Bonnet Gauge Valves

Screwed-bonnet gauge valves provide controlled isolation and connection of process measurement devices to protect them from hydraulic shock and pressure surges.

Severe-Service Needle Valves, N and HN Series

Severe-Service Needle Valves, N and HN Series

Severe-service union-bonnet needle valves feature SS stem threads to enhance cycle life and a packing bolt designed to permit adjustments in the open position.

Spare Parts and Accessories

Spare Parts and Accessories

Find a variety of replacement parts and accessories for needle valves and metering valves—valve locks, rupture discs, handle kits—and more.

Toggle Valves

Toggle Valves

Explore compact toggle valves, available in stainless steel and brass, manual and pneumatically actuated models, and straight and angle body patterns.

니들 및 미터링 밸브 카탈로그

구성 부품의 재질, 압력 및 온도 등급, 선택 사양 및 액세서리를 포함한 상세 제품 정보를 찾아보십시오.

스웨즈락 밸브용 유량계수(C<sub>v</sub>) 계산기

적절한 밸브 선정에 필요한 유량 계산

당사 밸브 유량계수(Cv) 계산기를 사용하여 필요에 적합한 용량의 밸브를 선택하십시오.

도구 사용

귀하를 위해 선별된 스웨즈락 리소스

유체 샘플링 시스템을 위한 밸브 선택
산업용 유체 시스템에 적합한 밸브 선택 방법

산업용 유체 혹은 샘플링 시스템 설계 애플리케이션에 가장 적합한 밸브를 선택할 때 유용한 STAMPED 방법을 어떻게 적용하는지 소개합니다.

화학 및 정유 산업에서 대기 누출 저감
누출 저감 밸브(Low-E Valve)로 대기 누출 비용 최소화하기

화학 및 석유 정제 산업에서 대기 누출에 대한 우려가 커지고 있습니다. 인증받은 누출 저감 밸브(Low-E Valve)를 사용하면 시설을 보호하고 비용적 손실을 예방할 수 있습니다. 이 게시글에서 누출 저감 밸브가 무엇인지, 어떤 테스트를 거치는지, 플랜트에 어떤 도움이 될지 알아보십시오.

산업용 유체 시스템에서 블록 밸브
블록 밸브를 사용하여 산업용 유체 시스템을 차단시키는 방법

유지보수 전 산업용 유체 시스템을 차단하는 것이 플랜트 안전을 위해 중요합니다. 유체 시스템 라인을 차단하는 안전한 방법 중 하나는 블록 밸브 두 개를 설치하는 것입니다. 스웨즈락이 올바른 구성을 설계하는 방법을 소개합니다.

반도체 산업용 스웨즈락 ALD20 UHP 밸브의 클린룸 조립
하나의 새로운 밸브 반도체 제조를 바꿀 수 있었던 세 가지 이유

최근의 원자층 증착(atomic layer deposition, ALD) 밸브 기술 혁신이 하이테크 반도체 제조업체의 판도를 어떻게 바꾸고 있는지 알아보십시오.

니들 및 미터링 밸브

니들 및 미터링 밸브

니들 밸브

니들 밸브는 신뢰할 수 있고 일관된 유량 제어를 제공하며 다양한 스템 구조, 재질, 크기 및 연결구로 제공되며 부식 조건과 극한의 조건을 견디도록 설계되었습니다. 유량 계수 범위 0.12 ~ 2.4 및 최대 압력 등급 45000psig(3100bar)으로 일반 유틸리티 서비스, 일체형 보닛, 스크류 보닛, 단조 몸체, 토글, 특수 애플리케이션용 유니언 보닛, 계장 블로우다운, 컴팩트 게이지, 비회전 스템 및 라이징 플러그 밸브가 공급 가능합니다. 유로 패턴으로는 직선형, 직각형, 크로스형이 포함되며 개폐 옵션으로는 수동과 공압식이 모두 포함됩니다.

미터링 밸브

미터링 밸브는 분석, 계장, 연구 애플리케이션에서 정밀한 유량 제어를 제공하며 저압 및 고압 상황에서 사용에 적합하며 저유량, 중유량, 대유량 애플리케이션에서 유량계수 0.004 ~ 0.16로 정밀 애플리케이션을위해 미세 조정 기능을 제공합니다. 유로 패턴은 직선, 직각, 크로스 및 더블형를 포함하며 압력등급은 최대 5000psig(344bar)입니다. 널드(Knurled), 라운드, 버니어, 슬롯 및 조정 가능한 토크 핸들 옵션은 반복적인 유량 조절, 향상된 유량 설정 제어, 또는 저압 애플리케이션에서 스크류 드라이버를 사용한 유량 설정 조절이 가능하게 합니다.

Этот процесс может занять несколько минут. Дождитесь его завершения и не покидайте страницу.