text.skipToContent text.skipToNavigation
A metal Swagelok sample cylinder

Swagelok® Sample Cylinders

Swagelok offers a wide selection of metal sample cylinders that are compliant with various transportation industry standards related to chemical transfer. These durable, pressure-rated metal cylinders also prevent samples from escaping during grab sample system operation and are easy to clean.

View Sample Cylinders

With Swagelok® metal sample cylinders, be confident in your ability to maintain the integrity of your product and protect the people handling your containers when transporting chemicals. We offer a wide selection of cylinders that are compliant with US Department of Transportation (DOT), Transport Canada, and Transportable Pressure Equipment Directive (TPED) standards for transportation of chemicals.

These cylinders feature consistent wall thickness, smooth internal neck transitions for easy cleaning, and heavy-wall connections that resist flaring. Swagelok cylinders are also compatible with Swagelok® grab sampling modules, safely containing continuously circulating process fluids for later analysis.

We offer:

  • Single-ended cylinders, double-ended cylinders, and miniature sample cylinders
  • Cylinders in sizes from 10 to 3785 cm3 (1 gal)
  • Cylinders constructed with 304L, 316, 316L, and Alloy 400 materials
  • Products handling working pressures up to 5000 psig (344 bar)
  • A variety of options including integral valves, outage tubes, and specialty coatings

A sample cylinder maintenance program is essential to keeping your employees save from damaged or worn cylinders. Take a look at the most common questions we get about sample cylinder maintenance. A leading integration and application expert within the Swagelok organization, Matt Dixon, explains vapor space compression, and how to sample safely.

Need more information about sample cylinders?

Contact Local Specialists

Probenahmezylinder—Kategorien

Beidseitig offene Zylinder

Beidseitig offene Zylinder

Beidseitig offene Probenzylinder sind in unterschiedlichen Größen sowie aus Edelstahl 304L oder 316L erhältlich.

Einseitig offene Zylinder

Einseitig offene Zylinder

Einseitig offene Probenzylinder sind langlebige und druckbeständige Metallzylinder, die verhindern, dass Proben während der Probenahme freigesetzt werden.

Ersatzteile und Zubehör

Ersatzteile und Zubehör

Tragegriffe, T-Stücke für Berstscheiben und Füllrohradapter für sämtliche Vorgänge rund um Probenzylinder.

Sample Cylinders Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Система подготовки для поточного анализа

Обучение работе с системой отбора проб Swagelok®

Научитесь проектировать эффективные пробоотборные системы, диагностировать и устранять проблемы на существующих системах для повышения их точности и эффективности, а также для снижения издержек. Вы получите ценные знания от квалифицированных инструкторов с более чем 30-летним опытом, независимо от вашей отрасли или времени работы.

Подробнее о курсах обучения по пробоотборным системам

Ресурсы Swagelok специально для вас

Аналитическая контрольно-измерительная система Swagelok
Рекомендации по обеспечению репрезентативности проб в аналитической контрольно-измерительной системе

Обеспечение репрезентативности проб в аналитической контрольно-измерительной системе может стать сложной задачей. Узнайте, как выявить основные проблемы и избежать сложностей, вызванных нерепрезентативными пробами.

Swagelok 그랩 샘플링 시스템
그랩 샘플링의 기초: 플랜트 비용 절감

그랩 샘플링 시스템을 사용하면 안전하고 효율적으로 샘플을 추출하여 제품의 화학적 조성을 검증할 수 있습니다. Swagelok 전문가가 플랜트의 비용을 절감하는 동시에 클로즈 루프 시스템의 신뢰성을 개선하는 기본적인 방법을 소개합니다.

Swagelok 그랩 샘플링
적합한 그랩 샘플링 시스템을 선택하여 품질 향상

Swagelok이 제공하는 완제품 품질을 보장할 수 있는 적합한 그랩 샘플링 시스템 선택 방법과 기타 샘플링 기초 원리 및 모범 사례를 알아보십시오.

Swagelok 그랩 샘플링 평가 및 자문 서비스
일반적인 그랩 샘플링 결함을 수정하는 방법

플랜트의 성공적인 조업에 필요한 몇 가지 일반적인 유체 시스템이 있습니다. 인적 자원이 부족한 시기에는 제작을 아웃소싱하는 것이 매우 큰 도움이 될 수 있습니다.

This process may take several minutes. Please be patient and remain on the page.