text.skipToContent text.skipToNavigation

튜브 피팅 및 어댑터 — 튜브 어댑터 — 직선형

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

튜브 피팅 및 어댑터 — 튜브 어댑터 — 직선형
견고한 튜브 조임(Grip)과 진동 저항성으로 누설에 강합니다. 스웨즈락 튜브 피팅의 놀라운 신뢰성은 65년 간의 성공으로 증명됐으며, 극단적인 환경에서 실시된 것을 포함해 수많은 테스트 보고서가 문서로 기록되고 있습니다.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-10-MTA-1-4RS Brass 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-10-TA-1-8 Brass 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-12-MTA-1-4RS Brass 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-12-TA-1-12 Brass 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
B-400-A-4ANF Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° Flare View Product
B-4-TA-1-2 Brass 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
B-4-TA-1-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-4-TA-7-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-4-TA-7-6 Brass 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-6-TA-1-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-6-TA-7-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-8-MTA-1-4RS Brass 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-8-TA-1-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-8-TA-7-6 Brass 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-8-TA-7-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
S-6-TA-1-4 Carbon Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-6 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-10-MTA-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-MTA-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-10-MTA-7-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-10-MTA-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-10-MTA-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-10-MTA-7-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-10-MTA-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-10-TA-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-10-TA-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-TA-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-1210-A-12ANF 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female 37° AN View Product
SS-12-MTA-1-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-12-MTA-1-4RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-4RT 316 스테인리스강 12mm 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 경사나사 View Product
SS-12-MTA-1-6RS 316 스테인리스강 12mm 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 평행나사 View Product
SS-12-MTA-1-6RT 316 스테인리스강 12mm 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 경사나사 View Product
SS-12-MTA-1-8 316 스테인리스강 12mm 스웨즈락 튜브 어댑터 1/2인치 수나사 NPT View Product
SS-12-MTA-1-8RS 316 스테인리스강 12mm 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 평행나사 View Product
SS-12-MTA-1-8RT 316 스테인리스강 12mm 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 경사나사 View Product
SS-12-MTA-7-4 316 스테인리스강 12mm 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT View Product
SS-12-MTA-7-4RG 316 스테인리스강 12mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행 게이지 나사 View Product
SS-12-MTA-7-8 316 스테인리스강 12mm 스웨즈락 튜브 어댑터 1/2인치 암나사 NPT View Product
SS-12-MTA-7-8RG 316 스테인리스강 12mm 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행 게이지 나사 View Product
SS-12-MTA-7-8RP 316 스테인리스강 12mm 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행나사 View Product
SS-12-TA-1-12 316 스테인리스강 3/4인치 스웨즈락 튜브 어댑터 3/4인치 수나사 NPT View Product
SS-12-TA-1-12AN 316 스테인리스강 3/4인치 스웨즈락 튜브 어댑터 3/4인치 수나사 37° AN View Product
SS-12-TA-1-12RS 316 스테인리스강 3/4인치 스웨즈락 튜브 어댑터 3/4인치 수나사 ISO 평행나사 View Product
SS-12-TA-1-12RT 316 스테인리스강 3/4인치 스웨즈락 튜브 어댑터 3/4인치 수나사 ISO 경사나사 View Product
SS-12-TA-1-12ST 316 스테인리스강 3/4인치 스웨즈락 튜브 어댑터 1 1/16-12인치 수나사 SAE/MS 평행나사 View Product
SS-12-TA-1-12W 316 스테인리스강 3/4인치 스웨즈락 튜브 어댑터 3/4인치 Male 파이프 용접 View Product
SS-12-TA-1-16 316 스테인리스강 3/4인치 스웨즈락 튜브 어댑터 1인치 수나사 NPT View Product
SS-12-TA-1-16ST 316 스테인리스강 3/4인치 스웨즈락 튜브 어댑터 1 5/16-12인치 수나사 SAE/MS 평행나사 View Product
SS-12-TA-1-8 316 스테인리스강 3/4인치 스웨즈락 튜브 어댑터 1/2인치 수나사 NPT View Product
SS-12-TA-1-8RS 316 스테인리스강 3/4인치 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 평행나사 View Product
SS-12-TA-7-12 316 스테인리스강 3/4인치 스웨즈락 튜브 어댑터 3/4인치 암나사 NPT View Product
SS-12-TA-7-12RT 316 스테인리스강 3/4인치 스웨즈락 튜브 어댑터 3/4인치 암나사 ISO 경사나사 View Product
SS-12-TA-7-16 316 스테인리스강 3/4인치 스웨즈락 튜브 어댑터 1인치 암나사 NPT View Product
SS-12-TA-7-8 316 스테인리스강 3/4인치 스웨즈락 튜브 어댑터 1/2인치 암나사 NPT View Product
SS-1610-A-16ANF 316 스테인리스강 1인치 페럴이 장착된 Swagelok® 튜브 어댑터 1인치 암나사 37° 확관 View Product
SS-16-MTA-1-8 316 스테인리스강 16mm 스웨즈락 튜브 어댑터 1/2인치 수나사 NPT View Product
SS-16-MTA-1-8RS 316 스테인리스강 16mm 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-16-MTA-7-8RG 316 스테인리스강 16mm 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행 게이지 나사 View Product
SS-16-TA-1-12 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 3/4인치 수나사 NPT View Product
SS-16-TA-1-16 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1인치 수나사 NPT View Product
SS-16-TA-1-16AN 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1인치 수나사 37° AN View Product
SS-16-TA-1-16RS 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1인치 수나사 ISO 평행나사 View Product
SS-16-TA-1-16RT 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1인치 수나사 ISO 경사나사 View Product
SS-16-TA-1-16ST 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1 5/16-12인치 수나사 SAE/MS 평행나사 View Product
SS-16-TA-1-8 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1/2인치 수나사 NPT View Product
SS-16-TA-7-12 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 3/4인치 암나사 NPT View Product
SS-16-TA-7-16 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1인치 암나사 NPT View Product
SS-16-TA-7-8 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1/2인치 암나사 NPT View Product
SS-18-MTA-1-12RS 316 스테인리스강 18mm 스웨즈락 튜브 어댑터 3/4인치 수나사 ISO 평행나사 View Product
SS-18-MTA-1-8RS 316 스테인리스강 18mm 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 평행나사 View Product
SS-18-MTA-7-8RG 316 스테인리스강 18mm 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행 게이지 나사 View Product
SS-1-TA-1-2 316 스테인리스강 1/16인치 Swagelok®튜브 어댑터 1/8인치 수나사 NPT View Product
SS-200-A-2ANF 316 스테인리스강 1/8인치 Swagelok®튜브 어댑터 1/8인치 암나사 37° AN View Product
SS-200-A-4ANF 316 스테인리스강 1/8인치 Swagelok®튜브 어댑터 1/4인치 암나사 37° AN View Product
SS-20-TA-1-20 316 스테인리스강 1 1/4인치 스웨즈락 튜브 어댑터 1 1/4인치 수나사 NPT View Product
SS-24-TA-1-24 316 스테인리스강 1 1/2인치 페럴이 장착된 Swagelok® 튜브 어댑터 1 1/2인치 수나사 NPT View Product
SS-2-TA-1-2 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 1/8인치 수나사 NPT View Product
SS-2-TA-1-2RS 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 1/8인치 수나사 ISO 평행나사 View Product
SS-2-TA-1-2ST 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 5/16-24인치 수나사 SAE/MS 평행나사 View Product
SS-2-TA-1-4 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT View Product
SS-2-TA-1-4RT 316 스테인리스강 1/8인치 Swagelok®튜브 어댑터 1/4인치 수나사 ISO 경사나사 View Product
SS-2-TA-1-OR 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 5/16-24인치 수나사 SAE/MS 평행나사 View Product
SS-2-TA-7-2 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 1/8인치 암나사 NPT View Product
SS-2-TA-7-2RP 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 1/8인치 암나사 ISO 평행나사 View Product
SS-2-TA-7-4 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT View Product
SS-32-TA-1-32 316 스테인리스강 2인치 페럴 장착된 스웨즈락 튜브 어댑터 2인치 수나사 NPT View Product
SS-400-A-4ANF 316 스테인리스강 1/4인치 Swagelok®튜브 어댑터 1/4인치 암나사 37° AN View Product
SS-4-TA-1-2 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 수나사 NPT View Product
SS-4-TA-1-2RS 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 수나사 ISO 평행나사 View Product
SS-4-TA-1-2RT 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 수나사 ISO 경사나사 View Product
SS-4-TA-1-4 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT View Product
SS-4-TA-1-4AN 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 수나사 37° AN View Product
SS-4-TA-1-4RS 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 평행나사 View Product
SS-4-TA-1-4RT 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 경사나사 View Product
SS-4-TA-1-4SC11 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT View Product
SS-4-TA-1-4ST 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-4-TA-1-4W 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 Male 파이프 용접 View Product
SS-4-TA-1-6 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 3/8인치 수나사 NPT View Product
SS-4-TA-1-6RS 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-4-TA-1-8 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/2인치 수나사 NPT View Product
SS-4-TA-1-OR 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-4-TA-7-2 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 암나사 NPT View Product
SS-4-TA-7-2RP 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 암나사 ISO 평행나사 View Product
SS-4-TA-7-2RT 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 암나사 ISO 경사나사 View Product
SS-4-TA-7-4 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT View Product
SS-4-TA-7-4RG 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행 게이지 나사 View Product
SS-4-TA-7-4RJ 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 나사(RJ) View Product
SS-4-TA-7-4RP 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행나사 View Product
SS-4-TA-7-4RT 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 경사나사 View Product
SS-4-TA-7-6 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 3/8인치 암나사 NPT View Product
SS-4-TA-7-8 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/2인치 암나사 NPT View Product
SS-600-A-6ANF 316 스테인리스강 3/8인치 Swagelok®튜브 어댑터 3/8인치 암나사 37° AN View Product
SS-6-MTA-1-2 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/8인치 수나사 NPT View Product
SS-6-MTA-1-2RS 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/8인치 수나사 ISO 평행나사 View Product
SS-6-MTA-1-2RT 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/8인치 수나사 ISO 경사나사 View Product
SS-6-MTA-1-4 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT View Product
SS-6-MTA-1-4RS 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 평행나사 View Product
SS-6-MTA-1-4RT 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 경사나사 View Product
SS-6-MTA-1-6RS 316 스테인리스강 6mm Swagelok®튜브 어댑터 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-6-MTA-7-2 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/8인치 암나사 NPT View Product
SS-6-MTA-7-2RP 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/8인치 암나사 ISO 평행나사 View Product
SS-6-MTA-7-4 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT View Product
SS-6-MTA-7-4RG 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행 게이지 나사 View Product
SS-6-MTA-7-4RJ 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 나사(RJ) View Product
SS-6-MTA-7-4RP 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행나사 View Product
SS-6-MTA-7-4RT 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 경사나사 View Product
SS-6-MTA-7-6RG 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 3/8인치 암나사 ISO 평행 게이지 나사 View Product
SS-6-MTA-7-8RG 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행 게이지 나사 View Product
SS-6-TA-1-12 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/4인치 수나사 NPT View Product
SS-6-TA-1-2 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/8인치 수나사 NPT View Product
SS-6-TA-1-4 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT View Product
SS-6-TA-1-4AN 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 수나사 37° AN View Product
SS-6-TA-1-4RS 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 평행나사 View Product
SS-6-TA-1-4RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 경사나사 View Product
SS-6-TA-1-4ST 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-6-TA-1-6 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 수나사 NPT View Product
SS-6-TA-1-6AN 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 수나사 37° AN View Product
SS-6-TA-1-6RS 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 평행나사 View Product
SS-6-TA-1-6RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 경사나사 View Product
SS-6-TA-1-6ST 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 9/16-18인치 수나사 SAE/MS 평행나사 View Product
SS-6-TA-1-8 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 수나사 NPT View Product
SS-6-TA-1-8RS 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 평행나사 View Product
SS-6-TA-1-8RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 경사나사 View Product
SS-6-TA-1-8ST 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-6-TA-1-8W 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 Male 파이프 용접 View Product
SS-6-TA-1-OR 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 9/16-18인치 수나사 O-Seal SAE/MS 평행나사 View Product
SS-6-TA-7-2 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/8인치 암나사 NPT View Product
SS-6-TA-7-4 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT View Product
SS-6-TA-7-4RP 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행나사 View Product
SS-6-TA-7-4RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 경사나사 View Product
SS-6-TA-7-6 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 암나사 NPT View Product
SS-6-TA-7-6RG 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 암나사 ISO 평행 게이지 나사 View Product
SS-6-TA-7-6RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 암나사 ISO 경사나사 View Product
SS-6-TA-7-8 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 암나사 NPT View Product
SS-810-A-8ANF 316 스테인리스강 1/2인치 Swagelok®튜브 어댑터 1/2인치 암나사 37° AN View Product
SS-8-MTA-1-4 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT View Product
SS-8-MTA-1-4RS 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 평행나사 View Product
SS-8-MTA-1-4RT 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 경사나사 View Product
SS-8-MTA-7-4 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT View Product
SS-8-MTA-7-4RG 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행 게이지 나사 View Product
SS-8-MTA-7-4RT 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 경사나사 View Product
SS-8-MTA-7-8RG 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행 게이지 나사 View Product
SS-8-TA-1-12 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/4인치 수나사 NPT View Product
SS-8-TA-1-4 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT View Product
SS-8-TA-1-4RS 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 평행나사 View Product
SS-8-TA-1-4RT 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 경사나사 View Product
SS-8-TA-1-6 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/8인치 수나사 NPT View Product
SS-8-TA-1-6RS 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 평행나사 View Product
SS-8-TA-1-6RT 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 경사나사 View Product
SS-8-TA-1-6ST 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 9/16-18인치 수나사 SAE/MS 평행나사 View Product
SS-8-TA-1-8 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 수나사 NPT View Product
SS-8-TA-1-8AN 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 수나사 37° AN View Product
SS-8-TA-1-8RS 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 평행나사 View Product
SS-8-TA-1-8RT 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 경사나사 View Product
SS-8-TA-1-8ST 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-8-TA-1-8W 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 Male 파이프 용접 View Product
SS-8-TA-1-OR 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-8-TA-7-12 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/4인치 암나사 NPT View Product
SS-8-TA-7-4 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT View Product
SS-8-TA-7-4RT 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 경사나사 View Product
SS-8-TA-7-6 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/8인치 암나사 NPT View Product
SS-8-TA-7-6RT 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/8인치 암나사 ISO 경사나사 View Product
SS-8-TA-7-8 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 암나사 NPT View Product
SS-8-TA-7-8RG 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행 게이지 나사 View Product
SS-8-TA-7-8RP 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행나사 View Product
SS-8-TA-7-8RT 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 경사나사 View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.