text.skipToContent text.skipToNavigation

Rückschlagventile — Rückschlagventile für mittleren Druck, Serie CV

Erhältliche Ventile mit den folgenden Spezifikationen:

  • 1/8 bis 1 Zoll (6 bis 12 mm)
  • –10°F (–23°C) to 400°F (204°C)
  • Edelstahl 316L, Messing
  • 1.200 psig (82,6 bar) bis 6.000 psig (413 bar)

Su centro local autorizado de ventas y servicio Swagelok puede tener otras opciones.

Filtrar por:
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.