El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo.
Kunststoffschellen in Blockform, Kunststoff, für 1 Zoll Rohr, Körper aus Polypropylen
Log in or Register to view price
Catalogs
Bolted Plastic Clamp Tube Support
Limit the effects of impulse and vibration on your tube or pipe delivery system with Swagelok tubing support kits.
Edelstahl 316 / 316L und 304 / 304L; Standard-Instrumentierungsrohre; Größen 3 bis 25 mm und 1/8 bis 1 Zoll; Mit Größe, Werkstoff, Spezifikationen und Schmelzcode gekennzeichnet
Rohrauswahl; Handhabung der Rohre; Gasanwendung; Rohrmontage; Tabellen mit zulässigem Betriebsdruck; Rohre aus Kohlenstoffstahl; Edelstahlrohre; Kupferrohre; Aluminiumrohre; Rohre aus Alloy 400; Rohre aus Alloy C-276; Rohre aus Alloy 20; Rohre aus Alloy 600; Rohre aus Titan der Klasse 2
Specifications
Attribute | Value |
---|---|
Body Material | Polypropylen |
Hardware Material | Edelstahl 304 |
Tube OD | 1 Zoll |
eClass (4.1) | 27060703 |
eClass (5.1.4) | 37920191 |
eClass (6.0) | 22569200 |
eClass (6.1) | 37029290 |
UNSPSC (4.03) | 40141700 |
UNSPSC (10.0) | 40141700 |
UNSPSC (11.0501) | 40141700 |
UNSPSC (13.0601) | 40141700 |
UNSPSC (15.1) | 40141700 |
UNSPSC (17.1001) | 40141700 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Tube OD
|
Length
|
Bend Radius
|
|
---|---|---|---|---|---|
304-S1-PA-4T | Polyamid | 1/4 Zoll | - | - | View Product |
304-S1-PP-10TM | Polypropylen | 10 mm | - | - | View Product |
304-S1-PP-12TM | Polypropylen | 12 mm | - | - | View Product |
304-S1-PP-4T | Polypropylen | 1/4 Zoll | - | - | View Product |
304-S1-PP-6T | Polypropylen | 3/8 Zoll | - | - | View Product |
304-S1-PP-6TM | Polypropylen | 6 mm | - | - | View Product |
304-S1-PP-8TM | Polypropylen | 8 mm | - | - | View Product |
304-S3-PA-16T | Polyamid | 1 Zoll | - | - | View Product |
304-S3-PA-8T | Polyamid | 1/2 Zoll | - | - | View Product |
304-S3-PP-10T | Polypropylen | 5/8 Zoll | - | - | View Product |
304-S3-PP-12T | Polypropylen | 3/4 Zoll | - | - | View Product |
304-S3-PP-14T | Polypropylen | 7/8 Zoll | - | - | View Product |
304-S3-PP-16TM | Polypropylen | 16 mm | - | - | View Product |
304-S3-PP-18TM | Polypropylen | 18 mm | - | - | View Product |
304-S3-PP-25TM | Polypropylen | 25 mm | - | - | View Product |
304-S3-PP-8T | Polypropylen | 1/2 Zoll | - | - | View Product |
304-S5-PP-20T | Polypropylen | 1 1/4 Zoll | - | - | View Product |
304-S5-PP-24T | Polypropylen | 1 1/2 Zoll | - | - | View Product |
316-S3-PP-8T | Polypropylen | 1/2 Zoll | - | - | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.