|
밸브가 없는 황동 계장용 퀵 코넥트 스템, 0.3Cv, 1/4인치 수나사 NPT
Art.-Nr.: B-QC4-S-4PM
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Technische Daten
SpindelnSchnelle und mühelose Verbindungen mit Swagelok-Schnellkupplungen für Anwendungen, die häufige Verbindungen, minimalen Lufteinschluss und minimalen Verlust erfordern Einloggen oder anmelden, um den Preis anzuzeigen ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warnung: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warnung: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
밸브가 없는 황동 계장용 퀵 코넥트 스템, 0.3Cv, 1/4인치 수나사 NPT
Einloggen oder anmelden, um den Preis anzuzeigen
Kataloge
Spindeln
Features: No twisting, turning, or wrenching necessary; Single-end shutoff, double-end shutoff, and full-flow models
Features: Step-by-step identification procedure for threads and end connections.
Warning: System pressure must not exceed 250 psig (17.2 bar) at 70°F (20°C) when coupling and uncoupling this product. When uncoupling single-end shutoff quick-connects, system pressure on stem side will vent to atmosphere.
Technische Daten
B-QC4-S-4PM — 밸브가 없는 황동 계장용 퀵 코넥트 스템, 0.3Cv, 1/4인치 수나사 NPT
| Attribute | Wert |
|---|---|
| Körperwerkstoff | 황동 |
| Reinigungsverfahren | 표준 세정 및 포장(SC-10) |
| Größe Verbindung 1 | 1/4인치 |
| Typ Verbindung 1 | 수나사 NPT |
| Maximaler Cv | 0.3 - 표준 또는 역류 몸체와 체결할 경우, 0.4 - 관통형 유로 몸체와 체결할 경우 |
| Schmierstoff | 구성 부품에 윤활제 없음 |
| O-Ring-Material | Buna N(표준) |
| Druckbereich gekuppelt bei max. Temperatur | 250PSIG @ 250°F /17.2BAR @ 121°C |
| Druckbereich gekuppelt bei Raumtemperatur | 2000PSIG @ 70°F /137BAR @ 21°C |
| Serie | QC4 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
Ressourcen
Zeichnungen
Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.
Ähnliche Produkte
|
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
|---|---|---|---|---|---|---|
| B-QC4-S-2PM | Brass | 1/8 in. | Male NPT | - | - | Produkt anzeigen |
| B-QC4-S-400 | Brass | 1/4 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
| B-QC4-S-400K1 | Brass | 1/4 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
| B-QC4-S-400K3 | Brass | 1/4 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
| B-QC4-S-4PF | Brass | 1/4 in. | Female NPT | - | - | Produkt anzeigen |
| B-QC4-S-6M0 | Brass | 6 mm | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
| B-QC6-S-4PF | Brass | 1/4 in. | Female NPT | - | - | Produkt anzeigen |
| B-QC6-S-4PM | Brass | 1/4 in. | Male NPT | - | - | Produkt anzeigen |
| B-QC6-S-600 | Brass | 3/8 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
| SS-QC4-S-200 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
| SS-QC4-S-2PF | 316 Stainless Steel | 1/8 in. | Female NPT | - | - | Produkt anzeigen |
| SS-QC4-S-2PM | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | Produkt anzeigen |
| SS-QC4-S-400 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
| SS-QC4-S-400K1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
| SS-QC4-S-400K2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
| SS-QC4-S-400K3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
| SS-QC4-S-400K4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
| SS-QC4-S-400K5 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
| SS-QC4-S-4FT | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | - | - | Produkt anzeigen |
| SS-QC4-S-4MT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | - | - | Produkt anzeigen |
| SS-QC4-S-4PF | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Produkt anzeigen |
| SS-QC4-S-4PM | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Produkt anzeigen |
| SS-QC4-S-4PMK2 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Produkt anzeigen |
| SS-QC4-S-6M0 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
| SS-QC6-S-10M0 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
| SS-QC6-S-4PF | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Produkt anzeigen |
| SS-QC6-S-4PM | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Produkt anzeigen |
| SS-QC6-S-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
| SS-QC6-S-6PF | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | Produkt anzeigen |
| SS-QC6-S-6PM | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | Produkt anzeigen |
| SS-QC8-S-12M0 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
| SS-QC8-S-810 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
| SS-QC8-S-8PF | 316 Stainless Steel | 1/2 in. | Female NPT | - | - | Produkt anzeigen |
| SS-QC8-S-8PM | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
