text.skipToContent text.skipToNavigation

Gerade Swagelok Aufschraubverschraubung, Edeltahl, 10 mm Rohrverschraubung x 1/2 Zoll zylindrisches ISO-Innengewinde (JIS-7501)

Part #: SS-10M0-7-8RJ

Specifications

Attribute Value
Body Material Edelstahl 316
Bored Through No
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 10 mm
Connection 1 Type Swagelok® Rohrverschraubung
Connection 2 Size 1/2 Zoll
Connection 2 Type ISO-Innengewinde (RJ)
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Straight female tube connector delivers a reliable, leak-tight connection between tubing and threaded components—ideal for critical fluid systems.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warning: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.

Gerade Swagelok Aufschraubverschraubung, Edeltahl, 10 mm Rohrverschraubung x 1/2 Zoll zylindrisches ISO-Innengewinde (JIS-7501)

Part #: SS-10M0-7-8RJ

Add To Favorites

Catalogs

Straights

Straight female tube connector delivers a reliable, leak-tight connection between tubing and threaded components—ideal for critical fluid systems.

Specifications

SS-10M0-7-8RJ — Gerade Swagelok Aufschraubverschraubung, Edeltahl, 10 mm Rohrverschraubung x 1/2 Zoll zylindrisches ISO-Innengewinde (JIS-7501)

Attribute Value
Body Material Edelstahl 316
Bored Through No
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 10 mm
Connection 1 Type Swagelok® Rohrverschraubung
Connection 2 Size 1/2 Zoll
Connection 2 Type ISO-Innengewinde (RJ)
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-810-7-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
6MO-810-7-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-1010-7-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
B-1010-7-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-1210-7-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
B-12M0-7-4RT Brass 12 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
B-1410-7-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
B-1810-7-16 Brass 1 1/8 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
B-200-7-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-200-7-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-400-7-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-400-7-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-400-7-4RG Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
B-400-7-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
B-400-7-8 Brass 1/4 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-600-7-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-600-7-4RT Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
B-600-7-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
B-600-7-8 Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-6M0-7-4RG Brass 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
B-810-7-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
HC-810-7-8 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
M-400-7-4 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
M-810-7-8 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
S-1210-7-12 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
S-810-7-8 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-100-7-2 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-100-7-4 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-1010-7-12 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-1010-7-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-1010-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-10M0-7-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-10M0-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-10M0-7-4RJ 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-10M0-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-10M0-7-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-10M0-7-6RG 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-10M0-7-6RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-10M0-7-8 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-10M0-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-10M0-7-8RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-1210-7-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-1210-7-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female ISO Tapered Thread View Product
SS-1210-7-16 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
SS-1210-7-8 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-12M0-7-0007 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Female ISO Parallel Gauge Thread View Product
SS-12M0-7-12 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-12M0-7-12RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Female ISO Tapered Thread View Product
SS-12M0-7-4 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-12M0-7-4RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-12M0-7-4RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-12M0-7-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-12M0-7-6RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-12M0-7-6RJ 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) View Product
SS-12M0-7-6RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-12M0-7-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-12M0-7-8RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-12M0-7-8RJ 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-12M0-7-8RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-12M0-7-M20X1.5RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting M20 x 1.5 Female Metric Gage Thread View Product
SS-1410-7-12 316 Stainless Steel 7/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-15M0-7-8 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-1610-7-12 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-1610-7-16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
SS-1610-7-8 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-16M0-7-8 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-18M0-7-8 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-2000-7-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Female NPT View Product
SS-200-7-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-200-7-2RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Female ISO Tapered Thread View Product
SS-200-7-4 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-200-7-4RG 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-20M0-7-12 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-20M0-7-8 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-22M0-7-12 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-22M0-7-12RP 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Female ISO Parallel Thread View Product
SS-2400-7-24 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Female NPT View Product
SS-25M0-7-16 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Female NPT View Product
SS-25M0-7-16RP 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Female ISO Parallel Thread View Product
SS-300-7-2 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-3M0-7-4 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-3M0-7-4RG 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-400-7-12 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-400-7-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-400-7-2RG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Female ISO Parallel Gauge Thread View Product
SS-400-7-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Female ISO Tapered Thread View Product
SS-400-7-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-400-7-4RG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-400-7-4RJ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-400-7-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-400-7-4SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-400-7-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-400-7-6RG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-400-7-6RJ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) View Product
SS-400-7-6RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-400-7-8 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-400-7-8RG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-400-7-8RJ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-400-7-8RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-500-7-4 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-600-7-12 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-600-7-2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-600-7-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-600-7-4RG 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-600-7-4RJ 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-600-7-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-600-7-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-600-7-6RG 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-600-7-6RJ 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) View Product
SS-600-7-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-600-7-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-600-7-8RG 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-600-7-8RJ 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-600-7-8RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-6M0-7-2 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-6M0-7-2RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Female ISO Parallel Gauge Thread View Product
SS-6M0-7-2RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Female ISO Parallel Thread View Product
SS-6M0-7-2RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Female ISO Tapered Thread View Product
SS-6M0-7-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-6M0-7-4RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-6M0-7-4RJ 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-6M0-7-4RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Thread View Product
SS-6M0-7-4RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-6M0-7-6 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-6M0-7-6RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-6M0-7-6RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-6M0-7-8 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-6M0-7-8RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-6M0-7-8RJ 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-6M0-7-8RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-810-7-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-810-7-16 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
SS-810-7-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-810-7-4RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-810-7-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-810-7-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-810-7-6RG 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-810-7-6RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) View Product
SS-810-7-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-810-7-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-810-7-8RG 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-810-7-8RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-810-7-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-810-7-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. SAE/MS Straight Thread View Product
SS-8M0-7-2 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-8M0-7-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-8M0-7-4RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-8M0-7-4RJ 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-8M0-7-4RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-8M0-7-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-8M0-7-6RG Edelstahl 316 8 mm Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-8M0-7-6RT Edelstahl 316 8 mm Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Innengewinde View Product
SS-8M0-7-8 Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-8M0-7-8RG Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-8M0-7-8RJ Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/2 Zoll ISO-Innengewinde (RJ) View Product
SS-8M0-7-8RT Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Innengewinde View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.