|
65 시리즈 볼 밸브용(135/155 모델 액추에이터) 액추에이터 마운팅 브라켓
부품 번호: SS-MB-65-135
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
장착 브라켓 키트스웨즈락 밸브에 맞는 다양한 스페어 부품 및 액세서리를 선택하십시오. 로그인 또는 회원가입하여 가격 보기 お問い合わせ本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
安全な製品の選定について:
システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。 경고: Swagelok 튜브 피팅 연결구를 포함하여 Swagelok의 제품 및 부품을 산업 설계 표준이 적용되지 않는 타사 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。
경고: Swagelok 튜브 피팅 연결구를 포함하여 Swagelok의 제품 및 부품을 산업 설계 표준이 적용되지 않는 타사 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
카탈로그
장착 브라켓 키트
Features: 1/8 to 2 in. and 6 to 25 mm sizes; Stainless steel, carbon steel, brass, and special alloy materials; On-off (2-way) and switching (3-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Features: Operating temperatures up to 400°F (204°C); Working pressures up to 2200 psig (151 bar); Stainless steel or carbon steel construction
Scope: This technical report is an overview of the unique concerns that must be addressed in order to handle oxygen safely. It is based on information found in the many source documents available from the publishers listed and is provided as a service to our customers.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
60 and 60X Series 4-Bolt Ball Valves Maintenance Instructions
60 Series Flange Seal Installation
Warning: Before servicing any installed valve, you must depressurize the system cycle valve Mounting Namur Style Bracket to 2-way 60 series ball valve.
Caution: Pneumatic actuator operation is sensitive to valve packing nut adjustment.
S60P steam series ball valve maintenance instructions
사양
SS-MB-65-135 — 65 시리즈 볼 밸브용(135/155 모델 액추에이터) 액추에이터 마운팅 브라켓
| 속성 | 값 |
|---|---|
| 몸체 재질 | 316 Stainless Steel |
| 세정 공정 | 표준 세정 및 포장(SC-10) |
| 시리즈 | 65 Series |
| eClass (4.1) | 27221302 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37019204 |
| eClass (6.1) | 37019204 |
| eClass (10.1) | 37019204 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40141600 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| MS-1K-6 | - | - | - | - | - | 제품 보기 |
| MS-MB-41 | - | - | - | - | - | 제품 보기 |
| MS-MB-43 | - | - | - | - | - | 제품 보기 |
| MS-MB-43Y | - | - | - | - | - | 제품 보기 |
| MS-MB-44 | - | - | - | - | - | 제품 보기 |
| MS-MB-45 | - | - | - | - | - | 제품 보기 |
| MS-MB-45Y | - | - | - | - | - | 제품 보기 |
| MS-MB-62 | - | - | - | - | - | 제품 보기 |
| MS-MB-62-133 | - | - | - | - | - | 제품 보기 |
| MS-MB-63 | - | - | - | - | - | 제품 보기 |
| MS-MB-63-131 | - | - | - | - | - | 제품 보기 |
| MS-MB-65 | - | - | - | - | - | 제품 보기 |
| MS-MB-65-135 | - | - | - | - | - | 제품 보기 |
| MS-MB-67 | - | - | - | - | - | 제품 보기 |
| MS-MB-68 | - | - | - | - | - | 제품 보기 |
| MS-MB-83-131 | - | - | - | - | - | 제품 보기 |
| MS-MB-83-133 | - | - | - | - | - | 제품 보기 |
| MS-MB-AFS-133 | - | - | - | - | - | 제품 보기 |
| SS-MB-41 | 316 Stainless Steel | - | - | - | - | 제품 보기 |
| SS-MB-41G | Stainless Steel | - | - | - | - | 제품 보기 |
| SS-MB-43 | 316 Stainless Steel | - | - | - | - | 제품 보기 |
| SS-MB-43G | Stainless Steel | - | - | - | - | 제품 보기 |
| SS-MB-43G-133 | - | - | - | - | - | 제품 보기 |
| SS-MB-43G-F04-11DIN-M | - | - | - | - | - | 제품 보기 |
| SS-MB-43Y | 316 Stainless Steel | - | - | - | - | 제품 보기 |
| SS-MB-44 | 316 Stainless Steel | - | - | - | - | 제품 보기 |
| SS-MB-45 | 316 Stainless Steel | - | - | - | - | 제품 보기 |
| SS-MB-45-F05-14DIN-M | - | - | - | - | - | 제품 보기 |
| SS-MB-45Y | 316 Stainless Steel | - | - | - | - | 제품 보기 |
| SS-MB-62 | 316 Stainless Steel | - | - | - | - | 제품 보기 |
| SS-MB-62-133 | 316 Stainless Steel | - | - | - | - | 제품 보기 |
| SS-MB-62-F04-11DIN-M | 316 Stainless Steel | - | - | - | - | 제품 보기 |
| SS-MB-63 | 316 Stainless Steel | - | - | - | - | 제품 보기 |
| SS-MB-63-131 | 316 Stainless Steel | - | - | - | - | 제품 보기 |
| SS-MB-63-F05-14DIN-M | - | - | - | - | - | 제품 보기 |
| SS-MB-65 | 316 Stainless Steel | - | - | - | - | 제품 보기 |
| SS-MB-65-F05-14DIN-M | - | - | - | - | - | 제품 보기 |
| SS-MB-67 | 316 Stainless Steel | - | - | - | - | 제품 보기 |
| SS-MB-68 | 316 Stainless Steel | - | - | - | - | 제품 보기 |
| SS-MB-83-131 | 316 Stainless Steel | - | - | - | - | 제품 보기 |
| SS-MB-83-133 | 316 Stainless Steel | - | - | - | - | 제품 보기 |
| SS-MB-83-F04-11DIN-M | - | - | - | - | - | 제품 보기 |
| SS-MB-AFS-133 | - | - | - | - | - | 제품 보기 |
| SS-MB-AFS-F05-14DIN-M | 316 Stainless Steel | - | - | - | - | 제품 보기 |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
