Les catalogues doivent être lus en entier afin d'assurer une sélection adéquate des produits par le concepteur et l'utilisateur du système. Lors de la sélection des produits, l'intégralité de la conception du système doit être prise en considération pour garantir un fonctionnement fiable et sans incident. La responsabilité de l'utilisation, de la compatibilité des matériaux, du choix de capacités nominales appropriées, d'une installation, d'un fonctionnement et d'une maintenance corrects incombe au concepteur et à l'utilisateur du système.
Warning: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
Válvula de diafragma UHP de acero inox. 316L VIM-VAR, 1/4 pulg. VCR hembra, Limpieza SC-01, Mando direccional verde
Log in or Register to view price
Catalogs
Straight Pattern, Manual Actuation
Fulfill your high-purity or ultrahigh-purity system needs with Swagelok diaphragm-sealed valves, which are available in a wide variety of sizes, materials, and configurations for a range of applications.
DP 시리즈 초고순도 사양에 적합 316L VIM-VAR 스텐레스강 몸체 저압용 및 고압용 모델 VCR®, 튜브 맞대기 용점 및 블럭 조립식 연결구 수동식 또는 공기작동식 개폐기
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
Components: 1.5 in. (38.1 mm) C-seal modular design; Valves: manual and pneumatic diaphragm and bellows-sealed designs; Regulators: manual and preset, high-flow models; Gaskets: C-seal style for 1-, 2-, and 3-port configurations
범위 이 문서에서는 Swagelok이 초고순도(UHP) 전해연마된 스텐레스강 제품과 초고순도 플라스틱 제품을 생산할 때에 준수하는 가이드라인을 설명합니다. 완전한 제품 정보를 얻기 위해서는 이 문서와 함께 제품 카탈로그, 기술 자료 및 보고서도 이용해야 합니다.
Features: This technical report provides data on Swagelok® DP series diaphragm valves. The report covers: surface finish specifications; inboard helium leak testing; particle counting; moisture analysis; hydrocarbon analysis; ionic cleanliness.
Welding should be done by qualified personnel as outlined in Section IX of the ASME Boiler Code. Weld filler material should be the same as the base material.
Specifications
Attribute | Value |
---|---|
Actuator Type | Manual |
Body Material | 316L VIM-VAR |
Cleaning Process | Especificación de Proceso de Ultra Alta Pureza (SC-01) |
Connection 1 Size | 1/4 pulg. |
Connection 1 Type | Cierre Frontal (Junta Plana) VCR hembra |
Connection 2 Size | 1/4 pulg. |
Connection 2 Type | Cierre Frontal (Junta Plana) VCR hembra |
CV Maximum | 0.27 |
Flow Pattern | Modelo recto (2 vías) |
Handle Color | Verde |
Handle Style | Direccional |
Maximum Temperature, °F (°C) | 150 (65) |
Max Temperature Pressure Rating | 65°C @ 17,2 BAR / 150°F @ 250 PSIG |
Minimum Temperature, °F (°C) | -10 (-23) |
Room Temperature Pressure Rating | 17,2 BAR @ 20°C / 250 PSIG @ 70°F |
Seat Material | PCTFE |
Surface Finish | Promedio de 0,13 µm (5 µpulg.) |
eClass (4.1) | 37010206 |
eClass (5.1.4) | 37011800 |
eClass (6.0) | 37011801 |
eClass (6.1) | 37011801 |
UNSPSC (4.03) | 40141600 |
UNSPSC (10.0) | 40141621 |
UNSPSC (11.0501) | 40141621 |
UNSPSC (13.0601) | 40141621 |
UNSPSC (15.1) | 40141621 |
UNSPSC (17.1001) | 40141621 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
6LVV-DPBW4-P | 316L VIM-VAR | 1/4인치 | 튜브 맞대기 용접 | 1/4인치 | 튜브 맞대기 용접 | View Product |
6LVV-DPC233P-C | 316L VIM-VAR | 1/4인치 | 회전 수나사 VCR® 메탈 가스켓 면 밀폐 피팅 | 1/4인치 | 암나사 VCR® 메탈 가스켓 면 밀폐 | View Product |
6LVV-DPFR4-P | 316L VIM-VAR | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | View Product |
6LVV-DPFR4-P1 | 316L VIM-VAR | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | View Product |
6LVV-DPLFR4-P | 316L VIM-VAR | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 암나사 VCR | View Product |
6LVV-DPLVR4-P | 316L VIM-VAR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | View Product |
6LVV-DPMR4-P | 316L VIM-VAR | 1/4인치 | 회전 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 회전형 VCR 나사 | View Product |
6LVV-DPS4 | 316L VIM-VAR | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
6LVV-DPS6M | 316L VIM-VAR | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | View Product |
6LVV-DPTFR4-P | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | View Product |
6LVV-DPVR4-P | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | View Product |
6LVV-DPVR4-P1 | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.