|
Vanne de réglage fin à soufflet en acier inoxydable avec joint, embout de tige de régulation, raccord pour tube Swagelok 1/4 po
Réf. pièce : SS-4BMRG
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
Passage droitIsolez les fluides dans des systèmes fiables et étanches, avec les vannes à soufflet Swagelok avec joint soudé et sans garniture. Les vannes à soufflet sont idéales pour les applications dans lesquelles l'étanchéité par rapport à l'atmosphère est primordiale. Swagelok propose plusieurs options pour des applications d'usage général et pour des applications haute pureté. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Vanne de réglage fin à soufflet en acier inoxydable avec joint, embout de tige de régulation, raccord pour tube Swagelok 1/4 po
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Passage droit
정확하고 반복적으로 일정한 흐름을 유지하기 위한 마이크로미터 핸들; 최대 사용 압력 700 psig (48.2 bar); 최고 온도 482°C (900°F); 316 스텐레스강 구조
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
Loosen bonnet locking screw with 1/16 in. hex wrench; Loosen handle set screw with 1/8 in. hex wrench and remove handle.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
범위 이 문서에서는 Swagelok및 관련 공급자가 ASTM G93 레벨 C에 언급된 제품 청정도 요건을 준수하기 위해 사용하는 가이드라인을 설명합니다. 이 문서는 유체가 접촉되는 시스템 부품에만 한정적으로 적용됩니다. 이 문서는 제품 카탈로그, 기술 보고서 및 기타 보고서들과 함께 이용해야 합니다.
Bellows, Stem Tip/Adapter, Bellows/Stem/Stem Tip/Adapter, and Gasket Kits for Swagelok® bellows-sealed valves
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Welding should be done by qualified personnel as outlined in Section IX of the ASME Boiler Code. Weld filler material should be the same as the base material.
Spécifications
SS-4BMRG — Vanne de réglage fin à soufflet en acier inoxydable avec joint, embout de tige de régulation, raccord pour tube Swagelok 1/4 po
| Attribut | Valeur |
|---|---|
| Type d'actionneur | Manuel |
| Matériau du soufflet | Acier inoxydable 321 |
| Matériau du corps | Acier inoxydable 316 |
| Étanchéité du corps | Joint avec siège métallique |
| Procédé de nettoyage | Nettoyage et conditionnement standard (SC-10) |
| Dimension du raccordement 1 | 1/4 po |
| Type du raccordement 1 | Raccord Swagelok® pour tubes |
| Dimension du raccordement 2 | 1/4 po |
| Type du raccordement 2 | Raccord Swagelok® pour tubes |
| Cv maximal | 0.3 |
| Type d’écoulement | Droite (2 voies) |
| Joint | Joint en acier inoxydable 316 revêtu argent |
| Couleur de poignée | Sans objet |
| Type de poignée | Acier inoxydable 313 chromé gris-argent |
| Température maximale, °F (°C) | 600 (315) |
| Pressions et températures nominales max. | 600°F À 300 PSIG / 315°C À 20,6 BAR |
| Température minimale, °F (°C) | -20 (-28) |
| Pression nominale à température ambiante | 700 PSIG À 100°F / 48,2 BAR À 37°C |
| Catégorie d'usage | Général |
| Matériau de l'embout de tige | Acier inoxydable 316 chromé |
| Type de tige | Régulation |
| État de surface | Standard |
| Tests | Test de fuite à l'hélium selon SCS-00020 |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010201 |
| eClass (6.1) | 37010201 |
| eClass (10.1) | 37010201 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141609 |
| UNSPSC (11.0501) | 40141609 |
| UNSPSC (13.0601) | 40141609 |
| UNSPSC (15.1) | 40141609 |
| UNSPSC (17.1001) | 40183102 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| SS-4BMG | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-4BMG-TW | 316 스테인리스강 | 1/4인치 | 튜브 소켓 용접 | 3/8인치 | 튜브 맞대기 용접 | Afficher le produit |
| SS-4BMG-VCR | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | Afficher le produit |
| SS-4BMRG-TW | 316 스테인리스강 | 1/4인치 | 튜브 소켓 용접 | 3/8인치 | 튜브 맞대기 용접 | Afficher le produit |
| SS-4BMRG-VCR | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | Afficher le produit |
| SS-4BMRW-VCR | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | Afficher le produit |
| SS-4BMW | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-4BMW-VCR | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.