Sechskantreduziermuffe, Edelstahl, 1 Zoll NPT-Innengewinde - 3/4 Zoll NPT-Innengewinde
Part #: SS-16-HRCG-12
|
||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsStraight reducer fitting connects different pipe sizes in a linear run—ideal for maintaining flow efficiency in demanding piping systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Sechskantreduziermuffe, Edelstahl, 1 Zoll NPT-Innengewinde - 3/4 Zoll NPT-Innengewinde
Log in or Register to view price
Catalogs
Straights
Straight reducer fitting connects different pipe sizes in a linear run—ideal for maintaining flow efficiency in demanding piping systems.
Размеры от 1/16 до 1 дюйма; Изготавливаются из нержавеющей стали марки 316, латуни и углеродистой сталиl; Резьбы NPT, ISO/BSP и SAE
Жидкие течеискатели Snoop®; Смазки для резьбы Goop™ ; Герметики для трубной резьбы SWAK®, тефлоновая лента и герметики для трубной резьбы без содержания PTFE
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-16-HRCG-12 — Sechskantreduziermuffe, Edelstahl, 1 Zoll NPT-Innengewinde - 3/4 Zoll NPT-Innengewinde
Attribute | Value |
---|---|
Body Material | Edelstahl 316 |
Cleaning Process | Standardreinigung und -verpackung (SC-10) |
Connection 1 Size | 1 Zoll |
Connection 1 Type | NPT Innengewinde |
Connection 2 Size | 3/4 Zoll |
Connection 2 Type | NPT Innengewinde |
Flow Restrictor | No |
eClass (4.1) | 37020564 |
eClass (5.1.4) | 37020514 |
eClass (6.0) | 37020514 |
eClass (6.1) | 37020514 |
eClass (10.1) | 37020514 |
UNSPSC (4.03) | 31163000 |
UNSPSC (10.0) | 40173607 |
UNSPSC (11.0501) | 40142321 |
UNSPSC (13.0601) | 40173607 |
UNSPSC (15.1) | 40141719 |
UNSPSC (17.1001) | 40141606 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-8-RA-4 | Латунь | 1/2 дюйма | Внутр. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | View Product |
B-8-RB-4 | Латунь | 1/2 дюйма | Наруж. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | View Product |
SS-12-HRCG-4 | Нержавеющая сталь 316 | 3/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | View Product |
SS-12-HRCG-8 | Нержавеющая сталь 316 | 3/4 дюйма | Внутр. резьба NPT | 1/2 дюйма | Внутр. резьба NPT | View Product |
SS-12-HRN-4 | Нержавеющая сталь 316 | 3/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | View Product |
SS-12-HRN-6 | Нержавеющая сталь 316 | 3/4 дюйма | Наруж. резьба NPT | 3/8 дюйма | Наруж. резьба NPT | View Product |
SS-12-HRN-8 | Нержавеющая сталь 316 | 3/4 дюйма | Наруж. резьба NPT | 1/2 дюйма | Наруж. резьба NPT | View Product |
SS-12-RA-4 | Нержавеющая сталь 316 | 3/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | View Product |
SS-12-RA-6 | Нержавеющая сталь 316 | 3/4 дюйма | Внутр. резьба NPT | 3/8 дюйма | Наруж. резьба NPT | View Product |
SS-12-RA-8 | Нержавеющая сталь 316 | 3/4 дюйма | Внутр. резьба NPT | 1/2 дюйма | Наруж. резьба NPT | View Product |
SS-12-RB-4 | Нержавеющая сталь 316 | 3/4 дюйма | Наруж. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | View Product |
SS-12-RB-6 | Нержавеющая сталь 316 | 3/4 дюйма | Наруж. резьба NPT | 3/8 дюйма | Внутр. резьба NPT | View Product |
SS-12-RB-8 | Нержавеющая сталь 316 | 3/4 дюйма | Наруж. резьба NPT | 1/2 дюйма | Внутр. резьба NPT | View Product |
SS-16-HRCG-8 | Нержавеющая сталь 316 | 1 дюйм | Внутр. резьба NPT | 1/2 дюйма | Внутр. резьба NPT | View Product |
SS-16-HRN-12 | Нержавеющая сталь 316 | 1 дюйм | Наруж. резьба NPT | 3/4 дюйма | Наруж. резьба NPT | View Product |
SS-16-HRN-8 | 316 스테인리스강 | 1인치 | 수나사 NPT | 1/2인치 | 수나사 NPT | View Product |
SS-16-RA-12 | 316 스테인리스강 | 1인치 | 암나사 NPT | 3/4인치 | 수나사 NPT | View Product |
SS-16-RA-4 | 316 스테인리스강 | 1인치 | 암나사 NPT | 1/4인치 | 수나사 NPT | View Product |
SS-16-RA-8 | 316 스테인리스강 | 1인치 | 암나사 NPT | 1/2인치 | 수나사 NPT | View Product |
SS-16-RB-12 | 316 스테인리스강 | 1인치 | 수나사 NPT | 3/4인치 | 암나사 NPT | View Product |
SS-16-RB-4 | Нержавеющая сталь 316 | 1 дюйм | Наруж. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | View Product |
SS-16-RB-6 | Нержавеющая сталь 316 | 1 дюйм | Наруж. резьба NPT | 3/8 дюйма | Внутр. резьба NPT | View Product |
SS-16-RB-8 | Нержавеющая сталь 316 | 1 дюйм | Наруж. резьба NPT | 1/2 дюйма | Внутр. резьба NPT | View Product |
SS-20-RB-16 | Нержавеющая сталь 316 | 1 1/4 дюйма | Наруж. резьба NPT | 1 дюйм | Внутр. резьба NPT | View Product |
SS-20-RB-8 | Нержавеющая сталь 316 | 1 1/4 дюйма | Наруж. резьба NPT | 1/2 дюйма | Внутр. резьба NPT | View Product |
SS-24-RB-12 | Нержавеющая сталь 316 | 1 1/2 дюйма | Наруж. резьба NPT | 3/4 дюйма | Внутр. резьба NPT | View Product |
SS-24-RB-16 | Нержавеющая сталь 316 | 1 1/2 дюйма | Наруж. резьба NPT | 1 дюйм | Внутр. резьба NPT | View Product |
SS-24-RB-8 | Нержавеющая сталь 316 | 1 1/2 дюйма | Наруж. резьба NPT | 1/2 дюйма | Внутр. резьба NPT | View Product |
SS-2-HRN-1 | Нержавеющая сталь 316 | 1/8 дюйма | Наруж. резьба NPT | 1/16 дюйма | Наруж. резьба NPT | View Product |
SS-2-RA-1 | Нержавеющая сталь 316 | 1/8 дюйма | Внутр. резьба NPT | 1/16 дюйма | Наруж. резьба NPT | View Product |
SS-32-RB-16 | Нержавеющая сталь 316 | 2 дюйма | Наруж. резьба NPT | 1 дюйм | Внутр. резьба NPT | View Product |
SS-32-RB-8 | Нержавеющая сталь 316 | 2 дюйма | Наруж. резьба NPT | 1/2 дюйма | Внутр. резьба NPT | View Product |
SS-4-HRCG-2 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | 1/8 дюйма | Внутр. резьба NPT | View Product |
SS-4-HRN-2 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | 1/8 дюйма | Наруж. резьба NPT | View Product |
SS-4-RA-2 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | 1/8 дюйма | Наруж. резьба NPT | View Product |
SS-4-RB-2 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | 1/8 дюйма | Внутр. резьба NPT | View Product |
SS-4-RBT-2RT | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. коническая резьба ISO | 1/8 дюйма | Внутр. коническая резьба ISO | View Product |
SS-6-HRCG-4 | Нержавеющая сталь 316 | 3/8 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | View Product |
SS-6-HRN-2 | Нержавеющая сталь 316 | 3/8 дюйма | Наруж. резьба NPT | 1/8 дюйма | Наруж. резьба NPT | View Product |
SS-6-HRN-4 | Нержавеющая сталь 316 | 3/8 дюйма | Наруж. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | View Product |
SS-6-RA-2 | Нержавеющая сталь 316 | 3/8 дюйма | Внутр. резьба NPT | 1/8 дюйма | Наруж. резьба NPT | View Product |
SS-6-RA-4 | Нержавеющая сталь 316 | 3/8 дюйма | Внутр. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | View Product |
SS-6-RAT-4RT | Нержавеющая сталь 316 | 3/8 дюйма | Внутр. коническая резьба ISO | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
SS-6-RB-2 | Нержавеющая сталь 316 | 3/8 дюйма | Наруж. резьба NPT | 1/8 дюйма | Внутр. резьба NPT | View Product |
SS-6-RB-4 | Нержавеющая сталь 316 | 3/8 дюйма | Наруж. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | View Product |
SS-6-RBT-4RT | Нержавеющая сталь 316 | 3/8 дюйма | Наруж. коническая резьба ISO | 1/4 дюйма | Внутр. коническая резьба ISO | View Product |
SS-8-HRCG-2 | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. резьба NPT | 1/8 дюйма | Внутр. резьба NPT | View Product |
SS-8-HRCG-4 | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | View Product |
SS-8-HRCG-6 | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. резьба NPT | 3/8 дюйма | Внутр. резьба NPT | View Product |
SS-8-HRN-2 | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. резьба NPT | 1/8 дюйма | Наруж. резьба NPT | View Product |
SS-8-HRN-4 | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | View Product |
SS-8-HRN-6 | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. резьба NPT | 3/8 дюйма | Наруж. резьба NPT | View Product |
SS-8-HRNT-6RT | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. коническая резьба ISO | 3/8 дюйма | Наруж. коническая резьба ISO | View Product |
SS-8-RA-2 | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. резьба NPT | 1/8 дюйма | Наруж. резьба NPT | View Product |
SS-8-RA-4 | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. резьба NPT | 1/4 дюйма | Наруж. резьба NPT | View Product |
SS-8-RA-6 | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. резьба NPT | 3/8 дюйма | Наруж. резьба NPT | View Product |
SS-8-RAT-4RT | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. коническая резьба ISO | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
SS-8-RB-2 | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. резьба NPT | 1/8 дюйма | Внутр. резьба NPT | View Product |
SS-8-RB-4 | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | View Product |
SS-8-RB-6 | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. резьба NPT | 3/8 дюйма | Внутр. резьба NPT | View Product |
SS-8-RBT-4RT | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. коническая резьба ISO | 1/4 дюйма | Внутр. коническая резьба ISO | View Product |
SS-8-RBT-6RT | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. коническая резьба ISO | 3/8 дюйма | Внутр. коническая резьба ISO | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.