text.skipToContent text.skipToNavigation

チューブ継手/アダプター継手 — チューブ・アダプター — ストレート型

Por favor, seleccione las opciones para configurar su producto para ver los precios o añadirlo a su lista.
Borrar todo
Borrar todo

Catálogos

チューブ継手/アダプター継手 — チューブ・アダプター — ストレート型
チューブをしっかりとグリップし、耐振性に優れているため、漏れのないシールを形成します。Swagelokチューブ継手は、70年以上にわたって高い評価をいただいてきました。その優れた信頼性は、各種テスト・レポートでも実証されています。中には、非常に過酷な条件下で実施されたテストも含まれています。

Productos similares

# de Pieza
Material del Cuerpo
Tamaño conexión 1
Tipo de conexión 1
Tamaño conexión 2
Tipo de conexión 2
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT Ver producto
B-10-MTA-1-4RS Brass 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Ver producto
B-10-TA-1-8 Brass 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT Ver producto
B-12-MTA-1-4RS Brass 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Ver producto
B-12-TA-1-12 Brass 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT Ver producto
B-400-A-4ANF Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° Flare Ver producto
B-4-TA-1-2 Brass 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT Ver producto
B-4-TA-1-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT Ver producto
B-4-TA-7-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT Ver producto
B-4-TA-7-6 Brass 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT Ver producto
B-6-TA-1-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT Ver producto
B-6-TA-7-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT Ver producto
B-8-MTA-1-4RS Brass 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Ver producto
B-8-TA-1-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT Ver producto
B-8-TA-7-6 Brass 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT Ver producto
B-8-TA-7-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT Ver producto
S-6-TA-1-4 Carbon Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT Ver producto
SS-10-MTA-1-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male NPT Ver producto
SS-10-MTA-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread Ver producto
SS-10-MTA-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread Ver producto
SS-10-MTA-1-6 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male NPT Ver producto
SS-10-MTA-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread Ver producto
SS-10-MTA-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread Ver producto
SS-10-MTA-1-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male NPT Ver producto
SS-10-MTA-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread Ver producto
SS-10-MTA-7-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female NPT Ver producto
SS-10-MTA-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread Ver producto
SS-10-MTA-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread Ver producto
SS-10-MTA-7-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female NPT Ver producto
SS-10-MTA-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread Ver producto
SS-10-TA-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 7/8-14 in. Male SAE/MS Straight Thread Ver producto
SS-10-TA-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT Ver producto
SS-10-TA-7-8 Acier inoxydable 316 5/8 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT femelle Ver producto
SS-1210-A-12ANF Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po AN 37° femelle Ver producto
SS-12-MTA-1-4 Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/4 po Filetage NPT mâle Ver producto
SS-12-MTA-1-4RS Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/4 po Filetage cylindrique ISO mâle Ver producto
SS-12-MTA-1-4RT Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/4 po Filetage conique ISO mâle Ver producto
SS-12-MTA-1-6RS Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 3/8 po Filetage cylindrique ISO mâle Ver producto
SS-12-MTA-1-6RT Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 3/8 po Filetage conique ISO mâle Ver producto
SS-12-MTA-1-8 Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/2 po Filetage NPT mâle Ver producto
SS-12-MTA-1-8RS Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/2 po Filetage cylindrique ISO mâle Ver producto
SS-12-MTA-1-8RT Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/2 po Filetage conique ISO mâle Ver producto
SS-12-MTA-7-4 Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/4 po Filetage NPT femelle Ver producto
SS-12-MTA-7-4RG Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/4 po Filetage (manomètre) cylindrique ISO femelle Ver producto
SS-12-MTA-7-8 Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/2 po Filetage NPT femelle Ver producto
SS-12-MTA-7-8RG Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/2 po Filetage (manomètre) cylindrique ISO femelle Ver producto
SS-12-MTA-7-8RP Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 1/2 po Filetage cylindrique ISO femelle Ver producto
SS-12-TA-1-12 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po Filetage NPT mâle Ver producto
SS-12-TA-1-12AN Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po AN 37° mâle Ver producto
SS-12-TA-1-12RS Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po Filetage cylindrique ISO mâle Ver producto
SS-12-TA-1-12RT Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po Filetage conique ISO mâle Ver producto
SS-12-TA-1-12ST Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1 1/16-12 po Filetage cylindrique SAE/MS mâle Ver producto
SS-12-TA-1-12W Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po Embout à souder mâle Ver producto
SS-12-TA-1-16 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1 po Filetage NPT mâle Ver producto
SS-12-TA-1-16ST Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1 5/16-12 po Filetage cylindrique SAE/MS mâle Ver producto
SS-12-TA-1-8 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT mâle Ver producto
SS-12-TA-1-8RS Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1/2 po Filetage cylindrique ISO mâle Ver producto
SS-12-TA-7-12 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po Filetage NPT femelle Ver producto
SS-12-TA-7-12RT Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po Taraudage conique ISO Ver producto
SS-12-TA-7-16 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1 po Filetage NPT femelle Ver producto
SS-12-TA-7-8 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT femelle Ver producto
SS-1610-A-16ANF Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® préserti 1 po Évasement 37° femelle Ver producto
SS-16-MTA-1-8 Acier inoxydable 316 16 mm Adaptateur pour tube Swagelok® 1/2 po Filetage NPT mâle Ver producto
SS-16-MTA-1-8RS Acier inoxydable 316 16 mm Adaptateur pour tube Swagelok® 1/2 po Filetage cylindrique ISO mâle, épaulement droit Ver producto
SS-16-MTA-7-8RG Acier inoxydable 316 16 mm Adaptateur pour tube Swagelok® 1/2 po Filetage (manomètre) cylindrique ISO femelle Ver producto
SS-16-TA-1-12 Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 3/4 po Filetage NPT mâle Ver producto
SS-16-TA-1-16 Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1 po Filetage NPT mâle Ver producto
SS-16-TA-1-16AN Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1 po AN 37° mâle Ver producto
SS-16-TA-1-16RS Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1 po Filetage cylindrique ISO mâle Ver producto
SS-16-TA-1-16RT Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1 po Filetage conique ISO mâle Ver producto
SS-16-TA-1-16ST Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1 5/16-12 po Filetage cylindrique SAE/MS mâle Ver producto
SS-16-TA-1-8 Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT mâle Ver producto
SS-16-TA-7-12 Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 3/4 po Filetage NPT femelle Ver producto
SS-16-TA-7-16 Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1 po Filetage NPT femelle Ver producto
SS-16-TA-7-8 Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT femelle Ver producto
SS-18-MTA-1-12RS Acier inoxydable 316 18 mm Adaptateur pour tube Swagelok® 3/4 po Filetage cylindrique ISO mâle Ver producto
SS-18-MTA-1-8RS Acier inoxydable 316 18 mm Adaptateur pour tube Swagelok® 1/2 po Filetage cylindrique ISO mâle Ver producto
SS-18-MTA-7-8RG Acier inoxydable 316 18 mm Adaptateur pour tube Swagelok® 1/2 po Filetage (manomètre) cylindrique ISO femelle Ver producto
SS-1-TA-1-2 Acier inoxydable 316 1/16 po Adaptateur pour tube Swagelok® 1/8 po Filetage NPT mâle Ver producto
SS-200-A-2ANF Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/8 po AN 37° femelle Ver producto
SS-200-A-4ANF Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/4 po AN 37° femelle Ver producto
SS-20-TA-1-20 Acier inoxydable 316 1 1/4 po Adaptateur pour tube Swagelok® 1 1/4 po Filetage NPT mâle Ver producto
SS-24-TA-1-24 Acier inoxydable 316 1 1/2 po Adaptateur pour tube Swagelok® préserti 1 1/2 po Filetage NPT mâle Ver producto
SS-2-TA-1-2 Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/8 po Filetage NPT mâle Ver producto
SS-2-TA-1-2RS Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/8 po Filetage cylindrique ISO mâle Ver producto
SS-2-TA-1-2ST Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 5/16-24 po Filetage cylindrique SAE/MS mâle Ver producto
SS-2-TA-1-4 Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/4 po Filetage NPT mâle Ver producto
SS-2-TA-1-4RT Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/4 po Filetage conique ISO mâle Ver producto
SS-2-TA-1-OR Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 5/16-24 po Filetage cylindrique SAE/MS mâle Ver producto
SS-2-TA-7-2 Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/8 po Filetage NPT femelle Ver producto
SS-2-TA-7-2RP Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/8 po Filetage cylindrique ISO femelle Ver producto
SS-2-TA-7-4 Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/4 po Filetage NPT femelle Ver producto
SS-32-TA-1-32 Acier inoxydable 316 2 po Adaptateur pour tube Swagelok® préserti 2 po Filetage NPT mâle Ver producto
SS-400-A-4ANF Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/4 po AN 37° femelle Ver producto
SS-4-TA-1-2 Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/8 po Filetage NPT mâle Ver producto
SS-4-TA-1-2RS Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/8 po Filetage cylindrique ISO mâle Ver producto
SS-4-TA-1-2RT Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/8 po Filetage conique ISO mâle Ver producto
SS-4-TA-1-4 Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/4 po Filetage NPT mâle Ver producto
SS-4-TA-1-4AN Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/4 po AN 37° mâle Ver producto
SS-4-TA-1-4RS Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/4 po Filetage cylindrique ISO mâle Ver producto
SS-4-TA-1-4RT Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/4 po Filetage conique ISO mâle Ver producto
SS-4-TA-1-4SC11 Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/4 po Filetage NPT mâle Ver producto
SS-4-TA-1-4ST Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 7/16-20 po Filetage cylindrique SAE/MS mâle Ver producto
SS-4-TA-1-4W Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Soldadura de tubería a tope Ver producto
SS-4-TA-1-6 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT macho Ver producto
SS-4-TA-1-6RS Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto Ver producto
SS-4-TA-1-8 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT macho Ver producto
SS-4-TA-1-OR Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela Ver producto
SS-4-TA-7-2 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. NPT hembra Ver producto
SS-4-TA-7-2RP Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Rosca Hembra ISO/BSP Paralela Ver producto
SS-4-TA-7-2RT Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Rosca Hembra ISO/BSP cónica Ver producto
SS-4-TA-7-4 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra Ver producto
SS-4-TA-7-4RG Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO Paralela Manómetros Ver producto
SS-4-TA-7-4RJ Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP (RJ) Ver producto
SS-4-TA-7-4RP Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP Paralela Ver producto
SS-4-TA-7-4RT Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica Ver producto
SS-4-TA-7-6 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT hembra Ver producto
SS-4-TA-7-8 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra Ver producto
SS-600-A-6ANF Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Hembra AN 37° Ver producto
SS-6-MTA-1-2 Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. NPT macho Ver producto
SS-6-MTA-1-2RS Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. Rosca Macho ISO/BSP Paralela Ver producto
SS-6-MTA-1-2RT Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. Rosca Macho ISO Cónica Ver producto
SS-6-MTA-1-4 Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. NPT macho Ver producto
SS-6-MTA-1-4RS Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela Ver producto
SS-6-MTA-1-4RT Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO Cónica Ver producto
SS-6-MTA-1-6RS Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto Ver producto
SS-6-MTA-7-2 Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. NPT hembra Ver producto
SS-6-MTA-7-2RP Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. Rosca Hembra ISO/BSP Paralela Ver producto
SS-6-MTA-7-4 Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra Ver producto
SS-6-MTA-7-4RG Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO Paralela Manómetros Ver producto
SS-6-MTA-7-4RJ Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP (RJ) Ver producto
SS-6-MTA-7-4RP Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP Paralela Ver producto
SS-6-MTA-7-4RT Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica Ver producto
SS-6-MTA-7-6RG Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 3/8 pulg. Rosca Hembra ISO Paralela Manómetros Ver producto
SS-6-MTA-7-8RG Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros Ver producto
SS-6-TA-1-12 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT macho Ver producto
SS-6-TA-1-2 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/8 pulg. NPT macho Ver producto
SS-6-TA-1-4 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT macho Ver producto
SS-6-TA-1-4AN Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Macho AN 37° Ver producto
SS-6-TA-1-4RS Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela Ver producto
SS-6-TA-1-4RT Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO Cónica Ver producto
SS-6-TA-1-4ST Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela Ver producto
SS-6-TA-1-6 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT macho Ver producto
SS-6-TA-1-6AN Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Macho AN 37° Ver producto
SS-6-TA-1-6RS Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca Macho ISO/BSP Paralela Ver producto
SS-6-TA-1-6RT Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca Macho ISO Cónica Ver producto
SS-6-TA-1-6ST Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela Ver producto
SS-6-TA-1-8 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT macho Ver producto
SS-6-TA-1-8RS Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela Ver producto
SS-6-TA-1-8RT Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Macho ISO Cónica Ver producto
SS-6-TA-1-8ST Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/4-16 pulg. Rosca Macho SAE/MS paralela Ver producto
SS-6-TA-1-8W Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Soldadura de tubería a tope Ver producto
SS-6-TA-1-OR Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela con Junta tórica Ver producto
SS-6-TA-7-2 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/8 pulg. NPT hembra Ver producto
SS-6-TA-7-4 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra Ver producto
SS-6-TA-7-4RP Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP Paralela Ver producto
SS-6-TA-7-4RT Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica Ver producto
SS-6-TA-7-6 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT hembra Ver producto
SS-6-TA-7-6RG Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca Hembra ISO Paralela Manómetros Ver producto
SS-6-TA-7-6RT Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca Hembra ISO/BSP cónica Ver producto
SS-6-TA-7-8 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra Ver producto
SS-810-A-8ANF Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Hembra AN 37° Ver producto
SS-8-MTA-1-4 Acero inoxidable 316 8 mm Adaptador a tubo Swagelok® 1/4 pulg. NPT macho Ver producto
SS-8-MTA-1-4RS Acero inoxidable 316 8 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela Ver producto
SS-8-MTA-1-4RT Acero inoxidable 316 8 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO Cónica Ver producto
SS-8-MTA-7-4 Acero inoxidable 316 8 mm Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra Ver producto
SS-8-MTA-7-4RG Acero inoxidable 316 8 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO Paralela Manómetros Ver producto
SS-8-MTA-7-4RT Acero inoxidable 316 8 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica Ver producto
SS-8-MTA-7-8RG Acero inoxidable 316 8 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros Ver producto
SS-8-TA-1-12 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT macho Ver producto
SS-8-TA-1-4 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT macho Ver producto
SS-8-TA-1-4RS Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela Ver producto
SS-8-TA-1-4RT Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO Cónica Ver producto
SS-8-TA-1-6 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT macho Ver producto
SS-8-TA-1-6RS Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca Macho ISO/BSP Paralela Ver producto
SS-8-TA-1-6RT Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca Macho ISO Cónica Ver producto
SS-8-TA-1-6ST Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela Ver producto
SS-8-TA-1-8 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT macho Ver producto
SS-8-TA-1-8AN Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Macho AN 37° Ver producto
SS-8-TA-1-8RS Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela Ver producto
SS-8-TA-1-8RT Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Наруж. коническая резьба ISO Ver producto
SS-8-TA-1-8ST Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 3/4-16 дюймов Наружная цилиндрическая резьба SAE/MS Ver producto
SS-8-TA-1-8W Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку Ver producto
SS-8-TA-1-OR Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 3/4-16 дюймов Наружная цилиндрическая резьба SAE/MS Ver producto
SS-8-TA-7-12 Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 3/4 дюйма Внутр. резьба NPT Ver producto
SS-8-TA-7-4 Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/4 дюйма Внутр. резьба NPT Ver producto
SS-8-TA-7-4RT Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/4 дюйма Внутр. коническая резьба ISO Ver producto
SS-8-TA-7-6 Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 3/8 дюйма Внутр. резьба NPT Ver producto
SS-8-TA-7-6RT Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 3/8 дюйма Внутр. коническая резьба ISO Ver producto
SS-8-TA-7-8 Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Внутр. резьба NPT Ver producto
SS-8-TA-7-8RG Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Внутр. цилиндрическая манометрическая резьба ISO Ver producto
SS-8-TA-7-8RP Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Внутр. цилиндрическая резьба ISO Ver producto
SS-8-TA-7-8RT Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Внутр. коническая резьба ISO Ver producto

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.