Lubricants — Thread Lubricants
Your local authorized Swagelok sales and service center may have additional options.
-
Lubricants — Thread Lubricants — Синий Goop®
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TL-BGC 1 фунт (450 г) Температура до 400 °F (204 °C) - - - MS-TL-BGT 2 унции (59 см3) Температура до 400 °F (204 °C) - - - -
Lubricants — Thread Lubricants — PURE Goop®
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TL-PGC 1 фунт (450 г) Температура до 350 °F (176 °C) - - - MS-TL-PGT 1 унции (29,5 см3) Температура до 350 °F (176 °C) - - - -
Lubricants — Thread Lubricants — VAC Goop®
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TL-VGT 1 унции (29,5 см3) Температура до 300 °F (148 °C) - - - -
Lubricants — Thread Lubricants — Silver Goop®
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TL-SGC 1 фунт (450 г) Температура до 1500 °F (815 °C) - - - MS-TL-SGT 1 унции (29,5 см3) Температура до 1500 °F (815 °C) - - -
Product Availability by Store Location
Hours