Catalogs
Raccords pour le vide Ultra-Torr — Unions — Droits
Obtenez des joints étanches au vide, même après de multiples démontages et remontages, avec les raccords Ultra-Torr droits ou en T.
Ultra-Torr Vacuum Fittings
Features: Stainless steel construction, fluorocarbon FKM O-ring; Reliable, repeatable sealing performance; Available in tube sizes from 1/16 to 1 1/2 in.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-12-UT-6 | 316 Stainless Steel | 3/4 in. | Ultra-Torr® Vacuum Fitting | 3/4 in. | Ultra-Torr® Vacuum Fitting | View Product |
SS-16-UT-6 | 316 Stainless Steel | 1 in. | Ultra-Torr® Vacuum Fitting | 1 in. | Ultra-Torr® Vacuum Fitting | View Product |
SS-4-UT-6 | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Ultra-Torr® Vacuum Fitting | View Product |
SS-4-UT-6-200 | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
SS-4-UT-6-400 | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
SS-6-UT-6 | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 3/8 in. | Ultra-Torr® Vacuum Fitting | View Product |
SS-6-UT-6-4 | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Ultra-Torr® Vacuum Fitting | View Product |
SS-6-UT-6-600 | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
SS-8-UT-6 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 1/2 in. | Ultra-Torr® Vacuum Fitting | View Product |
SS-8-UT-6-4 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Ultra-Torr® Vacuum Fitting | View Product |
SS-8-UT-6-400 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
SS-8-UT-6-810 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.