text.skipToContent text.skipToNavigation

316L VIM-VAR Micro-Fit® Tribow (Tee+Elbow), 3/8 in. OD, SC-01 Cleaned

Part #: 6LV-6MW-91P

Specifications

Attribute Value
Material del Cuerpo 316L VIM-VAR
Proceso de Limpieza Ultrahigh-Purity Process Specification (SC-01)
Tamaño conexión 1 3/8 in.
Tipo de conexión 1 Micro-Fit Tube Butt Weld
Tamaño conexión 2 3/8 in.
Tipo de conexión 2 Micro-Fit Tube Butt Weld
Tamaño conexión 3 3/8 in.
Tipo de conexión 3 Micro-Fit Tube Butt Weld
Limitador de Caudal No
eClass (4.1) 37020716
eClass (5.1.4) 37020502
eClass (6.0) 37020502
eClass (6.1) 37020502
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142604
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
Tribow (te + codo)

Resistencia y fiabilidad en las conexiones permanentes con los accesorios Swagelok para soldar de ultra alta pureza con limpieza especial e industriales en una amplia variedad de aleaciones.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316L VIM-VAR Micro-Fit® Tribow (Tee+Elbow), 3/8 in. OD, SC-01 Cleaned

Part #: 6LV-6MW-91P
View Catalog

Add To Favorites

Catalogs

Tribow (te + codo)
Resistencia y fiabilidad en las conexiones permanentes con los accesorios Swagelok para soldar de ultra alta pureza con limpieza especial e industriales en una amplia variedad de aleaciones.

Specifications

6LV-6MW-91P — 316L VIM-VAR Micro-Fit® Tribow (Tee+Elbow), 3/8 in. OD, SC-01 Cleaned

Attribute Value
Material del Cuerpo 316L VIM-VAR
Proceso de Limpieza Ultrahigh-Purity Process Specification (SC-01)
Tamaño conexión 1 3/8 in.
Tipo de conexión 1 Micro-Fit Tube Butt Weld
Tamaño conexión 2 3/8 in.
Tipo de conexión 2 Micro-Fit Tube Butt Weld
Tamaño conexión 3 3/8 in.
Tipo de conexión 3 Micro-Fit Tube Butt Weld
Limitador de Caudal No
eClass (4.1) 37020716
eClass (5.1.4) 37020502
eClass (6.0) 37020502
eClass (6.1) 37020502
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142604
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6LV-4MW-91 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product
6LV-4MW-91P 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product
6LV-6MW-91 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld View Product
6LV-8MW-91 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld View Product
6LV-8MW-91P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.