|
Stainless Steel Swagelok Tube Fitting, Male Tube Adapter, 10 mm Tube OD x 1/4 in. Male NPT
型番: SS-10-MTA-1-4
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
StraightsDelivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments. ログインまたは登録して価格を見る お問い合わせ本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
安全な製品の選定について:
システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
カタログ
Straights
Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
仕様
SS-10-MTA-1-4 — Stainless Steel Swagelok Tube Fitting, Male Tube Adapter, 10 mm Tube OD x 1/4 in. Male NPT
| 属性 | 値 |
|---|---|
| Body Material | 316 Stainless Steel |
| Bored Through | No |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 10 mm |
| Connection 1 Type | Swagelok® Tube Adapter |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Male NPT |
| Flow Restrictor | No |
| eClass (4.1) | 37020711 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141719 |
| UNSPSC (10.0) | 40142612 |
| UNSPSC (11.0501) | 40142612 |
| UNSPSC (13.0601) | 40183109 |
| UNSPSC (15.1) | 40183109 |
| UNSPSC (17.1001) | 40183109 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| 2507-8-TA-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | 製品を見る |
| B-10-MTA-1-4RS | Brass | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | 製品を見る |
| B-10-TA-1-8 | Brass | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | 製品を見る |
| B-12-MTA-1-4RS | Brass | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | 製品を見る |
| B-12-TA-1-12 | Brass | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | 製品を見る |
| B-400-A-4ANF | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° Flare | 製品を見る |
| B-4-TA-1-2 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | 製品を見る |
| B-4-TA-1-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | 製品を見る |
| B-4-TA-7-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | 製品を見る |
| B-4-TA-7-6 | Brass | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | 製品を見る |
| B-6-TA-1-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | 製品を見る |
| B-6-TA-7-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | 製品を見る |
| B-8-MTA-1-4RS | Brass | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | 製品を見る |
| B-8-TA-1-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | 製品を見る |
| B-8-TA-7-6 | Brass | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | 製品を見る |
| B-8-TA-7-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | 製品を見る |
| S-6-TA-1-4 | Carbon Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | 製品を見る |
| SS-10-MTA-1-4RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | 製品を見る |
| SS-10-MTA-1-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | 製品を見る |
| SS-10-MTA-1-6 | Нержавеющая сталь 316 | 10 мм | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. резьба NPT | 製品を見る |
| SS-10-MTA-1-6RS | Нержавеющая сталь 316 | 10 мм | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. цилиндрическая резьба ISO | 製品を見る |
| SS-10-MTA-1-6RT | Нержавеющая сталь 316 | 10 мм | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | 製品を見る |
| SS-10-MTA-1-8 | Нержавеющая сталь 316 | 10 мм | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. резьба NPT | 製品を見る |
| SS-10-MTA-1-8RS | Нержавеющая сталь 316 | 10 мм | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. цилиндрическая резьба ISO | 製品を見る |
| SS-10-MTA-7-4 | Нержавеющая сталь 316 | 10 мм | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба NPT | 製品を見る |
| SS-10-MTA-7-4RG | Нержавеющая сталь 316 | 10 мм | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | 製品を見る |
| SS-10-MTA-7-4RT | Нержавеющая сталь 316 | 10 мм | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. коническая резьба ISO | 製品を見る |
| SS-10-MTA-7-8 | Нержавеющая сталь 316 | 10 мм | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. резьба NPT | 製品を見る |
| SS-10-MTA-7-8RG | Нержавеющая сталь 316 | 10 мм | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | 製品を見る |
| SS-10-TA-1-10ST | Нержавеющая сталь 316 | 5/8 дюйма | Трубный переходник Swagelok® | 7/8-14 дюймов | Наружная цилиндрическая резьба SAE/MS | 製品を見る |
| SS-10-TA-1-8 | Нержавеющая сталь 316 | 5/8 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. резьба NPT | 製品を見る |
| SS-10-TA-7-8 | Нержавеющая сталь 316 | 5/8 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. резьба NPT | 製品を見る |
| SS-1210-A-12ANF | Нержавеющая сталь 316 | 3/4 дюйма | Трубный переходник Swagelok® | 3/4 дюйма | Внутр. резьба 37° AN | 製品を見る |
| SS-12-MTA-1-4 | Нержавеющая сталь 316 | 12 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | 製品を見る |
| SS-12-MTA-1-4RS | Нержавеющая сталь 316 | 12 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | 製品を見る |
| SS-12-MTA-1-4RT | Нержавеющая сталь 316 | 12 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | 製品を見る |
| SS-12-MTA-1-6RS | Нержавеющая сталь 316 | 12 мм | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. цилиндрическая резьба ISO | 製品を見る |
| SS-12-MTA-1-6RT | Нержавеющая сталь 316 | 12 мм | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | 製品を見る |
| SS-12-MTA-1-8 | Нержавеющая сталь 316 | 12 мм | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. резьба NPT | 製品を見る |
| SS-12-MTA-1-8RS | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-12-MTA-1-8RT | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage conique ISO mâle | 製品を見る |
| SS-12-MTA-7-4 | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT femelle | 製品を見る |
| SS-12-MTA-7-4RG | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | 製品を見る |
| SS-12-MTA-7-8 | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT femelle | 製品を見る |
| SS-12-MTA-7-8RG | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | 製品を見る |
| SS-12-MTA-7-8RP | Acier inoxydable 316 | 12 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO femelle | 製品を見る |
| SS-12-TA-1-12 | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage NPT mâle | 製品を見る |
| SS-12-TA-1-12AN | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 3/4 po | AN 37° mâle | 製品を見る |
| SS-12-TA-1-12RS | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-12-TA-1-12RT | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage conique ISO mâle | 製品を見る |
| SS-12-TA-1-12ST | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 1 1/16-12 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-12-TA-1-12W | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 3/4 po | Embout à souder mâle | 製品を見る |
| SS-12-TA-1-16 | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 1 po | Filetage NPT mâle | 製品を見る |
| SS-12-TA-1-16ST | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 1 5/16-12 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-12-TA-1-8 | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT mâle | 製品を見る |
| SS-12-TA-1-8RS | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-12-TA-7-12 | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage NPT femelle | 製品を見る |
| SS-12-TA-7-12RT | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 3/4 po | Taraudage conique ISO | 製品を見る |
| SS-12-TA-7-16 | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 1 po | Filetage NPT femelle | 製品を見る |
| SS-12-TA-7-8 | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT femelle | 製品を見る |
| SS-1610-A-16ANF | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® préserti | 1 po | Évasement 37° femelle | 製品を見る |
| SS-16-MTA-1-8 | Acier inoxydable 316 | 16 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT mâle | 製品を見る |
| SS-16-MTA-1-8RS | Acier inoxydable 316 | 16 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-16-MTA-7-8RG | Acier inoxydable 316 | 16 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | 製品を見る |
| SS-16-TA-1-12 | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage NPT mâle | 製品を見る |
| SS-16-TA-1-16 | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 1 po | Filetage NPT mâle | 製品を見る |
| SS-16-TA-1-16AN | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 1 po | AN 37° mâle | 製品を見る |
| SS-16-TA-1-16RS | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 1 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-16-TA-1-16RT | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 1 po | Filetage conique ISO mâle | 製品を見る |
| SS-16-TA-1-16ST | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 1 5/16-12 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-16-TA-1-8 | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT mâle | 製品を見る |
| SS-16-TA-7-12 | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage NPT femelle | 製品を見る |
| SS-16-TA-7-16 | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 1 po | Filetage NPT femelle | 製品を見る |
| SS-16-TA-7-8 | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT femelle | 製品を見る |
| SS-18-MTA-1-12RS | Acier inoxydable 316 | 18 mm | Adaptateur pour tube Swagelok® | 3/4 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-18-MTA-1-8RS | Acier inoxydable 316 | 18 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-18-MTA-7-8RG | Acier inoxydable 316 | 18 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | 製品を見る |
| SS-1-TA-1-2 | Acier inoxydable 316 | 1/16 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT mâle | 製品を見る |
| SS-200-A-2ANF | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 1/8 po | AN 37° femelle | 製品を見る |
| SS-200-A-4ANF | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 1/4 po | AN 37° femelle | 製品を見る |
| SS-20-TA-1-20 | Acier inoxydable 316 | 1 1/4 po | Adaptateur pour tube Swagelok® | 1 1/4 po | Filetage NPT mâle | 製品を見る |
| SS-24-TA-1-24 | Acier inoxydable 316 | 1 1/2 po | Adaptateur pour tube Swagelok® préserti | 1 1/2 po | Filetage NPT mâle | 製品を見る |
| SS-2-TA-1-2 | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT mâle | 製品を見る |
| SS-2-TA-1-2RS | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-2-TA-1-2ST | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 5/16-24 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-2-TA-1-4 | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT mâle | 製品を見る |
| SS-2-TA-1-4RT | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage conique ISO mâle | 製品を見る |
| SS-2-TA-1-OR | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 5/16-24 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-2-TA-7-2 | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT femelle | 製品を見る |
| SS-2-TA-7-2RP | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage cylindrique ISO femelle | 製品を見る |
| SS-2-TA-7-4 | Acier inoxydable 316 | 1/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT femelle | 製品を見る |
| SS-32-TA-1-32 | Acier inoxydable 316 | 2 po | Adaptateur pour tube Swagelok® préserti | 2 po | Filetage NPT mâle | 製品を見る |
| SS-400-A-4ANF | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | AN 37° femelle | 製品を見る |
| SS-4-TA-1-2 | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT mâle | 製品を見る |
| SS-4-TA-1-2RS | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-4-TA-1-2RT | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage conique ISO mâle | 製品を見る |
| SS-4-TA-1-4 | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT mâle | 製品を見る |
| SS-4-TA-1-4AN | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | AN 37° mâle | 製品を見る |
| SS-4-TA-1-4RS | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-4-TA-1-4RT | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage conique ISO mâle | 製品を見る |
| SS-4-TA-1-4SC11 | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT mâle | 製品を見る |
| SS-4-TA-1-4ST | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 7/16-20 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-4-TA-1-4W | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Embout à souder mâle | 製品を見る |
| SS-4-TA-1-6 | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage NPT mâle | 製品を見る |
| SS-4-TA-1-6RS | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-4-TA-1-8 | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT mâle | 製品を見る |
| SS-4-TA-1-OR | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 7/16-20 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-4-TA-7-2 | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT femelle | 製品を見る |
| SS-4-TA-7-2RP | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage cylindrique ISO femelle | 製品を見る |
| SS-4-TA-7-2RT | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/8 po | Taraudage conique ISO | 製品を見る |
| SS-4-TA-7-4 | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT femelle | 製品を見る |
| SS-4-TA-7-4RG | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | 製品を見る |
| SS-4-TA-7-4RJ | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage ISO femelle (RJ) | 製品を見る |
| SS-4-TA-7-4RP | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO femelle | 製品を見る |
| SS-4-TA-7-4RT | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Taraudage conique ISO | 製品を見る |
| SS-4-TA-7-6 | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage NPT femelle | 製品を見る |
| SS-4-TA-7-8 | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT femelle | 製品を見る |
| SS-600-A-6ANF | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | AN 37° femelle | 製品を見る |
| SS-6-MTA-1-2 | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT mâle | 製品を見る |
| SS-6-MTA-1-2RS | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/8 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-6-MTA-1-2RT | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/8 po | Filetage conique ISO mâle | 製品を見る |
| SS-6-MTA-1-4 | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT mâle | 製品を見る |
| SS-6-MTA-1-4RS | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-6-MTA-1-4RT | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage conique ISO mâle | 製品を見る |
| SS-6-MTA-1-6RS | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 3/8 po | Filetage cylindrique ISO mâle, épaulement droit | 製品を見る |
| SS-6-MTA-7-2 | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT femelle | 製品を見る |
| SS-6-MTA-7-2RP | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/8 po | Filetage cylindrique ISO femelle | 製品を見る |
| SS-6-MTA-7-4 | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT femelle | 製品を見る |
| SS-6-MTA-7-4RG | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | 製品を見る |
| SS-6-MTA-7-4RJ | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage ISO femelle (RJ) | 製品を見る |
| SS-6-MTA-7-4RP | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO femelle | 製品を見る |
| SS-6-MTA-7-4RT | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/4 po | Taraudage conique ISO | 製品を見る |
| SS-6-MTA-7-6RG | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 3/8 po | Filetage (manomètre) cylindrique ISO femelle | 製品を見る |
| SS-6-MTA-7-8RG | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | 製品を見る |
| SS-6-TA-1-12 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/4 po | Filetage NPT mâle | 製品を見る |
| SS-6-TA-1-2 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT mâle | 製品を見る |
| SS-6-TA-1-4 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT mâle | 製品を見る |
| SS-6-TA-1-4AN | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | AN 37° mâle | 製品を見る |
| SS-6-TA-1-4RS | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-6-TA-1-4RT | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage conique ISO mâle | 製品を見る |
| SS-6-TA-1-4ST | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 7/16-20 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-6-TA-1-6 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage NPT mâle | 製品を見る |
| SS-6-TA-1-6AN | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | AN 37° mâle | 製品を見る |
| SS-6-TA-1-6RS | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-6-TA-1-6RT | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage conique ISO mâle | 製品を見る |
| SS-6-TA-1-6ST | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 9/16-18 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-6-TA-1-8 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT mâle | 製品を見る |
| SS-6-TA-1-8RS | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-6-TA-1-8RT | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage conique ISO mâle | 製品を見る |
| SS-6-TA-1-8ST | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/4-16 po | Filetage cylindrique SAE/MS mâle | 製品を見る |
| SS-6-TA-1-8W | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Embout à souder mâle | 製品を見る |
| SS-6-TA-1-OR | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 9/16-18 po | Raccord mâle à filetage cylindrique SAE/MS avec joint torique | 製品を見る |
| SS-6-TA-7-2 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/8 po | Filetage NPT femelle | 製品を見る |
| SS-6-TA-7-4 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT femelle | 製品を見る |
| SS-6-TA-7-4RP | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO femelle | 製品を見る |
| SS-6-TA-7-4RT | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/4 po | Taraudage conique ISO | 製品を見る |
| SS-6-TA-7-6 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage NPT femelle | 製品を見る |
| SS-6-TA-7-6RG | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Filetage (manomètre) cylindrique ISO femelle | 製品を見る |
| SS-6-TA-7-6RT | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 3/8 po | Taraudage conique ISO | 製品を見る |
| SS-6-TA-7-8 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | 1/2 po | Filetage NPT femelle | 製品を見る |
| SS-810-A-8ANF | Acier inoxydable 316 | 1/2 po | Adaptateur pour tube Swagelok® | 1/2 po | AN 37° femelle | 製品を見る |
| SS-8-MTA-1-4 | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT mâle | 製品を見る |
| SS-8-MTA-1-4RS | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage cylindrique ISO mâle | 製品を見る |
| SS-8-MTA-1-4RT | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage conique ISO mâle | 製品を見る |
| SS-8-MTA-7-4 | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage NPT femelle | 製品を見る |
| SS-8-MTA-7-4RG | Acier inoxydable 316 | 8 mm | Adaptateur pour tube Swagelok® | 1/4 po | Filetage (manomètre) cylindrique ISO femelle | 製品を見る |
| SS-8-MTA-7-4RT | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 경사나사 | 製品を見る |
| SS-8-MTA-7-8RG | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행 게이지 나사 | 製品を見る |
| SS-8-TA-1-12 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/4인치 | 수나사 NPT | 製品を見る |
| SS-8-TA-1-4 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | 製品を見る |
| SS-8-TA-1-4RS | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 평행나사 | 製品を見る |
| SS-8-TA-1-4RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-8-TA-1-6 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 NPT | 製品を見る |
| SS-8-TA-1-6RS | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 ISO 평행나사 | 製品を見る |
| SS-8-TA-1-6RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-8-TA-1-6ST | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | 製品を見る |
| SS-8-TA-1-8 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 NPT | 製品を見る |
| SS-8-TA-1-8AN | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 37° AN | 製品を見る |
| SS-8-TA-1-8RS | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 평행나사 | 製品を見る |
| SS-8-TA-1-8RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 경사나사 | 製品を見る |
| SS-8-TA-1-8ST | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | 製品を見る |
| SS-8-TA-1-8W | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | Male 파이프 용접 | 製品を見る |
| SS-8-TA-1-OR | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | 製品を見る |
| SS-8-TA-7-12 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/4인치 | 암나사 NPT | 製品を見る |
| SS-8-TA-7-4 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | 製品を見る |
| SS-8-TA-7-4RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 경사나사 | 製品を見る |
| SS-8-TA-7-6 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 NPT | 製品を見る |
| SS-8-TA-7-6RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 ISO 경사나사 | 製品を見る |
| SS-8-TA-7-8 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 NPT | 製品を見る |
| SS-8-TA-7-8RG | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행 게이지 나사 | 製品を見る |
| SS-8-TA-7-8RP | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행나사 | 製品を見る |
| SS-8-TA-7-8RT | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 경사나사 | 製品を見る |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
