Diaphragm-Sealed Valves — Multi-Valve Manifolds
Valves available with these specifications:
- 1/4 in.
- –10°F (–23°C) to 150°F (65°C)
- 316L VIM-VAR stainless steel
- 250 psig (17.2 bar) to 3045 psig (210 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Diaphragm-Sealed Valves — Multi-Valve Manifolds — Diaphragm Sealed
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6LVV-P1V222P-AA 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 6LVV-P2V222P-AA 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR
Product Availability by Store Location
Hours