text.skipToContent text.skipToNavigation

플렉시블 튜빙 — 연결구

이 사양에 사용 가능한 플렉시블 튜빙 연결구:

  • 1/8~1인치(6 mm)
  • 304 또는 316 스테인리스강, 황동
  • –65°F(–53°C)~450°F(232°C)
  • 수나사 NPT, Swagelok® 튜브 어댑터, 암나사 NPT, Swagelok® 튜브 피팅, XOA 어댑터, 수나사 ISO 경사나사 연결구

Su centro local autorizado de ventas y servicio Swagelok puede tener otras opciones.

Filtrar por:
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

  • # de Pieza
    Material del Cuerpo
    Tamaño conexión 1
    Tipo de conexión 1
    Tamaño conexión 2
    Tipo de conexión 2
  • # de Pieza
    Material del Cuerpo
    Tamaño conexión 1
    Tipo de conexión 1
    Tamaño conexión 2
    Tipo de conexión 2
Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.