text.skipToContent text.skipToNavigation

Double-Ended Cylinders — DOT-Compliant Cylinders

オプションを選択して製品を構成し、価格を見るかカートに追加してください。
すべてクリアする
すべてクリアする

カタログ

Double-Ended Cylinders — DOT-Compliant Cylinders
Achieve leak-tight chemical containment with Swagelok sample cylinders meeting DOT and Canadian Standards.

類似製品

型番
ボディ材質
コネクション1 サイズ
コネクション1 タイプ
コネクション2 サイズ
コネクション2 タイプ
304L-HDF2-40 304L Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT 製品を見る
304L-HDF4-1000 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 製品を見る
304L-HDF4-1000T 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 製品を見る
304L-HDF4-150 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 製品を見る
304L-HDF4-1GAL 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 製品を見る
304L-HDF4-2250 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 製品を見る
304L-HDF4-300 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 製品を見る
304L-HDF4-300-T 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 製品を見る
304L-HDF4-400 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 製品を見る
304L-HDF4-50 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 製品を見る
304L-HDF4-500 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 製品を見る
304L-HDF4-500-T 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 製品を見る
304L-HDF4-75 304L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 製品を見る
304L-HDF8-1000 304L Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 製品を見る
304L-HDF8-1GAL 304L Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 製品を見る
304L-HDF8-2250 304L Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 製品を見る
316L-50DF4-150 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 製品を見る
316L-50DF4-300 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 製品を見る
316L-50DF4-500 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 製品を見る
316L-HDF4-1000 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 製品を見る
316L-HDF4-150 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 製品を見る
316L-HDF4-300 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 製品を見る
316L-HDF4-300-12457 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 製品を見る
316L-HDF4-500 316L Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 製品を見る

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.

このプロセスには数分間かかる場合があります。このままお待ちください。