text.skipToContent text.skipToNavigation

316L Stainless Steel Double Ended DOT-Compliant Sample Cylinder, 1/4 in. FNPT, 300 cm3, 1800 psig (124 bar) with Sulfinert Coating

Part #: 316L-HDF4-300-12457

Specifications

Attribute Value
Body Material 316L Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
Maximum Temperature, °F (°C) 800 (426)
Minimum Temperature, °F (°C) -65 (-53)
Platings/Coatings Sulfinert Coating
Testing DOT-3E
eClass (4.1) 36030101
eClass (5.1.4) 36030101
eClass (6.0) 36030104
eClass (6.1) 36030104
eClass (10.1) 36030104
UNSPSC (4.03) 24111800
UNSPSC (10.0) 24111802
UNSPSC (11.0501) 24111802
UNSPSC (13.0601) 41111636
UNSPSC (15.1) 41111636
UNSPSC (17.1001) 24111800
DOT-Compliant Cylinders

Achieve leak-tight chemical containment with Swagelok sample cylinders meeting DOT and Canadian Standards.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

316L Stainless Steel Double Ended DOT-Compliant Sample Cylinder, 1/4 in. FNPT, 300 cm3, 1800 psig (124 bar) with Sulfinert Coating

Part #: 316L-HDF4-300-12457
View Catalog

Add To Favorites

Catalogs

DOT-Compliant Cylinders
Achieve leak-tight chemical containment with Swagelok sample cylinders meeting DOT and Canadian Standards.

Specifications

316L-HDF4-300-12457 — 316L Stainless Steel Double Ended DOT-Compliant Sample Cylinder, 1/4 in. FNPT, 300 cm3, 1800 psig (124 bar) with Sulfinert Coating

Attribute Value
Body Material 316L Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
Maximum Temperature, °F (°C) 800 (426)
Minimum Temperature, °F (°C) -65 (-53)
Platings/Coatings Sulfinert Coating
Testing DOT-3E
eClass (4.1) 36030101
eClass (5.1.4) 36030101
eClass (6.0) 36030104
eClass (6.1) 36030104
eClass (10.1) 36030104
UNSPSC (4.03) 24111800
UNSPSC (10.0) 24111802
UNSPSC (11.0501) 24111802
UNSPSC (13.0601) 41111636
UNSPSC (15.1) 41111636
UNSPSC (17.1001) 24111800
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
304L-HDF2-40 Acier inoxydable 304L 1/8 po Filetage NPT femelle 1/8 po Filetage NPT femelle View Product
304L-HDF4-1000 Acier inoxydable 304L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
304L-HDF4-1000T Acier inoxydable 304L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
304L-HDF4-150 Acier inoxydable 304L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
304L-HDF4-1GAL Acier inoxydable 304L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
304L-HDF4-2250 Acier inoxydable 304L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
304L-HDF4-300 Acier inoxydable 304L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
304L-HDF4-300-T Acier inoxydable 304L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
304L-HDF4-400 Acier inoxydable 304L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
304L-HDF4-50 Acier inoxydable 304L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
304L-HDF4-500 Acier inoxydable 304L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
304L-HDF4-500-T Acier inoxydable 304L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
304L-HDF4-75 Acier inoxydable 304L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
304L-HDF8-1000 Acier inoxydable 304L 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle View Product
304L-HDF8-1GAL Acier inoxydable 304L 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle View Product
304L-HDF8-2250 Acier inoxydable 304L 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle View Product
316L-50DF4-150 Acier inoxydable 316L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
316L-50DF4-300 Acier inoxydable 316L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
316L-50DF4-500 Acier inoxydable 316L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
316L-HDF4-1000 Acier inoxydable 316L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
316L-HDF4-150 Acier inoxydable 316L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
316L-HDF4-300 Acier inoxydable 316L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
316L-HDF4-500 Acier inoxydable 316L 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.