text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Port Connectors — Straights

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Tube Fittings and Adapters — Port Connectors — Straights

Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-1211-PC-8 Laiton 3/4 po Embout de raccordement 1/2 po Embout de raccordement View Product
B-401-PC Laiton 1/4 po Adaptateur pour tube Swagelok® 1/4 po Embout de raccordement View Product
B-601-PC Laiton 3/8 po Adaptateur pour tube Swagelok® 3/8 po Embout de raccordement View Product
B-811-PC Laiton 1/2 po Adaptateur pour tube Swagelok® 1/2 po Embout de raccordement View Product
B-811-PC-6 Laiton 3/8 po Adaptateur pour tube Swagelok® 1/2 po Embout de raccordement View Product
M-401-PC Alloy 400/R-405 1/4 po Adaptateur pour tube Swagelok® 1/4 po Embout de raccordement View Product
M-811-PC Alloy 400/R-405 1/2 po Adaptateur pour tube Swagelok® 1/2 po Embout de raccordement View Product
S-811-PC Acier au carbone 1/2 po Adaptateur pour tube Swagelok® 1/2 po Embout de raccordement View Product
SS-1011-PC Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 5/8 po Embout de raccordement View Product
SS-101-PC Acier inoxydable 316 1/16 po Adaptateur pour tube Swagelok® 1/16 po Embout de raccordement View Product
SS-10M1-PC Acier inoxydable 316 10 mm Adaptateur pour tube Swagelok® 10 mm Embout de raccordement View Product
SS-10M1-PC-6M Acier inoxydable 316 10 mm Embout de raccordement 6 mm Embout de raccordement View Product
SS-10M1-PC-8M Acier inoxydable 316 10 mm Embout de raccordement 8 mm Embout de raccordement View Product
SS-1211-PC Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po Embout de raccordement View Product
SS-1211-PC-8 Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 3/4 po Embout de raccordement View Product
SS-12M1-PC Acier inoxydable 316 12 mm Adaptateur pour tube Swagelok® 12 mm Embout de raccordement View Product
SS-12M1-PC-10M Acier inoxydable 316 12 mm Embout de raccordement 10 mm Embout de raccordement View Product
SS-12M1-PC-6M Acier inoxydable 316 12 mm Embout de raccordement 6 mm Embout de raccordement View Product
SS-12M1-PC-8M Acier inoxydable 316 12 mm Embout de raccordement 8 mm Embout de raccordement View Product
SS-1611-PC Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® 1 po Embout de raccordement View Product
SS-1611-PC-12 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1 po Embout de raccordement View Product
SS-1611-PC-8 Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1 po Embout de raccordement View Product
SS-16M1-PC Acier inoxydable 316 16 mm Adaptateur pour tube Swagelok® 16 mm Embout de raccordement View Product
SS-16M1-PC-12M Acier inoxydable 316 16 mm Embout de raccordement 12 mm Embout de raccordement View Product
SS-18M1-PC Acier inoxydable 316 18 mm Adaptateur pour tube Swagelok® 18 mm Embout de raccordement View Product
SS-2000-PC Acier inoxydable 316 1 1/4 po Adaptateur pour tube Swagelok® 1 1/4 po Embout de raccordement View Product
SS-201-PC Acier inoxydable 316 1/8 po Adaptateur pour tube Swagelok® 1/8 po Embout de raccordement View Product
SS-201-PC-1 Acier inoxydable 316 1/8 po Embout de raccordement 1/16 po Embout de raccordement View Product
SS-20M1-PC Acier inoxydable 316 20 mm Adaptateur pour tube Swagelok® 20 mm Embout de raccordement View Product
SS-2400-PC Acier inoxydable 316 1 1/2 po Adaptateur pour tube Swagelok® 1 1/2 po Embout de raccordement View Product
SS-25M1-PC Acier inoxydable 316 25 mm Adaptateur pour tube Swagelok® 25 mm Embout de raccordement View Product
SS-3M1-PC Acier inoxydable 316 3 mm Adaptateur pour tube Swagelok® 3 mm Embout de raccordement View Product
SS-401-PC Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/4 po Embout de raccordement View Product
SS-401-PC-1 Acier inoxydable 316 1/4 po Embout de raccordement 1/16 po Embout de raccordement View Product
SS-401-PC-2 Acier inoxydable 316 1/4 po Embout de raccordement 1/8 po Embout de raccordement View Product
SS-401-PC-6M Acier inoxydable 316 1/4 po Embout de raccordement 6 mm Embout de raccordement View Product
SS-401-PCBLBQ Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Embout de raccordement View Product
SS-501-PC Acier inoxydable 316 5/16 po Adaptateur pour tube Swagelok® 5/16 po Embout de raccordement View Product
SS-601-PC Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 3/8 po Embout de raccordement View Product
SS-601-PC-2 Acier inoxydable 316 3/8 po Embout de raccordement 1/8 po Embout de raccordement View Product
SS-601-PC-4 Acier inoxydable 316 3/8 po Embout de raccordement 1/4 po Embout de raccordement View Product
SS-6M1-PC Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 6 mm Embout de raccordement View Product
SS-6M1-PC-3M Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 6 mm Embout de raccordement View Product
SS-811-PC Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/2 po Embout de raccordement View Product
SS-811-PC-4 Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/4 po Embout de raccordement View Product
SS-811-PC-6 Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/2 po Embout de raccordement View Product
SS-8M1-PC Acier inoxydable 316 8 mm Adaptateur pour tube Swagelok® 8 mm Embout de raccordement View Product
SS-8M1-PC-6M Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 8 mm Embout de raccordement View Product

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.

This process may take several minutes. Please be patient and remain on the page.