|
Шток полнопроходного быстроразъемного соединения из нерж. стали без клапана, Cv 7,1, наруж. резьба NPT 3/8 дюйма
Part #: SS-QF8-S-6PM
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StemsAchieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Шток полнопроходного быстроразъемного соединения из нерж. стали без клапана, Cv 7,1, наруж. резьба NPT 3/8 дюйма
Log in or Register to view price
Catalogs
Stems
Не требуют закручивания, вращения или использования гаечного ключа; Модели с односторонним и двухсторонним отсечением, и полнопроходные модели
Features: Step-by-step identification procedure for threads and end connections.
To Couple: Align stem with body. Pull body sleeve back.
Specifications
SS-QF8-S-6PM — Шток полнопроходного быстроразъемного соединения из нерж. стали без клапана, Cv 7,1, наруж. резьба NPT 3/8 дюйма
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 3/8 in. |
| Connection 1 Type | Male NPT |
| CV Maximum | 7.1 - Coupled with a body |
| Lubricant | Without lube on any components |
| O-Ring Material | Fluorocarbon FKM |
| Pressure Rating Coupled at Max Temp | 100 PSIG @ 400 °F /6.8 BAR @ 204 °C |
| Pressure Rating Coupled at Room Temp | 6000 PSIG @ 70 °F /413 BAR @ 21 °C |
| Series | QF8 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-QF12-S-12PF | Латунь | 3/4 дюйма | Внутр. резьба NPT | - | - | View Product |
| B-QF4-S-4PF | Латунь | 1/4 дюйма | Внутр. резьба NPT | - | - | View Product |
| B-QF4-S-4PM | Латунь | 1/4 дюйма | Наруж. резьба NPT | - | - | View Product |
| B-QF8-S-8PF | Латунь | 1/2 дюйма | Внутр. резьба NPT | - | - | View Product |
| SS-QF12-S-1210 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QF12-S-12PF | Нержавеющая сталь 316 | 3/4 дюйма | Внутр. резьба NPT | - | - | View Product |
| SS-QF12-S-12PM | Нержавеющая сталь 316 | 3/4 дюйма | Наруж. резьба NPT | - | - | View Product |
| SS-QF16-S-1610 | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QF16-S-16PF | Нержавеющая сталь 316 | 1 дюйм | Внутр. резьба NPT | - | - | View Product |
| SS-QF16-S-16PM | Нержавеющая сталь 316 | 1 дюйм | Наруж. резьба NPT | - | - | View Product |
| SS-QF4-S-400 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QF4-S-4MS | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | - | - | View Product |
| SS-QF4-S-4MT | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. коническая резьба ISO | - | - | View Product |
| SS-QF4-S-4PF | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | - | - | View Product |
| SS-QF4-S-4PM | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | - | - | View Product |
| SS-QF4-S-600 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QF4-S-6M0 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QF4-S-6PF | Нержавеющая сталь 316 | 3/8 дюйма | Внутр. резьба NPT | - | - | View Product |
| SS-QF8-S-6PF | Нержавеющая сталь 316 | 3/8 дюйма | Внутр. резьба NPT | - | - | View Product |
| SS-QF8-S-810 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
| SS-QF8-S-8FS | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. цилиндрическая резьба ISO | - | - | View Product |
| SS-QF8-S-8MS | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. цилиндрическая резьба ISO | - | - | View Product |
| SS-QF8-S-8MT | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. коническая резьба ISO | - | - | View Product |
| SS-QF8-S-8PF | Нержавеющая сталь 316 | 1/2 дюйма | Внутр. резьба NPT | - | - | View Product |
| SS-QF8-S-8PM | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. резьба NPT | - | - | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.