|
황동 스웨즈락 튜브 피팅, 리듀서, 1/4인치 튜브 OD x 3/8인치 스웨즈락 튜브 어댑터
Part #: B-400-R-6
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsStraight reducer fitting connects tubing of different sizes in a linear path—ideal for maintaining flow efficiency in compact, critical systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Sichere Produktauswahl:
Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich. Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.
Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
황동 스웨즈락 튜브 피팅, 리듀서, 1/4인치 튜브 OD x 3/8인치 스웨즈락 튜브 어댑터
Log in or Register to view price
Catalogs
Straights
Straight reducer fitting connects tubing of different sizes in a linear path—ideal for maintaining flow efficiency in compact, critical systems.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
B-400-R-6 — 황동 스웨즈락 튜브 피팅, 리듀서, 1/4인치 튜브 OD x 3/8인치 스웨즈락 튜브 어댑터
| Attribute | Value |
|---|---|
| Body Material | 황동 |
| Bored Through | No |
| Cleaning Process | 표준 세정 및 포장(SC-10) |
| Connection 1 Size | 1/4인치 |
| Connection 1 Type | Swagelok® 튜브 피팅 |
| Connection 2 Size | 3/8인치 |
| Connection 2 Type | 스웨즈락 튜브 어댑터 |
| Flow Restrictor | No |
| eClass (4.1) | 37030710 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40141720 |
| UNSPSC (11.0501) | 40142615 |
| UNSPSC (13.0601) | 40183112 |
| UNSPSC (15.1) | 40183112 |
| UNSPSC (17.1001) | 40183112 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-400-R-6-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | View Product |
| B-100-R-2 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | View Product |
| B-1010-6-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| B-1010-6-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| B-10M0-6-6M | Brass | 10 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| B-1210-6-8 | Brass | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| B-1410-6-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| B-200-6-1 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | View Product |
| B-200-R-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
| B-300-R-4 | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
| B-400-6-1 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | View Product |
| B-400-6-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| B-500-6-4 | Brass | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-600-6-4 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-600-R-10 | Brass | 3/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Adapter | View Product |
| B-600-R-8 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | View Product |
| B-6M0-R-6 | Brass | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | View Product |
| B-810-6-4 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-810-6-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| B-810-R-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | View Product |
| B-8M0-R-6M | Brass | 8 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | View Product |
| M-810-6-4 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| PFA-420-6-2 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| PFA-620-6-4 | PFA | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| PFA-820-6-4 | PFA | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| PFA-820-6-6 | PFA | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-100-R-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | View Product |
| SS-100-R-2BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | View Product |
| SS-100-R-4 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-100-R-4BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-100-R-6M | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | View Product |
| SS-1010-6-6 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-1010-6-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-1010-R-12 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | View Product |
| SS-1010-R-16 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | View Product |
| SS-1010-R-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-10M0-61-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-10M0-6-6M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| SS-10M0-6-8M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | View Product |
| SS-10M0-R-12M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Adapter | View Product |
| SS-10M0-R-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-10M0-R-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-10M0-R-6M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | View Product |
| SS-10M0-R-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-10M0-R-8M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Adapter | View Product |
| SS-1210-6-10 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | View Product |
| SS-1210-6-4 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-1210-6-6 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-1210-6-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-1210-R-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | View Product |
| SS-1210-R-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | View Product |
| SS-1210-R-4 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-1210-R-6 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-1210-R-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-12M0-6-10M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
| SS-12M0-6-6M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| SS-12M0-6-8M | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 8mm | Swagelok® 튜브 피팅 | View Product |
| SS-12M0-R-10M | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 10mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-12M0-R-12 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/4인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-12M0-R-16M | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 16mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-12M0-R-18M | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 18mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-12M0-R-20M | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 20mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-12M0-R-22M | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 22mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-12M0-R-25M | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 25mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-12M0-R-6 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/8인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-12M0-R-6M | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 6mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-12M0-R-8 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-12M0-R-8M | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 8mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-1410-6-12 | 316 스테인리스강 | 7/8인치 | Swagelok® 튜브 피팅 | 3/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-15M0-6-12M | 316 스테인리스강 | 15mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | View Product |
| SS-1610-2R-16 | 316 스테인리스강 | 1인치 | 스웨즈락® 튜브 피팅 | 1인치 | 스웨즈락® 튜브 어댑터 | View Product |
| SS-1610-6-12 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 3/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-1610-6-4 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-1610-6-8 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-1610-R-12 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 3/4인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-1610-R-20 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1 1/4인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-1610-R-24 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1 1/2인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-1610-R-32 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 2인치 | 페럴이 장착된 Swagelok® 튜브 어댑터 | View Product |
| SS-1610-R-8 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1/2인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-16M0-6-10M | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 10mm | Swagelok® 튜브 피팅 | View Product |
| SS-16M0-6-12M | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | View Product |
| SS-16M0-R-12M | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 12mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-18M0-6-12M | 316 스테인리스강 | 18mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | View Product |
| SS-18M0-R-12 | 316 스테인리스강 | 18mm | Swagelok® 튜브 피팅 | 3/4인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-18M0-R-12M | 316 스테인리스강 | 18mm | Swagelok® 튜브 피팅 | 12mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-18M0-R-22M | 316 스테인리스강 | 18mm | Swagelok® 튜브 피팅 | 22mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-18M0-R-25M | 316 스테인리스강 | 18mm | Swagelok® 튜브 피팅 | 25mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-2000-6-16 | 316 스테인리스강 | 1 1/4인치 | Swagelok® 튜브 피팅 | 1인치 | Swagelok® 튜브 피팅 | View Product |
| SS-2000-R-24 | 316 스테인리스강 | 1 1/4인치 | Swagelok® 튜브 피팅 | 1 1/2인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-200-6-1 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/16인치 | Swagelok® 튜브 피팅 | View Product |
| SS-200-6-1BT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/16인치 | Swagelok® 튜브 피팅 | View Product |
| SS-200-R-1 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/16인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-200-R-2 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-200-R-4 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-200-R-4BT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-200-R-6 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-200-R-6BT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-200-R-6M | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 6mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-200-R-8 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-200-R-8BT | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-20M0-6-8 | 316 스테인리스강 | 20mm | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-2400-6-16 | 316 스테인리스강 | 1 1/2인치 | Swagelok® 튜브 피팅 | 1인치 | Swagelok® 튜브 피팅 | View Product |
| SS-25M0-6-16 | 316 스테인리스강 | 25mm | Swagelok® 튜브 피팅 | 1인치 | Swagelok® 튜브 피팅 | View Product |
| SS-25M0-6-18M | 316 스테인리스강 | 25 mm | 스웨즈락® 튜브 피팅 | 18 mm | 스웨즈락® 튜브 피팅 | View Product |
| SS-25M0-R-18M | 316 스테인리스강 | 25mm | Swagelok® 튜브 피팅 | 18mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-2M0-R-2 | 316 스테인리스강 | 2mm | Swagelok® 튜브 피팅 | 1/8인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-300-6-2 | 316 스테인리스강 | 3/16인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-300-R-2 | 316 스테인리스강 | 3/16인치 | Swagelok® 튜브 피팅 | 1/8인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-300-R-4 | 316 스테인리스강 | 3/16인치 | Swagelok® 튜브 피팅 | 1/4인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-3M0-6-4 | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-3M0-R-10M | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 10mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-3M0-R-2 | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/8인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-3M0-R-4 | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/4인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-3M0-R-6M | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 6mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-3M0-R-6MBT | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 6mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-400-6-1 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/16인치 | Swagelok® 튜브 피팅 | View Product |
| SS-400-6-1BT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/16인치 | Swagelok® 튜브 피팅 | View Product |
| SS-400-6-2 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-400-6-2BT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-400-6-3 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/16인치 | Swagelok® 튜브 피팅 | View Product |
| SS-400-6BT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-400-R-10 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 5/8인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-400-R-12 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-400-R-12BT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-400-R-12M | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 12mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-400-R-16 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-400-R-2 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-400-R-3 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/16인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-400-R-4 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-400-R-5 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 5/16인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-400-R-6 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-400-R-6BT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-400-R-6M | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 6mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-400-R-8 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-400-R-8BT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-400-R-8M | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 8mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-4M0-R-4 | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 1/4인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-4M0-R-6M | 316 스테인리스강 | 4mm | Swagelok® 튜브 피팅 | 6mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-500-6-4 | 316 스테인리스강 | 5/16인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-500-R-6 | 316 스테인리스강 | 5/16인치 | Swagelok® 튜브 피팅 | 3/8인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-600-6-1 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/16인치 | Swagelok® 튜브 피팅 | View Product |
| SS-600-6-2 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-600-6-2BT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-600-6-4 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-600-6-4BT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-600-6-5 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 5/16인치 | Swagelok® 튜브 피팅 | View Product |
| SS-600-R-10 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 5/8인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-600-R-10M | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 10mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-600-R-12 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/4인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-600-R-16 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-600-R-4 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-600-R-6 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-600-R-8 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-600-R-8BT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-6M0-6-1 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/16인치 | Swagelok® 튜브 피팅 | View Product |
| SS-6M0-61-2 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-6M0-61-4 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-6M0-6-2M | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 2mm | Swagelok® 튜브 피팅 | View Product |
| SS-6M0-6-3M | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 3mm | Swagelok® 튜브 피팅 | View Product |
| SS-6M0-6-3MBT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 3mm | Swagelok® 튜브 피팅 | View Product |
| SS-6M0-6-4M | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 4mm | Swagelok® 튜브 피팅 | View Product |
| SS-6M0-R-10M | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 10mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-6M0-R-12M | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 12mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-6M0-R-12MBT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | View Product |
| SS-6M0-R-18M | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 18mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-6M0-R-2 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-6M0-R-3M | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 3mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-6M0-R-4 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-6M0-R-6 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 3/8인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-6M0-R-6M | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-6M0-R-8 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/2인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-6M0-R-8M | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 8mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-810-6-2 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-810-6-2BT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-810-6-4 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-810-6-4BT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-810-6-4SC11 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
| SS-810-6-6 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | View Product |
| SS-810-6BT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-810-R-10 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 5/8인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-810-R-12 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-810-R-12BT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-810-R-12M | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 12mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-810-R-16 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-810-R-16BT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-810-R-4 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-810-R-6 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-810-R-8 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-8M0-6-6M | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | View Product |
| SS-8M0-6-8 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | View Product |
| SS-8M0-R-10M | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 10mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-8M0-R-12M | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 12mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-8M0-R-16M | 316 스테인리스강 | 8 mm | Swagelok® 튜브 피팅 | 16 mm | Swagelok® 튜브 어댑터 | View Product |
| SS-8M0-R-4 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok®튜브 어댑터 | View Product |
| SS-8M0-R-6 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 스웨즈락 튜브 어댑터 | View Product |
| SS-8M0-R-6M | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 6mm | 스웨즈락 튜브 어댑터 | View Product |
| SS-8M0-R-8 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 스웨즈락 튜브 어댑터 | View Product |
| T-400-6-2 | PTFE | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | View Product |
| T-600-6-4 | PTFE | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
