text.skipToContent text.skipToNavigation

Bague avant en alliage 2507 pour raccord pour tube Swagelok 3/8 po

Part #: 2507-603-1

Specifications

Attribute Value
Body Material Acier inoxydable super duplex
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 3/8 po
Flow Restrictor No
eClass (4.1) 37030708
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 27121703
UNSPSC (10.0) 27121703
UNSPSC (11.0501) 27121703
UNSPSC (13.0601) 27121703
UNSPSC (15.1) 27121703
UNSPSC (17.1001) 27121703
Front Ferrules

Front ferrule provides a precise seal and tube grip—ideal for maintaining leak-tight performance in critical fluid systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.

Bague avant en alliage 2507 pour raccord pour tube Swagelok 3/8 po

Part #: 2507-603-1
View Catalog

Add To Favorites

Catalogs

Front Ferrules

Front ferrule provides a precise seal and tube grip—ideal for maintaining leak-tight performance in critical fluid systems.

Specifications

2507-603-1 — Bague avant en alliage 2507 pour raccord pour tube Swagelok 3/8 po

Attribute Value
Body Material Acier inoxydable super duplex
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 3/8 po
Flow Restrictor No
eClass (4.1) 37030708
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 27121703
UNSPSC (10.0) 27121703
UNSPSC (11.0501) 27121703
UNSPSC (13.0601) 27121703
UNSPSC (15.1) 27121703
UNSPSC (17.1001) 27121703
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1213-1 Super Duplex Stainless Steel 3/4 in. - - - View Product
2507-403-1 Super Duplex Stainless Steel 1/4 in. - - - View Product
2507-813-1 Super Duplex Stainless Steel 1/2 in. - - - View Product
6MO-813-1 6-Moly 1/2 in. - - - View Product
825-403-1 Alloy 825 1/4 in. - - - View Product
B-203-1 Brass 1/8 in. - - - View Product
B-403-1 Brass 1/4 in. - - - View Product
B-603-1 Brass 3/8 in. - - - View Product
HC-203-1 Alloy C-276 1/8 in. - - - View Product
HC-403-1 Alloy C-276 1/4 in. - - - View Product
HC-603-1 Alloy C-276 3/8 in. - - - View Product
HC-813-1 Alloy C-276 1/2 in. - - - View Product
INC-403-1 Alloy 600 1/4 in. - - - View Product
M-603-1 Alloy 400/R-405 3/8 in. - - - View Product
M-813-1 Alloy 400/R-405 1/2 in. - - - View Product
NY-1213-1 Nylon 3/4 in. - - - View Product
NY-1613-1 Nylon 1 in. - - - View Product
NY-403-1 Nylon 1/4 in. - - - View Product
NY-603-1 Nylon 3/8 in. - - - View Product
NY-813-1 Nylon 1/2 in. - - - View Product
PFA-423-1 PFA 1/4 in. - - - View Product
PFA-823-1 PFA 1/2 in. - - - View Product
S-1213-1 Carbon Steel 3/4 in. - - - View Product
S-1613-1 Carbon Steel 1 in. - - - View Product
SS-1013-1 316 Stainless Steel 5/8 in. - - - View Product
SS-103-1 316 Stainless Steel 1/16 in. - - - View Product
SS-103-1-B1000 316 Stainless Steel 1/16 in. - - - View Product
SS-10M3-1 316 Stainless Steel 10 mm - - - View Product
SS-1213-1 316 Stainless Steel 3/4 in. - - - View Product
SS-12M3-1 316 Stainless Steel 12 mm - - - View Product
SS-1413-1 316 Stainless Steel 7/8 in. - - - View Product
SS-14M3-1 316 Stainless Steel 14 mm - - - View Product
SS-15M3-1 316 Stainless Steel 15 mm - - - View Product
SS-1613-1 316 Stainless Steel 1 in. - - - View Product
SS-16M3-1 316 Stainless Steel 16 mm - - - View Product
SS-18M3-1 316 Stainless Steel 18 mm - - - View Product
SS-2003-1 316 Stainless Steel 1 1/4 in. - - - View Product
SS-203-1 316 Stainless Steel 1/8 in. - - - View Product
SS-20M3-1 316 Stainless Steel 20 mm - - - View Product
SS-22M3-1 316 Stainless Steel 22 mm - - - View Product
SS-2403-1 316 Stainless Steel 1 1/2 in. - - - View Product
SS-25M3-1 316 Stainless Steel 25 mm - - - View Product
SS-28M3-1 316 Stainless Steel 28 mm - - - View Product
SS-2M3-1 316 Stainless Steel 2 mm - - - View Product
SS-303-1 316 Stainless Steel 3/16 in. - - - View Product
SS-3203-1 316 Stainless Steel 2 in. - - - View Product
SS-3M3-1 316 Stainless Steel 3 mm - - - View Product
SS-403-1 316 Stainless Steel 1/4 in. - - - View Product
SS-4M3-1 316 Stainless Steel 4 mm - - - View Product
SS-503-1 316 Stainless Steel 5/16 in. - - - View Product
SS-603-1 316 Stainless Steel 3/8 in. - - - View Product
SS-6M3-1 316 Stainless Steel 6 mm - - - View Product
SS-813-1 316 Stainless Steel 1/2 in. - - - View Product
SS-8M3-1 316 Stainless Steel 8 mm - - - View Product
T-1213-1 PTFE 3/4 in. - - - View Product
T-12M3-1 PTFE 12 mm - - - View Product
T-1613-1 PTFE 1 in. - - - View Product
T-203-1 PTFE 1/8 in. - - - View Product
T-303-1 PTFE 3/16 in. - - - View Product
T-3M3-1 PTFE 3 mm - - - View Product
T-403-1 PTFE 1/4 in. - - - View Product
T-503-1 PTFE 5/16 in. - - - View Product
T-6M3-1 PTFE 6 mm - - - View Product
T-813-1 PTFE 1/2 in. - - - View Product
T-8M3-1 PTFE 8 mm - - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.