|
Conector macho Swagelok de Acero inox., 6 mm OD x 1/2 pulg. macho ISO paralela
Код изделия: SS-6M0-1-8RP
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Технические характеристики
ПрямыеТрубный соединитель с наружной резьбой формирует прочные соединения между трубками и резьбовыми отверстиями для критически важных газовых и жидкостных систем. Войдите или зарегистрируйтесь, чтобы просмотреть цену ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Предупреждение: Запрещается совместное использование и замена продуктов или компонентов Swagelok, на производство которых не распространяются отраслевые стандарты проектирования (в том числе торцевых соединений трубных обжимных фитингов Swagelok), продуктами или компонентами других производителей. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Предупреждение: Запрещается совместное использование и замена продуктов или компонентов Swagelok, на производство которых не распространяются отраслевые стандарты проектирования (в том числе торцевых соединений трубных обжимных фитингов Swagelok), продуктами или компонентами других производителей.
Conector macho Swagelok de Acero inox., 6 mm OD x 1/2 pulg. macho ISO paralela
Войдите или зарегистрируйтесь, чтобы просмотреть цену
Каталоги
Прямые
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Технические характеристики
SS-6M0-1-8RP — Conector macho Swagelok de Acero inox., 6 mm OD x 1/2 pulg. macho ISO paralela
| Атрибут | Значение |
|---|---|
| Материал корпуса | Нержавеющая сталь 316 |
| Со сквозным проходом | Нет |
| Процедура очистки | Стандартная инструкция по очистке и упаковке (SC-10) |
| Размер соединения 1 | 6 мм |
| Тип соединения 1 | Трубный обжимной фитинг Swagelok® |
| Размер соединения 2 | 1/2 дюйма |
| Тип соединения 2 | Наруж. цилиндрическая резьба ISO |
| Ограничитель расхода | Нет |
| eClass (4.1) | 37030703 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183110 |
Ресурсы
Чертежи
Для этого изделия есть двухмерные модели. Загрузить файл САПР.
Для этого изделия есть трехмерные модели. Загрузить файл САПР.
Для этого изделия есть рекламные чертежи. Загрузить файлы.
Похожие изделия
|
Код изделия
|
Материал корпуса
|
Размер соединения 1
|
Тип соединения 1
|
Размер соединения 2
|
Тип соединения 2
|
|
|---|---|---|---|---|---|---|
| 2507-1210-1-12-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| 2507-1210-1-8-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| 2507-400-1-4-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| 2507-400-1-8-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| 2507-400-2-4-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| 2507-400-3-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Просмотр изделия |
| 2507-600-1-4-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| 2507-600-1-6MP-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male Cone and Thread | Просмотр изделия |
| 2507-600-1-6-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Просмотр изделия |
| 2507-600-1-8-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| 2507-600-2-4-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| 2507-600-2-8-SG2 | Super Duplex Stainless Steel | 3/8 Zoll | Swagelok®-Rohrverschraubung | 1/2 Zoll | NPT-Außengewinde | Просмотр изделия |
| 2507-810-1-4-SG2 | Super Duplex Stainless Steel | 1/2 Zoll | Swagelok®-Rohrverschraubung | 1/4 Zoll | NPT-Außengewinde | Просмотр изделия |
| 2507-810-1-6-SG2 | Super Duplex Stainless Steel | 1/2 Zoll | Swagelok®-Rohrverschraubung | 3/8 Zoll | NPT-Außengewinde | Просмотр изделия |
| 2507-810-1-8-SG2 | Super Duplex Stainless Steel | 1/2 Zoll | Swagelok®-Rohrverschraubung | 1/2 Zoll | NPT-Außengewinde | Просмотр изделия |
| 2507-810-1-9MP-SG2 | Super Duplex Stainless Steel | 1/2 Zoll | Swagelok®-Rohrverschraubung | 9/16 Zoll | Konus-/Gewindeverschraubung mit Außengewinde | Просмотр изделия |
| 2507-810-2-8-SG2 | Super Duplex Stainless Steel | 1/2 Zoll | Swagelok®-Rohrverschraubung | 1/2 Zoll | NPT-Außengewinde | Просмотр изделия |
| 6MO-400-1-4 | 6-Moly | 1/4 Zoll | Swagelok®-Rohrverschraubung | 1/4 Zoll | NPT-Außengewinde | Просмотр изделия |
| 6MO-600-1-4 | 6-Moly | 3/8 Zoll | Swagelok®-Rohrverschraubung | 1/4 Zoll | NPT-Außengewinde | Просмотр изделия |
| 6MO-600-1-8 | 6-Moly | 3/8 Zoll | Swagelok®-Rohrverschraubung | 1/2 Zoll | NPT-Außengewinde | Просмотр изделия |
| 6MO-810-1-4 | 6-Moly | 1/2 Zoll | Swagelok®-Rohrverschraubung | 1/4 Zoll | NPT-Außengewinde | Просмотр изделия |
| 6MO-810-1-8 | 6-Moly | 1/2 Zoll | Swagelok®-Rohrverschraubung | 1/2 Zoll | NPT-Außengewinde | Просмотр изделия |
| 825-400-1-6BT | Alloy 825 | 1/4 Zoll | Swagelok®-Rohrverschraubung | 3/8 Zoll | NPT-Außengewinde | Просмотр изделия |
| B-100-1-2 | Messing | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | Просмотр изделия |
| B-1010-1-12 | Messing | 5/8 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | Просмотр изделия |
| B-1010-1-6 | Messing | 5/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | Просмотр изделия |
| B-1010-1-8 | Messing | 5/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | Просмотр изделия |
| B-1010-1-8RT | Messing | 5/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| B-10M0-1-4 | Messing | 10 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | Просмотр изделия |
| B-10M0-1-4RS | Messing | 10 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | Просмотр изделия |
| B-10M0-1-4RT | Messing | 10 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| B-10M0-1-6RT | Messing | 10 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| B-10M0-1-8RT | Messing | 10 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| B-1210-1-12 | Messing | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | Просмотр изделия |
| B-1210-1-12RT | Messing | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Kegeliges ISO-Außengewinde | Просмотр изделия |
| B-1210-1-16 | Laiton | 3/4 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | Просмотр изделия |
| B-1210-1-8 | Laiton | 3/4 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Просмотр изделия |
| B-1210-1-8RT | Laiton | 3/4 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | Просмотр изделия |
| B-12M0-1-6RS | Laiton | 12 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| B-12M0-1-6RT | Laiton | 12 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage conique ISO mâle | Просмотр изделия |
| B-12M0-1-8 | Laiton | 12 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Просмотр изделия |
| B-12M0-1-8RS | Laiton | 12 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| B-12M0-1-8RT | Laiton | 12 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | Просмотр изделия |
| B-1410-1-12 | Laiton | 7/8 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | Просмотр изделия |
| B-1410-1-16 | 황동 | 7/8인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Просмотр изделия |
| B-1410-1-8 | 황동 | 7/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| B-15M0-1-8RT | 황동 | 15mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| B-1610-1-12 | 황동 | 1인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Просмотр изделия |
| B-1610-1-16 | 황동 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Просмотр изделия |
| B-1610-1-16RT | 황동 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| B-1610-1-8 | 황동 | 1인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| B-1810-1-12 | 황동 | 1 1/8인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Просмотр изделия |
| B-1810-1-16 | 황동 | 1 1/8인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Просмотр изделия |
| B-18M0-1-8RT | 황동 | 18mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| B-200-1-2 | 황동 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Просмотр изделия |
| B-200-1-2BT | Laiton | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Просмотр изделия |
| B-200-1-2RS | Laiton | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| B-200-1-2RT | Laiton | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | Просмотр изделия |
| B-200-1-2ST | Laiton | 1/8 po | Raccord Swagelok® pour tubes | 5/16-24 po | Filetage cylindrique SAE/MS mâle | Просмотр изделия |
| B-200-1-4 | Laiton | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| B-200-1-OR | Laiton | 1/8 po | Raccord Swagelok® pour tubes | 5/16-24 po | Filetage cylindrique SAE/MS mâle | Просмотр изделия |
| B-300-1-2 | Laiton | 3/16 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Просмотр изделия |
| B-300-1-2BT | Laiton | 3/16 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Просмотр изделия |
| B-300-1-4BT | Laiton | 3/16 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| B-3M0-1-2RT | Laiton | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | Просмотр изделия |
| B-400-1-1 | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 1/16 po | Filetage NPT mâle | Просмотр изделия |
| B-400-1-2 | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Просмотр изделия |
| B-400-1-2RT | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | Просмотр изделия |
| B-400-1-4 | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| B-400-1-4BT | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| B-400-1-4RS | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| B-400-1-4RT | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | Просмотр изделия |
| B-400-1-4ST | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 7/16-20 po | Filetage cylindrique SAE/MS mâle | Просмотр изделия |
| B-400-1-6 | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | Просмотр изделия |
| B-400-1-8 | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Просмотр изделия |
| B-400-1-OR | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 7/16-20 po | Filetage cylindrique SAE/MS mâle | Просмотр изделия |
| B-600-1-12 | Laiton | 3/8 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | Просмотр изделия |
| B-600-1-2 | Laiton | 3/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Просмотр изделия |
| B-600-1-4 | Laiton | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| B-600-1-4RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-600-1-6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Просмотр изделия |
| B-600-1-6RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-600-1-6ST | Brass | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| B-600-1-8 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| B-600-1-8RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-600-1-OR | Brass | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| B-6M0-1-2 | Brass | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| B-6M0-1-2RS | Brass | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| B-6M0-1-2RT | Brass | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-6M0-1-4 | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| B-6M0-1-4RT | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-810-1-12 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| B-810-1-16 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Просмотр изделия |
| B-810-1-2 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| B-810-1-4 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| B-810-1-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Просмотр изделия |
| B-810-1-6RT | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-810-1-8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| B-810-1-8RT | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-8M0-1-2RT | Brass | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| B-8M0-1-4 | Brass | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| B-8M0-1-4RS | 황동 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| B-8M0-1-4RT | Laiton | 8 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | Просмотр изделия |
| B-8M0-1-6RT | Laiton | 8 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage conique ISO mâle | Просмотр изделия |
| HC-200-1-2 | Alliage C-276 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Просмотр изделия |
| HC-400-1-2 | Alliage C-276 | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Просмотр изделия |
| HC-400-1-4 | Alliage C-276 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| HC-400-1-8 | 합금 C-276 | 1/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| HC-600-1-4 | 합금 C-276 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Просмотр изделия |
| HC-600-1-6 | 합금 C-276 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Просмотр изделия |
| HC-600-1-8 | 합금 C-276 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| HC-810-1-12 | C-276 합금 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Просмотр изделия |
| HC-810-1-4 | 합금 C-276 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Просмотр изделия |
| HC-810-1-6 | Alloy C-276 | 1/2인치 | 스웨즈락® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| HC-810-1-8 | 합금 C-276 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| M-1210-1-12 | 400/R-405 합금 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Просмотр изделия |
| M-400-1-2 | 합금 400/R-405 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Просмотр изделия |
| M-400-1-4 | 합금 400/R-405 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Просмотр изделия |
| M-400-1-4BT | 합금 400/R-405 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Просмотр изделия |
| M-400-1-8 | 합금 400/R-405 | 1/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| M-600-1-4 | 합금 400/R-405 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Просмотр изделия |
| M-600-1-6 | 합금 400/R-405 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Просмотр изделия |
| M-600-1-8 | 합금 400/R-405 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| M-810-1-12 | 합금 400/R-405 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Просмотр изделия |
| M-810-1-4 | 合金400/R-405 | 1/2 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Просмотр изделия |
| M-810-1-8 | 合金400/R-405 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Просмотр изделия |
| PFA-220-1-2 | PFA | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Просмотр изделия |
| PFA-420-1-2 | PFA | 1/4 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Просмотр изделия |
| PFA-420-1-4 | PFA | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Просмотр изделия |
| PFA-620-1-4 | PFA | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Просмотр изделия |
| PFA-620-1-6 | PFA | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Просмотр изделия |
| PFA-820-1-8 | PFA | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Просмотр изделия |
| S-10M0-1-4RT | 炭素鋼チューブ | 10 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| S-1210-1-12 | 炭素鋼チューブ | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Просмотр изделия |
| S-1210-1-8 | 炭素鋼チューブ | 3/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Просмотр изделия |
| S-12M0-1-8RP | 炭素鋼チューブ | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | Просмотр изделия |
| S-1610-1-16 | 炭素鋼チューブ | 1 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Просмотр изделия |
| S-2000-1-20 | 炭素鋼チューブ | 1 1/4 インチ | Swagelok®チューブ継手 | 1 1/4 インチ | NPTおねじ | Просмотр изделия |
| S-2400-1-24 | 炭素鋼チューブ | 1 1/2 インチ | Swagelok®チューブ継手 | 1 1/2 インチ | NPTおねじ | Просмотр изделия |
| S-400-1-2 | 炭素鋼チューブ | 1/4 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Просмотр изделия |
| S-400-1-4 | 탄소강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Просмотр изделия |
| S-400-1-4ST | 탄소강 | 1/4인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| S-600-1-2 | 탄소강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Просмотр изделия |
| S-600-1-4 | 탄소강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Просмотр изделия |
| S-600-1-6 | 탄소강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Просмотр изделия |
| S-600-1-8 | 탄소강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| S-810-1-12 | 탄소강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Просмотр изделия |
| S-810-1-4 | 탄소강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Просмотр изделия |
| S-810-1-8 | 탄소강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| SS-100-1-1 | 316 스테인리스강 | 1/16인치 | Swagelok® 튜브 피팅 | 1/16인치 | 수나사 NPT | Просмотр изделия |
| SS-100-1-1BT | Acier inoxydable 316 | 1/16 po | Raccord Swagelok® pour tubes | 1/16 po | Filetage NPT mâle | Просмотр изделия |
| SS-100-1-2 | Acier inoxydable 316 | 1/16 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Просмотр изделия |
| SS-100-1-2BT | Acier inoxydable 316 | 1/16 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Просмотр изделия |
| SS-100-1-2RS | Acier inoxydable 316 | 1/16 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| SS-100-1-2RT | Acier inoxydable 316 | 1/16 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-100-1-2RTBT | Acier inoxydable 316 | 1/16 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-100-1-4 | Acier inoxydable 316 | 1/16 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| SS-100-1-4BT | Acier inoxydable 316 | 1/16 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| SS-100-1-OR | Acier inoxydable 316 | 1/16 po | Raccord Swagelok® pour tubes | 5/16-24 po | Raccord mâle à filetage cylindrique SAE/MS avec joint torique | Просмотр изделия |
| SS-1010-1-10ST | Acier inoxydable 316 | 5/8 po | Raccord Swagelok® pour tubes | 7/8-14 po | Filetage cylindrique SAE/MS mâle | Просмотр изделия |
| SS-1010-1-12 | Acier inoxydable 316 | 5/8 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | Просмотр изделия |
| SS-1010-1-12BT | Acier inoxydable 316 | 5/8 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | Просмотр изделия |
| SS-1010-1-4 | Acier inoxydable 316 | 5/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| SS-1010-1-6 | Acier inoxydable 316 | 5/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | Просмотр изделия |
| SS-1010-1-8 | Acier inoxydable 316 | 5/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Просмотр изделия |
| SS-1010-1-8BT | 316 스테인리스강 | 5/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| SS-1010-1-8RS | 316 스테인리스강 | 5/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-1010-1-8RT | 316 스테인리스강 | 5/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-1010-1-8ST | 316 스테인리스강 | 5/8인치 | Swagelok® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| SS-1010-1-8W | 316 스테인리스강 | 5/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | Просмотр изделия |
| SS-10M0-1-12 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Просмотр изделия |
| SS-10M0-1-12RT | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-10M0-1-2 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Просмотр изделия |
| SS-10M0-1-2RS | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-10M0-1-2RT | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-10M0-1-4 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Просмотр изделия |
| SS-10M0-1-4RP | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-10M0-1-4RS | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-10M0-1-4RT | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-10M0-1-4W | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | Просмотр изделия |
| SS-10M0-1-6 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Просмотр изделия |
| SS-10M0-1-6BT | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Просмотр изделия |
| SS-10M0-1-6RP | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-10M0-1-6RS | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-10M0-1-6RT | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-10M0-1-6ST | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 9/16인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| SS-10M0-1-6W | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/8인치 | Male 파이프 용접 | Просмотр изделия |
| SS-10M0-1-8 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| SS-10M0-1-8BT | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| SS-10M0-1-8RP | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-10M0-1-8RS | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-10M0-1-8RT | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-10M0-1-8RTBT | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-10M0-1-8ST | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| SS-10M0-1-8W | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | Просмотр изделия |
| SS-10M0-2-8ST | 316 스테인리스강 | 10 mm | 스웨즈락® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| SS-1210-1-10ST | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 7/8-14인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| SS-1210-1-12 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Просмотр изделия |
| SS-1210-1-12-52167 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Просмотр изделия |
| SS-1210-1-12BT | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Просмотр изделия |
| SS-1210-1-12RP | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-1210-1-12RS | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-1210-1-12RT | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-1210-1-12SC11 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Просмотр изделия |
| SS-1210-1-12ST | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1 1/16-12인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| SS-1210-1-12W | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | Male 파이프 용접 | Просмотр изделия |
| SS-1210-1-16 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Просмотр изделия |
| SS-1210-1-16BT | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Просмотр изделия |
| SS-1210-1-16RS | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-1210-1-16RT | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-1210-1-16ST | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1 5/16-12인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| SS-1210-1-4 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Просмотр изделия |
| SS-1210-1-6 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Просмотр изделия |
| SS-1210-1-8 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| SS-1210-1-8-52167 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-1210-1-8RP | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-1210-1-8RS | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-1210-1-8RT | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-1210-1-8ST | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| SS-1210-1-8W | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | Просмотр изделия |
| SS-1210-1-OR | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1 1/16-12인치 | 수나사 O-Seal SAE/MS 평행나사 | Просмотр изделия |
| SS-12M0-1-12 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Просмотр изделия |
| SS-12M0-1-12RP | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-12M0-1-12RS | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-12M0-1-12RT | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-12M0-1-12W | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Male Pipe Weld | Просмотр изделия |
| SS-12M0-1-16 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1 in. | Male NPT | Просмотр изделия |
| SS-12M0-1-16RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-12M0-1-2 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| SS-12M0-1-2RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-12M0-1-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| SS-12M0-1-4RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-12M0-1-4RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-12M0-1-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-12M0-1-4W | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | Просмотр изделия |
| SS-12M0-1-6 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Просмотр изделия |
| SS-12M0-1-6RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-12M0-1-6RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-12M0-1-6RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-12M0-1-6ST | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 9/16 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-12M0-1-6W | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male Pipe Weld | Просмотр изделия |
| SS-12M0-1-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-12M0-1-8BT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-12M0-1-8RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-12M0-1-8RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-12M0-1-8RSBT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-12M0-1-8RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-12M0-1-8ST | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-12M0-1-8W | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | Просмотр изделия |
| SS-12M0-1-8WBT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | Просмотр изделия |
| SS-12M0-1-M16X1.5RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 16 mm | Male ISO Parallel Thread | Просмотр изделия |
| SS-12M0-1-M18X1.5RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | M18 x 1.5 | Male Metric Thread | Просмотр изделия |
| SS-1410-1-12 | 316 Stainless Steel | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| SS-14M0-1-4 | 316 Stainless Steel | 14 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| SS-14M0-1-8 | 316 Stainless Steel | 14 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-14M0-1-8RS | 316 Stainless Steel | 14 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-15M0-1-6RS | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-15M0-1-8 | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-15M0-1-8RP | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-15M0-1-8RS | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-15M0-1-8RT | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-15M0-1-8W | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | Просмотр изделия |
| SS-1610-1-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| SS-1610-1-12RS | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-1610-1-12RT | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-1610-1-12ST | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 1/16-12 po | Filetage cylindrique SAE/MS mâle | Просмотр изделия |
| SS-1610-1-16 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | Просмотр изделия |
| SS-1610-1-16BT | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | Просмотр изделия |
| SS-1610-1-16RP | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 po | Filetage cylindrique ISO mâle | Просмотр изделия |
| SS-1610-1-16RS | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| SS-1610-1-16RT | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-1610-1-16ST | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 5/16-12 po | Filetage cylindrique SAE/MS mâle | Просмотр изделия |
| SS-1610-1-16W | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 po | Embout à souder mâle | Просмотр изделия |
| SS-1610-1-20 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 1/4 po | Filetage NPT mâle | Просмотр изделия |
| SS-1610-1-20ST | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 5/8-12 po | Filetage cylindrique SAE/MS mâle | Просмотр изделия |
| SS-1610-1-24 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 1/2 po | Filetage NPT mâle | Просмотр изделия |
| SS-1610-1-8 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Просмотр изделия |
| SS-1610-1-8RS | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Просмотр изделия |
| SS-1610-1-OR | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 5/16-12 インチ | SAE/MS平行おねじ | Просмотр изделия |
| SS-16M0-1-12 | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Просмотр изделия |
| SS-16M0-1-12RS | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Просмотр изделия |
| SS-16M0-1-12RT | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-16M0-1-4RT | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-16M0-1-6 | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Просмотр изделия |
| SS-16M0-1-6RS | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-16M0-1-6RT | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-16M0-1-8 | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| SS-16M0-1-8RP | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-16M0-1-8RS | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Просмотр изделия |
| SS-16M0-1-8RT | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-16M0-1-8W | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | Просмотр изделия |
| SS-18M0-1-12 | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Просмотр изделия |
| SS-18M0-1-12RP | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ | Просмотр изделия |
| SS-18M0-1-12RS | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Просмотр изделия |
| SS-18M0-1-12RT | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-18M0-1-8 | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Просмотр изделия |
| SS-18M0-1-8RP | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | Просмотр изделия |
| SS-18M0-1-8RS | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Просмотр изделия |
| SS-18M0-1-8RT | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-18M0-1-8W | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | Просмотр изделия |
| SS-2000-1-16 | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Просмотр изделия |
| SS-2000-1-20 | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 1/4 インチ | NPTおねじ | Просмотр изделия |
| SS-2000-1-20BT | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 1/4 インチ | NPTおねじ | Просмотр изделия |
| SS-2000-1-20RS | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-2000-1-20ST | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 5/8-12 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-2000-1-20W | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male Pipe Weld | Просмотр изделия |
| SS-2000-6-20AN | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male 37° Flare | Просмотр изделия |
| SS-200-1-0157 | 316 스테인리스강 | 1/8인치 | Swagelok® 튜브 피팅 | #10-32 | 수나사 | Просмотр изделия |
| SS-200-1-1 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/16 po | Filetage NPT mâle | Просмотр изделия |
| SS-200-1-1BT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/16 po | Filetage NPT mâle | Просмотр изделия |
| SS-200-1-2 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Просмотр изделия |
| SS-200-1-2BT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Просмотр изделия |
| SS-200-1-2-OR | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle avec joint torique | Просмотр изделия |
| SS-200-1-2RP | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle | Просмотр изделия |
| SS-200-1-2RS | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| SS-200-1-2RT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-200-1-2RTBT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-200-1-2ST | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 5/16-24 po | Filetage cylindrique SAE/MS mâle | Просмотр изделия |
| SS-200-1-2STBT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 5/16-24 po | Filetage cylindrique SAE/MS mâle | Просмотр изделия |
| SS-200-1-2W | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Embout à souder mâle | Просмотр изделия |
| SS-200-1-2WBT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Embout à souder mâle | Просмотр изделия |
| SS-200-1-4 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| SS-200-1-4BT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| SS-200-1-4RP | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle | Просмотр изделия |
| SS-200-1-4RS | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| SS-200-1-4RT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-200-1-4RTBT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-200-1-4ST | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 7/16-20 po | Filetage cylindrique SAE/MS mâle | Просмотр изделия |
| SS-200-1-6 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | Просмотр изделия |
| SS-200-1-6BT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Просмотр изделия |
| SS-200-1-6RS | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Просмотр изделия |
| SS-200-1-6ST | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 9/16-18 インチ | SAE/MS平行おねじ | Просмотр изделия |
| SS-200-1-8 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Просмотр изделия |
| SS-200-1-8BT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Просмотр изделия |
| SS-200-1-OR | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 5/16-24 インチ | OシールSAE/MS平行おねじ | Просмотр изделия |
| SS-200-1-ORAS | 316ステンレス鋼 | 1/8 インチ | Swagelok® チューブ継手 | 5/16-24 インチ | Oシール平行ねじ継手(SAE/MSおねじ) | Просмотр изделия |
| SS-200-1-ORBT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 5/16-24 インチ | OシールSAE/MS平行おねじ | Просмотр изделия |
| SS-20M0-1-12 | 316 ステンレス鋼 | 20 mm | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Просмотр изделия |
| SS-20M0-1-12RP | 316 ステンレス鋼 | 20 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ | Просмотр изделия |
| SS-20M0-1-12RS | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-20M0-1-12RT | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-20M0-1-16 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 1 in. | Male NPT | Просмотр изделия |
| SS-20M0-1-8 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-20M0-1-8RP | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-20M0-1-8RS | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-20M0-1-8RT | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-22M0-1-12 | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| SS-22M0-1-12RS | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-22M0-1-12RT | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-22M0-1-16 | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 1 in. | Male NPT | Просмотр изделия |
| SS-22M0-1-16RS | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-22M0-1-16RT | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-2400-1-16 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Просмотр изделия |
| SS-2400-1-20 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male NPT | Просмотр изделия |
| SS-2400-1-24 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male NPT | Просмотр изделия |
| SS-2400-1-24RS | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-2400-1-24RT | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-2400-1-24ST | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 7/8-12 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-2400-1-24W | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male Pipe Weld | Просмотр изделия |
| SS-25M0-1-12 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Просмотр изделия |
| SS-25M0-1-12RS | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-25M0-1-12RT | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-25M0-1-16 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Male NPT | Просмотр изделия |
| SS-25M0-1-16RP | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread | Просмотр изделия |
| SS-25M0-1-16RS | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | Просмотр изделия |
| SS-25M0-1-16RT | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | Просмотр изделия |
| SS-25M0-1-16W | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Male Pipe Weld | Просмотр изделия |
| SS-25M0-1-8 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-28M0-1-16 | 316 스테인리스강 | 28mm | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Просмотр изделия |
| SS-28M0-1-16RS | 316 스테인리스강 | 28mm | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-28M0-1-16RT | 316 스테인리스강 | 28mm | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-300-1-2 | 316 스테인리스강 | 3/16인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Просмотр изделия |
| SS-300-1-2BT | 316 스테인리스강 | 3/16인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Просмотр изделия |
| SS-300-1-4 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| SS-300-1-4BT | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| SS-300-1-OR | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 3/8-24 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-3200-1-32 | 316 Stainless Steel | 2 in. | Swagelok® Tube Fitting | 2 in. | Male NPT | Просмотр изделия |
| SS-3M0-1-2 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Просмотр изделия |
| SS-3M0-1-2BT | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Просмотр изделия |
| SS-3M0-1-2RP | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle | Просмотр изделия |
| SS-3M0-1-2RS | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| SS-3M0-1-2RSBT | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| SS-3M0-1-2RT | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-3M0-1-2RTBT | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-3M0-1-2W | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Embout à souder mâle | Просмотр изделия |
| SS-3M0-1-2WBT | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Embout à souder mâle | Просмотр изделия |
| SS-3M0-1-4 | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| SS-3M0-1-4BT | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| SS-3M0-1-4RS | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| SS-3M0-1-4RT | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-3M0-1-4RTBT | 316 스테인리스강 | 3mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-400-1-0256 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | #10-32 | 수나사 | Просмотр изделия |
| SS-400-1-1 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/16인치 | 수나사 NPT | Просмотр изделия |
| SS-400-1-10ST | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 7/8-14인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| SS-400-1-12 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Просмотр изделия |
| SS-400-1-12BT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Просмотр изделия |
| SS-400-1-16 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Просмотр изделия |
| SS-400-1-2 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Просмотр изделия |
| SS-400-1-2BT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Просмотр изделия |
| SS-400-1-2-OR | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 O-Seal NPT | Просмотр изделия |
| SS-400-1-2RP | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-400-1-2RS | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-400-1-2RT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-400-1-2SC11 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Просмотр изделия |
| SS-400-1-2ST | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 5/16-24인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| SS-400-1-2W | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | Male 파이프 용접 | Просмотр изделия |
| SS-400-1-3ST | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8-24인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| SS-400-1-4 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Просмотр изделия |
| SS-400-1-4BT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Просмотр изделия |
| SS-400-1-4JA | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Просмотр изделия |
| SS-400-1-4-OR | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Oシール NPTおねじ | Просмотр изделия |
| SS-400-1-4RP | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ | Просмотр изделия |
| SS-400-1-4RS | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ、肩の形状:ストレート | Просмотр изделия |
| SS-400-1-4RT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-400-1-4RTBT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-400-1-4SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Просмотр изделия |
| SS-400-1-4ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-400-1-4STBT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-400-1-4STDE | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-400-1-4W | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | Просмотр изделия |
| SS-400-1-4WBT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | Просмотр изделия |
| SS-400-1-5ST | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/2-20인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| SS-400-1-6 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Просмотр изделия |
| SS-400-1-6BT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Просмотр изделия |
| SS-400-1-6RS | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-400-1-6RT | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-400-1-6ST | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| SS-400-1-6STDE | 316ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 9/16-18 | SAE/MS平行おねじ | Просмотр изделия |
| SS-400-1-8 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Просмотр изделия |
| SS-400-1-8BT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | Просмотр изделия |
| SS-400-1-8RS | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ、肩の形状:ストレート | Просмотр изделия |
| SS-400-1-8RT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-400-1-8ST | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 3/4-16 インチ | SAE/MS平行おねじ | Просмотр изделия |
| SS-400-1-8W | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | おすパイプ溶接エルボー | Просмотр изделия |
| SS-400-1L-4ST | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 7/16-20 インチ | SAE/MS平行おねじ | Просмотр изделия |
| SS-400-1-OR | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 7/16-20 インチ | SAE/MS平行おねじ | Просмотр изделия |
| SS-400-1-ORBT | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 7/16-20 インチ | SAE/MS平行おねじ | Просмотр изделия |
| SS-402-1 | 316 ステンレス鋼 | 1/4 インチ | めすSwagelok®チューブ継手 | - | - | Просмотр изделия |
| SS-4M0-1-2 | 316 ステンレス鋼 | 4 mm | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Просмотр изделия |
| SS-4M0-1-2BT | 316 ステンレス鋼 | 4 mm | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Просмотр изделия |
| SS-4M0-1-2RP | 316 ステンレス鋼 | 4 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ | Просмотр изделия |
| SS-4M0-1-2RS | 316 ステンレス鋼 | 4 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Просмотр изделия |
| SS-4M0-1-2RT | 316 ステンレス鋼 | 4 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-4M0-1-2W | 316 ステンレス鋼 | 4 mm | Swagelok®チューブ継手 | 1/8 インチ | おすパイプ溶接エルボー | Просмотр изделия |
| SS-4M0-1-4 | 316 ステンレス鋼 | 4 mm | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Просмотр изделия |
| SS-4M0-1-4RT | 316 ステンレス鋼 | 4 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-500-1-2 | 316 ステンレス鋼 | 5/16 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Просмотр изделия |
| SS-500-1-4 | 316 ステンレス鋼 | 5/16 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Просмотр изделия |
| SS-500-1-4BT | 316 ステンレス鋼 | 5/16 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Просмотр изделия |
| SS-500-1-4RT | 316 ステンレス鋼 | 5/16 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-500-1-5ST | 316 ステンレス鋼 | 5/16 インチ | Swagelok®チューブ継手 | 1/2-20 インチ | SAE/MS平行おねじ | Просмотр изделия |
| SS-500-1-6 | 316 ステンレス鋼 | 5/16 インチ | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | Просмотр изделия |
| SS-500-1-OR | 316 ステンレス鋼 | 5/16 インチ | Swagelok®チューブ継手 | 1/2-20 インチ | OシールSAE/MS平行おねじ | Просмотр изделия |
| SS-600-1-10ST | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 7/8-14 インチ | SAE/MS平行おねじ | Просмотр изделия |
| SS-600-1-12 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Просмотр изделия |
| SS-600-1-12BT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | Просмотр изделия |
| SS-600-1-12RT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-600-1-12ST | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1 1/16-12 インチ | SAE/MS平行おねじ | Просмотр изделия |
| SS-600-1-12W | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/4 インチ | おすパイプ溶接エルボー | Просмотр изделия |
| SS-600-1-16 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Просмотр изделия |
| SS-600-1-16BT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | Просмотр изделия |
| SS-600-1-2 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | Просмотр изделия |
| SS-600-1-2RS | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | ISO管用平行おねじ、肩の形状:ストレート | Просмотр изделия |
| SS-600-1-2RT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-600-1-4 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Просмотр изделия |
| SS-600-1-4BT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | Просмотр изделия |
| SS-600-1-4-OR | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | Oシール NPTおねじ | Просмотр изделия |
| SS-600-1-4RS | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-600-1-4RT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-600-1-4ST | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 7/16-20 po | Filetage cylindrique SAE/MS mâle | Просмотр изделия |
| SS-600-1-4W | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | Просмотр изделия |
| SS-600-1-6 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Просмотр изделия |
| SS-600-1-6BT | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Просмотр изделия |
| SS-600-1-6MP | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 59도 경사 | Просмотр изделия |
| SS-600-1-6RS | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-600-1-6RT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-600-1-6RTBT | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | Просмотр изделия |
| SS-600-1-6ST | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 9/16-18 po | Filetage cylindrique SAE/MS mâle | Просмотр изделия |
| SS-600-1-6STDE | Acier inoxydable 316 | 3/8 po | Raccord pour tube Swagelok® | 9/16-18 po | Filetage cylindrique SAE/MS mâle | Просмотр изделия |
| SS-600-1-6W | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Embout à souder mâle | Просмотр изделия |
| SS-600-1-6WBT | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Embout à souder mâle | Просмотр изделия |
| SS-600-1-8 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Просмотр изделия |
| SS-600-1-8BT | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Просмотр изделия |
| SS-600-1-8RS | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| SS-600-1-8RT | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-600-1-8ST | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/4-16 po | Filetage cylindrique SAE/MS mâle | Просмотр изделия |
| SS-600-1-8W | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | Просмотр изделия |
| SS-600-1-OR | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 O-Seal SAE/MS 평행나사 | Просмотр изделия |
| SS-600-9-4 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Просмотр изделия |
| SS-602-1 | 316 스테인리스강 | 3/8인치 | Female Swagelok® 튜브 피팅 | - | - | Просмотр изделия |
| SS-6M0-1-0046 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | M5 x 0.8 | 수나사 미터나사 | Просмотр изделия |
| SS-6M0-1-2 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Просмотр изделия |
| SS-6M0-1-2BT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Просмотр изделия |
| SS-6M0-1-2RP | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-6M0-1-2RS | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-6M0-1-2RT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-6M0-1-2RTBT | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-6M0-1-2W | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Embout à souder mâle | Просмотр изделия |
| SS-6M0-1-2WBT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/8 po | Embout à souder mâle | Просмотр изделия |
| SS-6M0-1-4 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| SS-6M0-1-4BT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | Просмотр изделия |
| SS-6M0-1-4RP | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO/BSP Paralela | Просмотр изделия |
| SS-6M0-1-4RS | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| SS-6M0-1-4RSBT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle | Просмотр изделия |
| SS-6M0-1-4RT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-6M0-1-4RTBT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-6M0-1-4W | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Embout à souder mâle | Просмотр изделия |
| SS-6M0-1-4WBT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/4 po | Embout à souder mâle | Просмотр изделия |
| SS-6M0-1-6 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | Просмотр изделия |
| SS-6M0-1-6RP | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage cylindrique ISO mâle | Просмотр изделия |
| SS-6M0-1-6RS | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| SS-6M0-1-6RT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-6M0-1-6ST | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 9/16-18 po | Filetage cylindrique SAE/MS mâle | Просмотр изделия |
| SS-6M0-1-8 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Просмотр изделия |
| SS-6M0-1-8BT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | Просмотр изделия |
| SS-6M0-1-8RS | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| SS-6M0-1-8RT | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-6M0-1-M10X1.0RS | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 10 mm | Filetage cylindrique ISO mâle | Просмотр изделия |
| SS-6M0-1-M12X1.0RS | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | M12 x 1,0 | Filetage métrique mâle | Просмотр изделия |
| SS-810-1-10ST | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 7/8-14 po | Filetage cylindrique SAE/MS mâle | Просмотр изделия |
| SS-810-1-12 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | Просмотр изделия |
| SS-810-1-12BT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | Просмотр изделия |
| SS-810-1-12RS | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| SS-810-1-12RT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage conique ISO mâle | Просмотр изделия |
| SS-810-1-12ST | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1 1/16-12 po | Filetage cylindrique SAE/MS mâle | Просмотр изделия |
| SS-810-1-12W | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/4 po | Embout à souder mâle | Просмотр изделия |
| SS-810-1-16 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | Просмотр изделия |
| SS-810-1-16BT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | Просмотр изделия |
| SS-810-1-16ST | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1 5/16-12 po | Filetage cylindrique SAE/MS mâle | Просмотр изделия |
| SS-810-1-16W | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1 po | Embout à souder mâle | Просмотр изделия |
| SS-810-1-2 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT mâle | Просмотр изделия |
| SS-810-1-4 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | Просмотр изделия |
| SS-810-1-4RS | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage cylindrique ISO mâle, épaulement droit | Просмотр изделия |
| SS-810-1-4RT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-810-1-4SC11 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Просмотр изделия |
| SS-810-1-4ST | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| SS-810-1-6 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | Просмотр изделия |
| SS-810-1-6BT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Просмотр изделия |
| SS-810-1-6RP | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-810-1-6RS | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наружная цилиндрическая резьба ISO, прямой буртик | Просмотр изделия |
| SS-810-1-6RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | Просмотр изделия |
| SS-810-1-6ST | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 9/16-18 дюймов | Наружная цилиндрическая резьба SAE/MS | Просмотр изделия |
| SS-810-1-6W | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Вставное толстостенное трубное соединение под приварку | Просмотр изделия |
| SS-810-1-8 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | Просмотр изделия |
| SS-810-1-8-49485 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-810-1-8-50553 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-810-1-8-52166 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-810-1-8-52167 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Просмотр изделия |
| SS-810-1-8BT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | Просмотр изделия |
| SS-810-1-8-OR | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT с уплотнительным кольцом | Просмотр изделия |
| SS-810-1-8RP | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. цилиндрическая резьба ISO | Просмотр изделия |
| SS-810-1-8RS | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наружная цилиндрическая резьба ISO, прямой буртик | Просмотр изделия |
| SS-810-1-8RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | Просмотр изделия |
| SS-810-1-8RTBT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | Просмотр изделия |
| SS-810-1-8SC11 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | Просмотр изделия |
| SS-810-1-8ST | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/4-16 дюймов | Наружная цилиндрическая резьба SAE/MS | Просмотр изделия |
| SS-810-1-8STWD | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | Просмотр изделия |
| SS-810-1-8W | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Вставное толстостенное трубное соединение под приварку | Просмотр изделия |
| SS-810-1-8WBT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | Просмотр изделия |
| SS-810-1-OR | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | Просмотр изделия |
| SS-812-1 | 316 스테인리스강 | 1/2인치 | Female Swagelok® 튜브 피팅 | - | - | Просмотр изделия |
| SS-8M0-1-2 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Просмотр изделия |
| SS-8M0-1-2RP | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-8M0-1-2RS | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-8M0-1-2RT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-8M0-1-2W | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/8인치 | Male 파이프 용접 | Просмотр изделия |
| SS-8M0-1-4 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Просмотр изделия |
| SS-8M0-1-4BT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Просмотр изделия |
| SS-8M0-1-4RP | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-8M0-1-4RS | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-8M0-1-4RT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-8M0-1-4RTBT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-8M0-1-4W | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | Просмотр изделия |
| SS-8M0-1-4WBT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | Просмотр изделия |
| SS-8M0-1-6 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Просмотр изделия |
| SS-8M0-1-6RP | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-8M0-1-6RS | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-8M0-1-6RT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-8M0-1-8 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| SS-8M0-1-8BT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
| SS-8M0-1-8RP | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | Просмотр изделия |
| SS-8M0-1-8RS | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Просмотр изделия |
| SS-8M0-1-8RT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Просмотр изделия |
| SS-8M0-1-8W | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | Просмотр изделия |
| T-400-1-2 | PTFE | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Просмотр изделия |
| T-400-1-4 | PTFE | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Просмотр изделия |
| TI-810-1-8 | 티타늄 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Просмотр изделия |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.
