Bellows-Sealed Valves — Pneumatic Actuators
Valves available with these specifications:
- 1/4 to 1/2 in. (6 mm)
- –40°F (–40°C) to 400°F (204°C)
- 316 stainless steel
- 2400 psig (165 bar) to 3500 psig (241 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Bellows-Sealed Valves — Pneumatic Actuators — Normally Closed
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-BN8-C-K10 - - - - - SS-4BK-1C-K10 - - - - - SS-8BK-1C-K10 - - - - -
Product Availability by Store Location
Hours