|
Flexible (FM) convoluté en acier inoxydable 316L, 1/2 po, tresse en acier inoxydable 316L, raccord pour tube 1/2 po x filetage NPT mâle 1/2 po, longueur 45,7 cm (18 po)
Part #: SS-FM8SL8PM8-18
|
||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
FM Series Flexible Metal HoseOvercome your high-temperature, vacuum, medium-pressure, or corrosive environmental challenges with a variety of Swagelok stainless steel and braided hose options. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Flexible (FM) convoluté en acier inoxydable 316L, 1/2 po, tresse en acier inoxydable 316L, raccord pour tube 1/2 po x filetage NPT mâle 1/2 po, longueur 45,7 cm (18 po)
Log in or Register to view price
Catalogs
FM Series Flexible Metal Hose
Tube central en métal, PTFE, PFA, vinyle, nylon, polyéthylène ou caoutchouc; Diamètres nominaux allant de 1/8 à 2 po; Large choix de raccordements fractionnaires et métriques; Flexibles et tubes sur mesure disponibles; Enveloppes, étiquetages et tests optionnels
Pages 1-4. températures de 20 à 204 °C (70 à 400 °F) ; pressions de service jusqu’à 18,9 bar (275 psig) ; raccords à tube de 1/8 à 1/2 po.; tubes de 1/8 à 1 po. et de 6 à 12 mm.
Specifications
SS-FM8SL8PM8-18 — Flexible (FM) convoluté en acier inoxydable 316L, 1/2 po, tresse en acier inoxydable 316L, raccord pour tube 1/2 po x filetage NPT mâle 1/2 po, longueur 45,7 cm (18 po)
| Attribute | Value |
|---|---|
| Body Material | 316L Stainless Steel |
| Connection 1 Size | 1/2 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | 1/2 in. |
| Connection 2 Type | Male NPT |
| End Connection Material | 316 Stainless Steel |
| Hose Length | 18 in. |
| Hose Size | 1/2 in. |
| Maximum Temperature, °F (°C) | 850 (454) |
| Max Temperature Pressure Rating | 1008 psig (69.4 bar ) |
| Minimum Temperature, °F (°C) | -325 (-198) |
| Room Temperature Pressure Rating | 1800 PSIG @ 100°F /124 BAR @ 37°C |
| eClass (4.1) | 37110202 |
| eClass (5.1.4) | 37110202 |
| eClass (6.0) | 37110000 |
| eClass (6.1) | 37110000 |
| eClass (10.1) | 37110000 |
| UNSPSC (4.03) | 40142009 |
| UNSPSC (10.0) | 40142000 |
| UNSPSC (11.0501) | 40142000 |
| UNSPSC (13.0601) | 40142000 |
| UNSPSC (15.1) | 40142000 |
| UNSPSC (17.1001) | 39120000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-FM12SL12SL12-18 | Acier inoxydable 316L | 3/4 po | Raccord Swagelok® pour tubes | 3/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-FM4SL4PM4-12 | Acier inoxydable 316L | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| SS-FM4SL4PM4-36 | Acier inoxydable 316L | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT mâle | View Product |
| SS-FM4SL4SL4-12 | Acier inoxydable 316L | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-FM4SL4SL4-36 | Acier inoxydable 316L | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-FM4TA4TA4-12 | Acier inoxydable 316L | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Adaptateur pour tube Swagelok® | View Product |
| SS-FM4TA4TA4-24 | Acier inoxydable 316L | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Adaptateur pour tube Swagelok® | View Product |
| SS-FM4TA4TA4-36 | Acier inoxydable 316L | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Adaptateur pour tube Swagelok® | View Product |
| SS-FM4TA4TA4-48 | Acier inoxydable 316L | 1/4 po | Adaptateur pour tube Swagelok® | 1/4 po | Adaptateur pour tube Swagelok® | View Product |
| SS-FM6SL6PM6-18 | Acier inoxydable 316L | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Filetage NPT mâle | View Product |
| SS-FM6SL6SL6-18 | Acier inoxydable 316L | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-FM6SL6SL6-36 | Acier inoxydable 316L | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-FM8SL8SL8-18 | Acier inoxydable 316L | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-FM8SL8SL8-48 | Acier inoxydable 316L | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.