text.skipToContent text.skipToNavigation

Kugelhähne und 90°-Kükenhähne — Dreiteilge Drehzapfen-Kugelhähne (Serien 83 und H83) — 3-Wege Umschaltung

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Kugelhähne und 90°-Kükenhähne — Dreiteilge Drehzapfen-Kugelhähne (Serien 83 und H83) — 3-Wege Umschaltung

트러니언-스타일 83 및 H83 시리즈 볼 밸브는 고압 및 저압 애플리케이션에서 내구성 강한 서비스를 제공합니다. 디자인이 컴팩트하고 최대 유량을 제공하며, 작동 토크가 낮고, 온도 범위가 넓으며, ECE R110-type 승인을 받았습니다.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-83XKF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-83XKS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-83XKS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-83XKS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-83XKS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-83XKS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-83XPF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-83XPS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-83XPS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-83XPS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-83XTF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-83XTS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.