Swagelok® Tube Fittings and Adapters
Reduce leaks and downtime with two-ferrule tube fittings that have leak-tight seals, superior tube grip, and vibration resistance, even after reassembly.
Tube Fittings | Easy to install helping to reduce installer fatigue.
Tube Adapters | Enable various connections and help eliminate difficult alignment issues.
Swagelok fittings outperform others in reducing the risk of leaks and costly downtime across various industries. The advanced back ferrule design isolates stress to resist vibration, bending, and deflection, while a patented carburization process enhances strength without sacrificing corrosion resistance. Easy to install and reassemble, Swagelok fittings require less effort than alternatives.
Tube fittings and adapter fittings are available in multiple alloys to ensure chemical compatibility, with expert-led training offered for proper installation. Swagelok tube adapters can be used with any other Swagelok tube fittings eliminating the need for stocking special elbows and tees. Stainless steel Swagelok tube fittings used with 316 stainless steel and 316 Ti stainless steel alloy tubing have been tested to the requirements of ECE R110 and are also available with EC-79 certification. Swagelok offers fittings in materials that meet the metallurgical requirements of NACE MR0175/ISO 15156 and MR0103. Also, fittings manufactured from alloy 2507 and 6MO are NORSOK M-630 and M-650 compliant as standard.
튜브 피팅 및 튜브 어댑터 카테고리
Port Connectors
Swagelok port connectors enable fitting-to-fitting connections, offer consistent gaugeability upon installation, and are easy to disconnect and retighten.
Reducers
Tube fitting reducing straights and tees are available in a variety of materials and provide easy installation and consistent gaugeability.
Socket Weld Fittings
Socket weld tube fittings enable proper alignment in small bore fluid systems. Available in multiple sizes and configurations to fit your application.
Spare Parts and Accessories
전위 페럴, 후위 페럴, 너트, 가스켓, O-링, 간격 측정 검사기, 렌치 등의 튜브 피팅 교체 부품 및 액세서리를 알아보십시오.
방충 피팅
Browse mud dauber fittings (vent protectors) designed with a mesh wire screen to prevent insects and other foreign objects from clogging or damaging systems.
Tube Fittings and Adapters Catalogs
Available in tube sizes from 1/16 to 2 in. and 2 to 50 mm and an array of configurations, Swagelok tube fittings and tube adapters are manufactured in a variety of materials for superior corrosion resistance in a range of applications including chemical processing and sour gas. Find detailed product information, including materials of construction, pressure and temperature ratings, tools and accessories, and installation instructions in the product literature provided here.
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
계장용, 직접 장착형, 원거리 장착형 매니폴드 및 모듈식 시스템 , V, VB 및 VL 시리즈 2-, 3- 및 5-밸브 계장용 매니폴드, VE 시리즈 2-, 3- 및 5-밸브 직접 장착형 매니폴드, 2-밸브 원거리 장착형 매니폴드, Mod 85 모듈식 계장용 시스템
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Features: Suitable for liquid or gas chromatography; 316 stainless steel construction; Offered in sizes from 1/16 to 1/2 in.
스테인리스강 구조, 탄화플루오르 FKM O-링; 안정적이고 반복 가능한 밀폐 성능; 1/16 ~ 1 1/2 in. 인치 튜브 크기 제공
1/16 in. 부터 2 in. 및 2 mm 에서 50 mm; 최초 설비 시 일관된 측정가능성; 분리 및 재조립이 용이함; 다양한 재질 및 형태
Browse Medium- and High-Pressure Fittings
Looking for fittings that can handle pressures in excess of 11 000 psi? Read about our FK series medium pressure tube fittings rated for applications up to 22 500 psi (1551 bar) and cone and thread fittings rated for applications up to 60 000 psi (4134 bar).
Find Higher Pressure RatingsSwagelok Resources Curated for You
An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.
How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.
Как трубные переходники помогают решить проблемы с совмещением
Трубные переходники помогают решить проблемы с совмещением и сократить потребность в запасах запчастей. Посмотрите эту демонстрацию того, как использовать трубные переходники Swagelok® для решения проблем с совмещением и обеспечения герметичного уплотнения.
С 1947 года компания Swagelok является лидером в разработке трубных обжимных фитингов, используемых в промышленных жидкостных и газовых системах.
Основатель Swagelok рассказывает о своем революционном трубном обжимном фитинге
Более 75 лет спустя фитинги Swagelok с уникальным механизмом «шарнирно-цангового» действия по-прежнему обеспечивают длительную и герметичную эксплуатацию. Конструкция обжимного типа использует уникальное «шарнирно-цанговое» действие для получения оптимальных характеристик в трех следующих ключевых характеристиках:
Обхват трубки
Шарниро-цанговое действие обеспечивает более плотный контакт/обхват трубки.
Газонепроницаемость
Переднее обжимное кольцо полирует поверхность и создает концентрированные зоны контакта как на трубке, так и на корпусе фитинга для обеспечения качественного уплотнения.
Вибрационная устойчивость
Заднее обжимное кольцо обеспечивает защиту от концентрации напряжений в зоне обхвата трубки при воздействии на соединение изгибающих напряжений, деформации или вибрации.

Конструкция трубного обжимного фитинга Swagelok®
Шарнирно-цанговая конструкция заднего обжимного кольца с усовершенствованной геометрией является стандартной для всех трубных обжимных фитингов Swagelok из нержавеющей стали размером от 1/4 до 1 дюйма (6-25 мм), что позволяет монтажникам создавать единообразные и герметичные трубные соединения. Для данных размеров запатентованы процедура закалки корпуса и сложная геометрическая форма углубления, которые обеспечивают уникальную конструкцию заднего обжимного кольца Swagelok. Шарнирно-цанговая конструкция заднего обжимного кольца улучшает характеристики и без того надежной традиционной конструкции обжимного кольца.