text.skipToContent text.skipToNavigation

밸브

Erhältliche Ventile mit den folgenden Spezifikationen:

  • 1/16 bis 2 Zoll (3 bis 25 mm)
  • –325°F (–200°C) bis 1.200°F (648°C)
  • Edelstahl 316/316L, oder Edelstahl 316L VIM-VAR, Messing, Xylan®-beschichteter Edelstahl 316, Edelstahl, PTFE, Edelstahl 316L VAR, PCTFE, Fluorkautschuk (FKM), silberchrombeschichtetes Messing, Alloy 400, PEEK, Polypropylen, Edelstahl 302/304, PFA, Kohlenstoffstahl, Kalrez, Nylon, Alloy C-276, Elgiloy®, Ethylen-Propylen, Phenol, Polyimid, Edelstahl 304, für Sauergas-Anwendungen weichgeglühter Edelstahl 316, CF3M, Polyamid
  • 50 psig (3,4 bar) bis 60.000 psig (4.134 bar)

스웨즈락 현지 판매 및 서비스 센터에 추가 옵션이 있을 수 있습니다.

다음으로 필터링 중:
  • Клапаны с мембранным уплотнением
  • Многоклапанные блоки
모든 필터 삭제
필터:
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

이 과정에 몇 분이 소요될 수 있습니다. 잠시 이 페이지에 머물러 주십시오.